(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Conveyor Rollers - Sprocket Attached

Conveyor Rollers - Sprocket Attached

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Long Roller
•Long Roller Type: With Sprocket
•Roller Material: Carbon Steel
•Surface Treatment: Chromate

  • inCAD Components
Conveyer Roller - Sprocket Attached:Related Image
Number of teeth: 10 (Dp41.1 , Do46) Applicable Chain: CHE40 (>> Click here)
・Materials
[ M ] Material: Pipe: Steel (Hot Zinc Plating)
Sprocket: 1045 Carbon Steel
Resin Bushing: 6 Nylon (Blk.)
[ A ] Accessories: Collar

Specifications

Part Number-L
HROSSP38-100
Part NumberLDdabetRoller Strength (N)
TypeNo.L100L200L300L400L500
HROSSP38100
200
300
400
500
38.112121432.4883809588490417
5757.2132.1883834735539441

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HROSSP38-[100,​200,​300,​400,​500]
HROSSP57-[100,​200,​300,​400,​500]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(Ø)
No. L
(mm)
1 Piece(s)

9 Days or more

38.138100 ~ 500
1 Piece(s)

9 Days or more

57.257100 ~ 500

Loading...

  1. 1
 

Basic Information

Type Long Roller Long Roller Type With Sprocket Roller Material Steel
Surface Treatment Hot Zinc Plating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support