(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Wheels - Press Formed/Machined

Conveyor Wheels - Press Formed/Machined
  • Volume Discount
  • Lead Time Reduction

•Lining Material: No Lining
•Shaft Type: Straight
•Bearing: Single

  • inCAD Components
Conveyer Wheels - Pressed / Machined:Related Image
・Materials
Type[ M ]Material[ S ]
HPHSteelTrivalent Chromate
HMH
HMHSStainless Steel-

Specifications

Part Number-W
HPH25
HMHS25
-
-
16
16
■Conveyor Wheels (Pressed Wheels)
Part NumberWDdd1BAllowable Load (N)
TypeNo.
HPH251625.46.21010294
3625366.51110147
3825386.51112196
5028508.21320245
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Conveyor Wheels (Machined Wheels)
Part NumberWdd1BAllowable Load (N)
TypeD
HMH
HMHS
*25166.2129294
36256.2149392
50208.21914.5784
5020A10.21914.5980
50328.21914.5980
* HMHS applies only to D25.
kgf=Nx0.101972
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HMH25-16
HMH36-25
HMH50-20
HMH50-20A
HMH50-32
HMHS25-16
HPH25-16
HPH36-25
HPH38-25
HPH50-28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Material O.D. D
(Ø)
Width B
(mm)
Surface Treatment
1 Piece(s)Available

9 Days or more

10Steel259Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Steel369Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Steel5014.5Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Steel5014.5Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Steel5014.5Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Stainless Steel259No Surface Treatment
1 Piece(s)Available

9 Days or more

10Steel25.410Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Steel3610Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Steel3812Trivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10Steel5020Trivalent Chromate Plating

Loading...

  1. 1
 

Basic Information

Lining Material Without lining Shaft Type Straight Bearing Single

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.