(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Miniature

Conveyor Rollers - Miniature

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Type: Long Roller
•Shaft Type: Shafts
•O.D. D Dimension (Ø): 20
•Long Roller Type: Straight Type

  • inCAD Components

PDFP.2019-1185

Unit examples related to this product
Miniature Rollers for Conveyors:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentBearing
CNMRSteelTrivalent Chromate PlatingMachined Bearing
CNMRCHard Chrome Plating
CNMRSStainless Steel-

Specifications

Part Number-B
CNMRC20-50
Part NumberBdd1WAllowable Load (N)
TypeD
CNMR
CNMRC
CNMRS
20156.11017294
256.127392
506.252490
1006.2102490
kgf=Nx0.101972
[ ! ]Use in combination with Conveyer Roller Shafts.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CNMR20-15
CNMR20-25
CNMR20-50
CNMR20-100
CNMRC20-15
CNMRC20-25
CNMRS20-15
CNMRS20-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Material Width
(mm)
Bearing Surface Treatment
1 Piece(s)Available

9 Days or more

10[Steel] Steel15SingleTrivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10[Steel] Steel25SingleTrivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10[Steel] Steel50DoubleTrivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10[Steel] Steel100DoubleTrivalent Chromate Plating
1 Piece(s)Available

9 Days or more

10[Steel] Steel15SingleHard Chrome Plating
1 Piece(s)Available

9 Days or more

10[Steel] Steel25SingleHard Chrome Plating
1 Piece(s)Available

9 Days or more

10[Stainless Steel] Stainless Steel15SingleNo
1 Piece(s)Available

9 Days or more

10[Stainless Steel] Stainless Steel25SingleNo

Loading...

  1. 1
 

Basic Information

Type Long Roller Long Roller Type Straight Type Shaft Type Straight
Outer Diameter D(Ø) 20 Type of Lining No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.