(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Conveyor Bearings - Threaded shaft.

Conveyor Bearings - Threaded shaft.
  • Volume Discount

•Type: Flat Type
•Operating Environment: Standard
•Tightening Method: With Hex Socket

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standard ThreadedLong ThreadedBearingShaftShaft
NTBGNTBGTSteelSUMElectroless Nickel Plating
NTSBGNTSBGTStainless Steel303 Stainless Steel-

Specifications

Part Number-L
NTBG16-5
Part NumberLBdaGM (Coarse)(ℓ)Bearing
TypeDStandard ThreadedLong Threaded
Standard Threaded
NTBG
NTSBG


Long Threaded
NTBGT
NTSBGT
6462.5311.5M30.8673ZZ
74633W683ZZ
8582.55675ZZ
95844M41.2W684Ax50ZZ
135854624ZZ
1658552.5625ZZ
1981266M61.8626ZZ
22812784608ZZ
268128102.556000ZZ
30812910256200ZZ
3212209152.55M102.56002ZZ
3512201115356202ZZ
3712209202.586904ZZ
4712201420386204ZZ
52122015253106205ZZ
[ ! ]For detailed bearing dimensions, see Click here and Click here.
[ ! ]The ℓ dimensions are reference values.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1415~1920~40
Discount RateUnit Price5%10%15%
Days to ShipStandard5 additional days
[ ! ]For quantities above the indicated value, check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NTBG6-4
NTBG7-4
NTBG8-5
NTBG9-5
NTBG13-5
NTBG16-5
NTBG19-8
NTBG22-8
NTBG26-8
NTBG30-8
NTBG32-12
NTBG35-12
NTBG37-12
NTBG47-12
NTBG52-12
NTBGT6-6
NTBGT7-6
NTBGT8-8
NTBGT9-8
NTBGT13-8
NTBGT16-8
NTBGT19-12
NTBGT22-12
NTBGT26-12
NTBGT30-12
NTBGT32-20
NTBGT35-20
NTBGT37-20
NTBGT47-20
NTBGT52-20
NTSBG6-4
NTSBG7-4
NTSBG8-5
NTSBG9-5
NTSBG13-5
NTSBG16-5
NTSBG19-8
NTSBG22-8
NTSBG26-8
NTSBG30-8
NTSBG32-12
NTSBG35-12
NTSBG37-12
NTSBGT6-6
NTSBGT7-6
NTSBGT8-8
NTSBGT9-8
NTSBGT13-8
NTSBGT16-8
NTSBGT19-12
NTSBGT22-12
NTSBGT26-12
NTSBGT30-12
NTSBGT32-20
NTSBGT35-20
NTSBGT37-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Style Outer Diameter D
(Ø)
Width B
(mm)
Nominal of Thread M
(mm)
I.D. d
(Ø)
Thread Length L
(mm)
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded62.5334
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded73334
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded82.5355
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded94445
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded135445
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded165455
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded196668
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded227688
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded2686108
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded3096108
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded329101512
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded3511101512
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded379102012
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded4714102012
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded5215102512
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded62.5336
1 Piece(s)Available

8 Days or more

10[Screw] Long Threaded73336
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded82.53-8
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded94448
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded135448
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded165458
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded1966612
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded2276812
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded26861012
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded30961012
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded329101520
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded3511101520
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded379102020
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded4714102020
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded5215102520
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded62.5334
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded73334
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded82.5355
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded94445
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded135445
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded165455
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded196668
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded227688
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded2686108
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded3096108
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded329101512
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded3511101512
1 Piece(s)Available

10 Days or more

10[Screw] Standard Threaded379102012
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded62.53-6
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded733-6
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded82.53-8
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded94448
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded135448
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded165458
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded1966612
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded2276812
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded26861012
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded30961012
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded329101520
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded3511101520
1 Piece(s)Available

10 Days or more

10[Screw] Long Threaded379102020

Loading...

  1. 1

Example

-->-->Bearings with Threaded Shaft - Standard:Related Image
Bearings with Threaded Shaft - Standard:Related Image
Bearings with Threaded Shaft - Standard:Related Image
e-Catalog Search Key  #MA643  
܂ -->

Technical Information

Bearings Dimensions

For dimensions and/or specifications of the bearings, Click here.

Way to Use

Threaded Rod Bearings

No.Product NameQuantityNotes
1Hexagonal Post (internal thread side, external thread side)1
2Threaded Bearings1
3Rondana1Automatic selection

Compatible Models

 

Basic Information

Type Flat Type Operating Environment Standard (for Light Load) Screw Head Shape Hex Socket

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.