(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rollers - Urethane with knurling.

Rollers - Urethane with knurling.
  • Lead Time Reduction

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Not Processed
•Mounting Method: Straight
•Roller Shape: With Knurled Heads
•Material: Urethane (Shore A50)

  • inCAD Components
Urethane Rollers - Knurled:Related Image
・Materials
[ M ] Material: Polyurethane (Natural Color)
[ H ] Hardness: Shore A50

Specifications

Part Number-L-d
UMHS15
ULCV20

-

10

-

8
Part NumberLdα°Number of Teeth
TypeD
ULCV
(Shore A50)
1561081230
201015810940
25101520810157.250
3010152081015660

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ULCV15-6-8
ULCV15-10-8
ULCV20-10-[8,​10]
ULCV20-15-[8,​10]
ULCV25-10-[8,​10,​15]
ULCV25-15-[8,​10,​15]
ULCV25-20-[8,​10,​15]
ULCV30-10-[8,​10,​15]
ULCV30-15-[8,​10,​15]
ULCV30-20-[8,​10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length L
(mm)
d Dimension
(mm)
1 Piece(s)

9 Days or more

101568
1 Piece(s)

9 Days or more

1015108
1 Piece(s)

9 Days or more

1020108 ~ 10
1 Piece(s)

9 Days or more

1020158 ~ 10
1 Piece(s)

9 Days or more

1025108 ~ 15
1 Piece(s)

9 Days or more

1025158 ~ 15
1 Piece(s)

9 Days or more

1025208 ~ 15
1 Piece(s)

9 Days or more

1030108 ~ 15
1 Piece(s)

9 Days or more

1030158 ~ 15
1 Piece(s)

9 Days or more

1030208 ~ 15

Loading...

  1. 1

Example

Urethane Rollers - Knurled:Related Image
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process No Machining Mounting Method Straight
Roller Shape With Roulette Length(mm) ~50 Material Urethane (Shore A50)
Surface Treatment None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.