(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - With press fit bearing with option of urethane foam/sponge rubber coating.

Rollers - With press fit bearing with option of urethane foam/sponge rubber coating.
  • Volume Discount
  • Spec Change

Has the core material press-fitted in the surface material and is more economical than the Baked Type.

  • inCAD Components

Part Number

Configured Part Number is shown.

Rollers - Press-fit Bearing, Foam Urethane / Rubber Sponge Liner:Related Image
・Materials
Type[ M ]Material[ H ]HardnessBearing
CoreUrethane, Plastic
RORUSP 304 Stainless SteelUrethane
(Natural Color)
Shore A90Steel
RORUAP Aluminum Alloy 5000 series
RORMSP 304 Stainless SteelFoam Urethane (Green)Shore A65
RORMAP Aluminum Alloy 5000 series
RORSSP304 Stainless SteelChloroprene Rubber SpongeShore A25
RORSAPAluminum Alloy 5000 series
[ ! ]Core material is press fit into Urethane, Foam Urethane and Chloroprene Rubber Sponge.

Specifications

Part Number-L
RORUSP25-30
Part NumberLdD1 (H7)dhBBearing Used
TypeD
Urethane
RORUSP
RORUAP
Foam Urethane
RORMSP
RORMAP
Chloroprene Rubber Sponge
RORSSP
RORSAP
252025304050615105B696ZZx2 
302025304050819156B698ZZx2 
35253040501022186B6900ZZx2 
40253040501228248B6001ZZx2 
50253040501532289B6002ZZx2
[ ! ]For bearing detailed dimensions, see Click here.

Alterations

Rollers - Press-fit Bearing, Foam Urethane / Rubber Sponge Liner:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RORMAP25-20
RORMAP25-25
RORMAP25-30
RORMAP25-40
RORMAP25-50
RORMAP30-20
RORMAP30-25
RORMAP30-30
RORMAP30-40
RORMAP30-50
RORMAP35-25
RORMAP35-30
RORMAP35-40
RORMAP35-50
RORMAP40-25
RORMAP40-30
RORMAP40-40
RORMAP40-50
RORMAP50-25
RORMAP50-30
RORMAP50-40
RORMAP50-50
RORMSP25-20
RORMSP25-25
RORMSP25-30
RORMSP25-40
RORMSP25-50
RORMSP30-20
RORMSP30-25
RORMSP30-30
RORMSP30-40
RORMSP30-50
RORMSP35-25
RORMSP35-30
RORMSP35-40
RORMSP35-50
RORMSP40-25
RORMSP40-30
RORMSP40-40
RORMSP40-50
RORMSP50-25
RORMSP50-30
RORMSP50-40
RORMSP50-50
RORSAP25-20
RORSAP25-25
RORSAP25-30
RORSAP25-40
RORSAP25-50
RORSAP30-20
RORSAP30-25
RORSAP30-30
RORSAP30-40
RORSAP30-50
RORSAP35-25
RORSAP35-30
RORSAP35-40
RORSAP35-50
RORSAP40-25
RORSAP40-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Material Urethane Rubber Material Urethane Rubber Hardness Urethane Rubber Color Length L
(mm)
1 Piece(s)Available

10 Days or more

1025[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green20
1 Piece(s)Available

10 Days or more

1025[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1025[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1025[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1025[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1030[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green20
1 Piece(s)Available

10 Days or more

1030[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1030[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1030[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1030[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1035[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1035[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1035[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1035[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1040[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1040[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1040[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1040[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1050[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1050[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1050[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1050[Aluminum] 5052 Aluminum AlloyFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1025304 Stainless SteelFoam Urethane65Green20
1 Piece(s)Available

10 Days or more

1025304 Stainless SteelFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1025304 Stainless SteelFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1025304 Stainless SteelFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1025304 Stainless SteelFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1030304 Stainless SteelFoam Urethane65Green20
1 Piece(s)Available

10 Days or more

1030304 Stainless SteelFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1030304 Stainless SteelFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1030304 Stainless SteelFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1030304 Stainless SteelFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1035304 Stainless SteelFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1035304 Stainless SteelFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1035304 Stainless SteelFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1035304 Stainless SteelFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1040304 Stainless SteelFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1040304 Stainless SteelFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1040304 Stainless SteelFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1040304 Stainless SteelFoam Urethane65Green50
1 Piece(s)Available

10 Days or more

1050304 Stainless SteelFoam Urethane65Green25
1 Piece(s)Available

10 Days or more

1050304 Stainless SteelFoam Urethane65Green30
1 Piece(s)Available

10 Days or more

1050304 Stainless SteelFoam Urethane65Green40
1 Piece(s)Available

10 Days or more

1050304 Stainless SteelFoam Urethane65Green50
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black20
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black25
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black30
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black40
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black50
1 Piece(s)Available

12 Days or more

1030[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black20
1 Piece(s)Available

12 Days or more

1030[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black25
1 Piece(s)Available

12 Days or more

1030[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black30
1 Piece(s)Available

12 Days or more

1030[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black40
1 Piece(s)Available

12 Days or more

1030[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black50
1 Piece(s)Available

12 Days or more

1035[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black25
1 Piece(s)Available

12 Days or more

1035[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black30
1 Piece(s)Available

12 Days or more

1035[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black40
1 Piece(s)Available

12 Days or more

1035[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black50
1 Piece(s)Available

12 Days or more

1040[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black25
1 Piece(s)Available

12 Days or more

1040[Aluminum] 5052 Aluminum AlloyChloroprene Rubber Sponge25Black30
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Material Urethane Rubber Material Urethane Rubber Hardness Urethane Rubber Color Length L
(mm)

Loading...

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Press Fitting Mounting Method With Bearings
Roller Shape Straight Length(mm) ~50 Surface Treatment None
Bearing material Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.