(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Non-Contact Magnetic Coupling

Non-Contact Magnetic Coupling

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

Magnetic Force Drive Transmission Component. This is of Non-Contact Magnetic Force Transmission type and thus, can be used with ultra low particle generation and quietness.

  • inCAD Components
TM Non-Contact Magnetic Transmission Drives:Related Image
・Materials
TypeCombined Type[ M ]Material[ S ]Surface Treatment
①Magnet Section②Holder Section①Magnet Section②Holder Section
Standard TypeMDQPerpendicular TypeNeodymium
Sintered Magnet
5056 Aluminum AlloyOut-gassing Prevention TreatmentCorrosion Resistant Anodizing
MDYParallel Type

Specifications

Part Number-d
MDQ22
MEQ35
-
-
8
20
Part NumberdD1D2HWM* Allowable Torque (N·m)
Standard Torque
TypeDMDQMDY
Perpendicular Type
MDQ

Parallel Type
MDY
1668    131219.585M30.013 0.032
22 81012  181723.5120.050 0.105
26  101215 222025.5140.068 0.186
35   121520322934.0 22M40.245 0.558
[ NG ]Perpendicular Type and Parallel Type cannot be used in combination.
[ NG ]Cannot be combined with other manufacturer's products. Please be sure to order in sets of the compatible product types.
* Allowable Torque values are for reference at 0.5mm gap.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MDQ16-[6,​8]
MDQ22-[8,​10,​12]
MDQ26-[10,​12,​15]
MDQ35-[12,​15,​20]
MDY16-[6,​8]
MDY22-[8,​10,​12]
MDY26-[10,​12,​15]
MDY35-[12,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCombination Type O.D. D
(φ)
I.D. d
(φ)
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types166 ~ 8
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types228 ~ 12
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types2610 ~ 15
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types3512 ~ 20
1 Piece(s)

13 Days or more

10Parallel Type166 ~ 8
1 Piece(s)

13 Days or more

10Parallel Type228 ~ 12
1 Piece(s)

13 Days or more

10Parallel Type2610 ~ 15
1 Piece(s)

13 Days or more

10Parallel Type3512 ~ 20

Loading...

  1. 1
 

Basic Information

Type Standard Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.