(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Conveyor Roller with a built-in motor and a reducer. This does not require the separate space to be held for the motor and thus, helps space saving.
Part Number
Configured Part Number is shown.
Part Number | - | L | - | Nominal Velocity |
MOR38 | - | 300 | - | 10 |
Part Number | L | Nominal Speed | |
Type | D | ||
MOR | 38 | 300 400 500 | 10 15 20 |
42.7 | |||
57 |
D | Nominal Velocity | Power Supply | Rated Current (A) (50Hz/60Hz) | d | G | W | F | Speed (m/min) | Tangential Force (N) | Torque (N·cm) | Roller Strength (N) | |||||||||
50Hz | 60Hz | 50Hz | 60Hz | 50Hz | 60Hz | L300 | L400 | L500 | ||||||||||||
Rating | Starting | Rating | Starting | Rating | Starting | Rating | Starting | |||||||||||||
38 | 10 | Three-Phase 200V 50/60Hz Input 16/12W | 0.055/0.050 | 12 | 18 | 8 | 16 | 10.4 | 13.1 | 16.7 | 37.3 | 12.4 | 31.3 | 31.8 | 70.9 | 23.6 | 59.6 | 343 | 294 | 294 |
15 | 14.2 | 16.1 | 12.3 | 39.6 | 9.2 | 30.9 | 23.3 | 75.3 | 17.5 | 58.7 | ||||||||||
20 | 22.2 | 25.2 | 7.8 | 25.3 | 5.8 | 19.7 | 14.9 | 48.0 | 11.1 | 37.4 | ||||||||||
42.7 | 10 | Three-Phase 200V 50/60Hz Input 15/14W | 0.056/0.051 | 12.1 | 13.5 | 14.2 | 30.7 | 14.2 | 23.4 | 30.3 | 65.5 | 30.3 | 50.1 | 490 | 441 | 392 | ||||
15 | 17.9 | 19.9 | 9.6 | 20.8 | 9.6 | 15.9 | 20.5 | 44.4 | 20.5 | 33.9 | ||||||||||
20 | 24.4 | 27.2 | 7.0 | 15.2 | 7.0 | 11.6 | 15.0 | 32.5 | 15.0 | 24.8 | ||||||||||
57 | 10 | Three-Phase 200V 50/60Hz Input 33/27W | 0.120/0.100 | 15 | 23 | 11.2 | 13.3 | 44.5 | 83.1 | 37.0 | 78.4 | 126.8 | 236.8 | 105.4 | 223.4 | 980 | 980 | 784 | ||
15 | 12.4 | 14.8 | 40.2 | 75.1 | 33.5 | 67.6 | 114.5 | 214.0 | 95.4 | 192.6 | ||||||||||
20 | 17.0 | 20.2 | 29.4 | 55.0 | 24.5 | 49.5 | 83.7 | 156.7 | 69.8 | 141.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MOR38-[300,400,500]-[10,15,20] |
MOR42.7-[300,400,500]-[10,15,20] |
MOR57-[300,400,500]-[10,15,20] |
Loading...
Type | Long Roller | Long Roller Type | Motor Rollers | Type of Lining | No |
---|---|---|---|---|---|
Drive | Standard | Power Supply | Three-Phase 200 V | Operating Temperature Range(℃) | 0::40 |
I.D. d(mm) | 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy