(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idlers for Flat Belts - Straight, 38 to 90 mm Width

Idlers for Flat Belts - Straight, 38 to 90 mm Width
  • Volume Discount
  • Spec Change

•Type: Idlers (Bearing Built-in)
•With W/O Flange: No Flange
•Shape: Straight
•Surface Urethane: w/o Urethane
•Bore Style: With Bearing at Each End

  • inCAD Components
Idlers for Flat Belts - Straight, Width: 38~90:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ M ]Material
Bearing
ROFB1045 Carbon SteelBlack OxideSteel
ROFMElectroless Nickel Plating
ROFAAluminum Alloy 5000 seriesClear Anodize
ROFS304 Stainless Steel-Stainless Steel

Specifications

Part Number-L
ROFM25-50
Part NumberLdd1Bearing Dimension
TypeDNo.D1BCh
ROFB
ROFM
ROFA
ROFS
20384550615FL696ZZx21551.217
253845506017FL606ZZx217619
303845506070
30A38455060708B698ZZx219--
353845506070859022FL608ZZx22271.525
4038455060708590
40A3845506070859010B6000ZZx2268--
[ ! ]For detailed bearing dimensions, see >> Click here, Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROFA20-38
ROFA20-45
ROFA20-50
ROFA25-38
ROFA25-45
ROFA25-50
ROFA25-60
ROFA30-38
ROFA30-45
ROFA30-50
ROFA30-60
ROFA30-70
ROFA30A-38
ROFA30A-45
ROFA30A-50
ROFA30A-60
ROFA30A-70
ROFA35-38
ROFA35-45
ROFA35-50
ROFA35-60
ROFA35-70
ROFA35-85
ROFA35-90
ROFA40-38
ROFA40-45
ROFA40-50
ROFA40-60
ROFA40-70
ROFA40-85
ROFA40-90
ROFA40A-38
ROFA40A-45
ROFA40A-50
ROFA40A-60
ROFA40A-70
ROFA40A-85
ROFA40A-90
ROFB20-38
ROFB20-45
ROFB20-50
ROFB25-38
ROFB25-45
ROFB25-50
ROFB25-60
ROFB30-38
ROFB30-45
ROFB30-50
ROFB30-60
ROFB30-70
ROFB30A-38
ROFB30A-45
ROFB30A-50
ROFB30A-60
ROFB30A-70
ROFB35-38
ROFB35-45
ROFB35-50
ROFB35-60
ROFB35-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Outer Diameter D
(Ø)
Length L
(mm)
Surface Treatment Shaft (Bore) Dia. d
(mm)
L Dimension
(mm)
1 Piece(s)Available

14 Days or more

10-20~50Clear Anodize638
1 Piece(s)Available

14 Days or more

10-20~50Clear Anodize645
1 Piece(s)Available

14 Days or more

10-20~50Clear Anodize650
1 Piece(s)Available

14 Days or more

10-25~50Clear Anodize638
1 Piece(s)Available

14 Days or more

10-25~50Clear Anodize645
1 Piece(s)Available

14 Days or more

10-25~50Clear Anodize650
1 Piece(s)Available

14 Days or more

10-25~100Clear Anodize660
1 Piece(s)Available

14 Days or more

10-30~50Clear Anodize638
1 Piece(s)Available

14 Days or more

10-30~50Clear Anodize645
1 Piece(s)Available

14 Days or more

10-30~50Clear Anodize650
1 Piece(s)Available

14 Days or more

10-30~100Clear Anodize660
1 Piece(s)Available

14 Days or more

10-30~100Clear Anodize670
1 Piece(s)Available

14 Days or more

10-30~50Clear Anodize838
1 Piece(s)Available

14 Days or more

10-30~50Clear Anodize845
1 Piece(s)Available

14 Days or more

10-30~50Clear Anodize850
1 Piece(s)Available

14 Days or more

10-30~100Clear Anodize860
1 Piece(s)Available

14 Days or more

10-30~100Clear Anodize870
1 Piece(s)Available

14 Days or more

10-35~50Clear Anodize838
1 Piece(s)Available

14 Days or more

10-35~50Clear Anodize845
1 Piece(s)Available

14 Days or more

10-35~50Clear Anodize850
1 Piece(s)Available

14 Days or more

10-35~100Clear Anodize860
1 Piece(s)Available

14 Days or more

10-35~100Clear Anodize870
1 Piece(s)Available

14 Days or more

10-35~100Clear Anodize885
1 Piece(s)Available

14 Days or more

10-35~100Clear Anodize890
1 Piece(s)Available

14 Days or more

10-40~50Clear Anodize838
1 Piece(s)Available

14 Days or more

10-40~50Clear Anodize845
1 Piece(s)Available

14 Days or more

10-40~50Clear Anodize850
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize860
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize870
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize885
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize890
1 Piece(s)Available

14 Days or more

10-40~50Clear Anodize1038
1 Piece(s)Available

14 Days or more

10-40~50Clear Anodize1045
1 Piece(s)Available

14 Days or more

10-40~50Clear Anodize1050
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize1060
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize1070
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize1085
1 Piece(s)Available

14 Days or more

10-40~100Clear Anodize1090
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel20~50Black Oxide Coating 638
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel20~50Black Oxide Coating 645
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel20~50Black Oxide Coating 650
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel25~50Black Oxide Coating 638
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel25~50Black Oxide Coating 645
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel25~50Black Oxide Coating 650
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel25~100Black Oxide Coating 660
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~50Black Oxide Coating 638
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~50Black Oxide Coating 645
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~50Black Oxide Coating 650
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~100Black Oxide Coating 660
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~100Black Oxide Coating 670
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~50Black Oxide Coating 838
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~50Black Oxide Coating 845
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~50Black Oxide Coating 850
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~100Black Oxide Coating 860
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel30~100Black Oxide Coating 870
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel35~50Black Oxide Coating 838
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel35~50Black Oxide Coating 845
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel35~50Black Oxide Coating 850
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel35~100Black Oxide Coating 860
1 Piece(s)Available

12 Days or more

10[Steel] 1045 Carbon Steel35~100Black Oxide Coating 870

Loading...

 

Basic Information

Type Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Surface Urethane No Urethane Bore Style Bearing on both sides 2 pcs.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.