(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idlers for Round Belts - Wide

Idlers for Round Belts - Wide
  • Volume Discount
  • Lead Time Reduction

•Pulleys/Idlers: Idlers (Bearing Built-in)
•Number Of Grooves: Single
•Groove Shape: U Groove

  • inCAD Components
Idlers for Round Belts - Wide:Related Image
・Materials
TypeMain BodyThreadBearing[ A ]Accessories
StandardThreaded[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
MBGMBGN1045 Carbon SteelBlack Oxide1045 Carbon SteelBlack OxideSteelRetaining Ring
(304 Stainless Steel)
MBGMMBGNMElectroless Nickel PlatingElectroless Nickel Plating
MBGAMBGNAAluminum Alloy 5000 seriesClear Anodize304 Stainless Steel-
MBGSMBGNS304 Stainless Steel-Stainless Steel
MBGJMBGNJPolyacetalSteel

Specifications

Part NumberRdPdhDD1TtBBearingMGFF1Applicable Round Belt Dia.
TypeP.D.
*15131081713106.55623ZZ----2
*205161322187.56625ZZ
*303228129
*201.5413112217107.56624ZZ----3
306191632271297626ZZM6381
*232516132519107.56625ZZ----4
286191630241297626ZZM6381
303226
4010262342361511.59.26000ZZM85101.5
4812282550446001ZZM10612
606256
Standard
MBG
MBGM
MBGA
MBGS
MBGJ
Threaded
MBGN
MBGNM
MBGNA
MBGNS
MBGNJ
*232.5516132518107.56625ZZ----5
286191630231297626ZZM6381
4010262342351511.59.26000ZZM85101.5
485043
5012282552456001ZZM10612
606255
2836191630221297626ZZM63816
3810262340321511.59.26000ZZM85101.5
4812282550426001ZZM10612
505244
606254
Sizes marked with * are available for Standard Type only.808274
10010294
50412282552421511.59.26001ZZM106121.58
606252
808272
100153228102921612.510.26002ZZ1
120122112
60512282562501511.59.26001ZZM106121.510
[ ! ]For applicable sizes, refer to the price list.808270
100153228102901612.510.26002ZZ1
120122110
140142130
[ ! ]For detailed bearing dimensions, see >> Click here, Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBG15-1
MBG20-1
MBG20-1.5
MBG23-2
MBG23-2.5
MBG28-2
MBG28-2.5
MBG28-3
MBG30-1
MBG30-1.5
MBG30-2
MBG38-3
MBG40-2
MBG40-2.5
MBG48-2
MBG48-2.5
MBG48-3
MBG50-2.5
MBG50-3
MBG50-4
MBG60-2
MBG60-2.5
MBG60-3
MBG60-4
MBG60-5
MBG80-3
MBG80-4
MBG80-5
MBG100-3
MBG100-4
MBG100-5
MBG120-4
MBG120-5
MBG140-5
MBGA15-1
MBGA20-1
MBGA20-1.5
MBGA23-2
MBGA23-2.5
MBGA28-2
MBGA28-2.5
MBGA28-3
MBGA30-1
MBGA30-1.5
MBGA30-2
MBGA38-3
MBGA40-2
MBGA40-2.5
MBGA48-2
MBGA48-2.5
MBGA48-3
MBGA50-2.5
MBGA50-3
MBGA50-4
MBGA60-2
MBGA60-2.5
MBGA60-3
MBGA60-4
MBGA60-5
MBGA80-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Belt Dia.
(mm)
Pitch Circle Dia. P.D.
(mm)
Idler Type Material Surface Finish Shaft Dia. d (or P)
(mm)
R
(mm)
1 Piece(s)Available

10 Days or more

10215Wide Type, Standard1045 Carbon SteelBlack Oxide31
1 Piece(s)Available

10 Days or more

10220Wide Type, Standard1045 Carbon SteelBlack Oxide51
1 Piece(s)Available

10 Days or more

10320Wide Type, Standard1045 Carbon SteelBlack Oxide41.5
1 Piece(s)Available

10 Days or more

10423Wide Type, Standard1045 Carbon SteelBlack Oxide52
1 Piece(s)Available

10 Days or more

10523Wide Type, Standard1045 Carbon SteelBlack Oxide52.5
1 Piece(s)Available

10 Days or more

10428Wide Type, Standard1045 Carbon SteelBlack Oxide62
1 Piece(s)Available

8 Days or more

10528Wide Type, Standard1045 Carbon SteelBlack Oxide62.5
1 Piece(s)Available

8 Days or more

10628Wide Type, Standard1045 Carbon SteelBlack Oxide63
1 Piece(s)Available

8 Days or more

10230Wide Type, Standard1045 Carbon SteelBlack Oxide51
1 Piece(s)Available

10 Days or more

10330Wide Type, Standard1045 Carbon SteelBlack Oxide61.5
1 Piece(s)Available

10 Days or more

10430Wide Type, Standard1045 Carbon SteelBlack Oxide62
1 Piece(s)Available

8 Days or more

10638Wide Type, Standard1045 Carbon SteelBlack Oxide103
1 Piece(s)Available

8 Days or more

10440Wide Type, Standard1045 Carbon SteelBlack Oxide102
1 Piece(s)Available

8 Days or more

10540Wide Type, Standard1045 Carbon SteelBlack Oxide102.5
1 Piece(s)Available

10 Days or more

10448Wide Type, Standard1045 Carbon SteelBlack Oxide122
1 Piece(s)Available

10 Days or more

10548Wide Type, Standard1045 Carbon SteelBlack Oxide102.5
1 Piece(s)Available

8 Days or more

10648Wide Type, Standard1045 Carbon SteelBlack Oxide123
1 Piece(s)Available

10 Days or more

10550Wide Type, Standard1045 Carbon SteelBlack Oxide122.5
1 Piece(s)Available

8 Days or more

10650Wide Type, Standard1045 Carbon SteelBlack Oxide123
1 Piece(s)Available

10 Days or more

10850Wide Type, Standard1045 Carbon SteelBlack Oxide124
1 Piece(s)Available

10 Days or more

10460Wide Type, Standard1045 Carbon SteelBlack Oxide122
1 Piece(s)Available

10 Days or more

10560Wide Type, Standard1045 Carbon SteelBlack Oxide122.5
1 Piece(s)Available

8 Days or more

10660Wide Type, Standard1045 Carbon SteelBlack Oxide123
1 Piece(s)Available

10 Days or more

10860Wide Type, Standard1045 Carbon SteelBlack Oxide124
1 Piece(s)Available

10 Days or more

101060Wide Type, Standard1045 Carbon SteelBlack Oxide125
1 Piece(s)Available

10 Days or more

10680Wide Type, Standard1045 Carbon SteelBlack Oxide123
1 Piece(s)Available

10 Days or more

10880Wide Type, Standard1045 Carbon SteelBlack Oxide124
1 Piece(s)Available

10 Days or more

101080Wide Type, Standard1045 Carbon SteelBlack Oxide125
1 Piece(s)Available

10 Days or more

106100Wide Type, Standard1045 Carbon SteelBlack Oxide123
1 Piece(s)Available

10 Days or more

108100Wide Type, Standard1045 Carbon SteelBlack Oxide154
1 Piece(s)Available

10 Days or more

1010100Wide Type, Standard1045 Carbon SteelBlack Oxide155
1 Piece(s)Available

10 Days or more

108120Wide Type, Standard1045 Carbon SteelBlack Oxide154
1 Piece(s)Available

10 Days or more

1010120Wide Type, Standard1045 Carbon SteelBlack Oxide155
1 Piece(s)Available

10 Days or more

1010140Wide Type, Standard1045 Carbon SteelBlack Oxide155
1 Piece(s)Available

10 Days or more

10215Wide Type, Standard5052 Aluminum AlloyClear Anodize31
1 Piece(s)Available

10 Days or more

10220Wide Type, Standard5052 Aluminum AlloyClear Anodize51
1 Piece(s)Available

8 Days or more

10320Wide Type, Standard5052 Aluminum AlloyClear Anodize41.5
1 Piece(s)Available

10 Days or more

10423Wide Type, Standard5052 Aluminum AlloyClear Anodize52
1 Piece(s)Available

10 Days or more

10523Wide Type, Standard5052 Aluminum AlloyClear Anodize52.5
1 Piece(s)Available

8 Days or more

10428Wide Type, Standard5052 Aluminum AlloyClear Anodize62
1 Piece(s)Available

10 Days or more

10528Wide Type, Standard5052 Aluminum AlloyClear Anodize62.5
1 Piece(s)Available

8 Days or more

10628Wide Type, Standard5052 Aluminum AlloyClear Anodize63
1 Piece(s)Available

10 Days or more

10230Wide Type, Standard5052 Aluminum AlloyClear Anodize51
1 Piece(s)Available

10 Days or more

10330Wide Type, Standard5052 Aluminum AlloyClear Anodize61.5
1 Piece(s)Available

10 Days or more

10430Wide Type, Standard5052 Aluminum AlloyClear Anodize62
1 Piece(s)Available

8 Days or more

10638Wide Type, Standard5052 Aluminum AlloyClear Anodize103
1 Piece(s)Available

8 Days or more

10440Wide Type, Standard5052 Aluminum AlloyClear Anodize102
1 Piece(s)Available

8 Days or more

10540Wide Type, Standard5052 Aluminum AlloyClear Anodize102.5
1 Piece(s)Available

10 Days or more

10448Wide Type, Standard5052 Aluminum AlloyClear Anodize122
1 Piece(s)Available

10 Days or more

10548Wide Type, Standard5052 Aluminum AlloyClear Anodize102.5
1 Piece(s)Available

10 Days or more

10648Wide Type, Standard5052 Aluminum AlloyClear Anodize123
1 Piece(s)Available

10 Days or more

10550Wide Type, Standard5052 Aluminum AlloyClear Anodize122.5
1 Piece(s)Available

8 Days or more

10650Wide Type, Standard5052 Aluminum AlloyClear Anodize123
1 Piece(s)Available

8 Days or more

10850Wide Type, Standard5052 Aluminum AlloyClear Anodize124
1 Piece(s)Available

46 Days or more

10460Wide Type, Standard5052 Aluminum AlloyClear Anodize122
1 Piece(s)Available

10 Days or more

10560Wide Type, Standard5052 Aluminum AlloyClear Anodize122.5
1 Piece(s)Available

8 Days or more

10660Wide Type, Standard5052 Aluminum AlloyClear Anodize123
1 Piece(s)Available

10 Days or more

10860Wide Type, Standard5052 Aluminum AlloyClear Anodize124
1 Piece(s)Available

10 Days or more

101060Wide Type, Standard5052 Aluminum AlloyClear Anodize125
1 Piece(s)Available

10 Days or more

10680Wide Type, Standard5052 Aluminum AlloyClear Anodize123

Loading...

More Information

Idlers for Round Belts - Wide:Related Image
 

Basic Information

Pulleys/Idlers Idlers Number of Grooves Single Groove Shape U Groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.