(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Keyless Bushings - Compact

Keyless Bushings - Compact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.

  • METRIC
  • inCAD Components

PDFP.2019-1454

Unit examples related to this product
Keyless Bushings - Compact:Related Image
・Materials
TypeMain Body
[ M ] Material[ S ] Surface Treatment
MLR1045 Carbon Steel-
MLRP1045 Carbon SteelElectroless Nickel Plating
MLRS304 Stainless Steel-

Specifications

Keyless Bushings - Compact:Related Image
Part NumberDD1P.C.D.TBLocking Screw
TypedMxLQty.
MLR

MLRP
(Electroless Nickel Plating)

MLRS
(Stainless Steel)
5122315.5910M3x84
6
8152819.51112M4x104
101831.522.55
122033.524.5
142235.526.5
152338.528.51314M5x124
162439.529.5
172540.530.5
1826463316M6x144
19274734
20284835
2232523916
24345441
25
28395946206
30416148
32436350
35476754228
38507057
40537360
42557562
4559846920.530M8x18
48628772
50659075
TypeMLRMLRPMLRSMass
(g)
dMax. Allowable Torque
(Nm)
Allowable Thrust Load
(kN)
Screw Tightening Torque (Nm)Max. Allowable Torque
(Nm)
Allowable Thrust Load
(kN)
Screw Tightening Torque (Nm)Max. Allowable Torque
(Nm)
Allowable Thrust Load
(kN)
Screw Tightening
Torque (Nm)
593.451.793.451.731.051.136
61111434
8256.094.0256.094.081.922.761
10448.71448.71142.7578
1253531786
1461612094
1511515.38.011515.38.0385.05.6135
1612312341140
1713113143146
1821023.214.021023.214.0687.49.6221
1922122171228
2023323375235
2225625683287
2427927990302
2529129194293
2848834.848834.815711.1378
30523523168396
32558558180414
3581346.481346.426214.9484
38883883284512
40929929299560
42976976314580
45191084.534.0191084.534.062027.523.6962
48204020406701000
50212021206901090
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MLR5
MLR6
MLR8
MLR10
MLR12
MLR14
MLR15
MLR16
MLR17
MLR18
MLR19
MLR20
MLR22
MLR24
MLR25
MLR28
MLR30
MLR32
MLR35
MLR38
MLR40
MLR42
MLR45
MLR48
MLR50
MLRP5
MLRP6
MLRP8
MLRP10
MLRP12
MLRP14
MLRP15
MLRP16
MLRP17
MLRP18
MLRP19
MLRP20
MLRP22
MLRP24
MLRP25
MLRP28
MLRP30
MLRP32
MLRP35
MLRP38
MLRP40
MLRP42
MLRP45
MLRP48
MLRP50
MLRS5
MLRS6
MLRS8
MLRS10
MLRS12
MLRS14
MLRS15
MLRS16
MLRS17
MLRS18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Shaft Bore Dia. d
(Ø)
Max. Allowable Torque Range
(N•m)
Main Body Surface Treatment Hub Dia. D
(Ø)
Max. Allowable Torque
(N•m)
Allowable Thrust Load
(kN)
Overall Length
(mm)
O.D. D1 (or D)
(Ø)
1 Piece(s)Available

8 Days or more

101045 Carbon Steel52.0 to 20.0None1293.451923
1 Piece(s)Available

8 Days or more

101045 Carbon Steel62.0 to 20.0None12113.451923
1 Piece(s)Available

8 Days or more

101045 Carbon Steel820.1 to 50.0None15256.092328
1 Piece(s)Available

8 Days or more

101045 Carbon Steel1020.1 to 50.0None18448.712331.5
1 Piece(s)Available

8 Days or more

101045 Carbon Steel1250.1 to 70.0None20538.712333.5
1 Piece(s)Available

8 Days or more

101045 Carbon Steel1450.1 to 70.0None22618.712335.5
1 Piece(s)Available

8 Days or more

101045 Carbon Steel15100.1 to 150.0None2311515.32738.5
1 Piece(s)Available

Same day

Stock

101045 Carbon Steel16100.1 to 150.0None2412315.32739.5
1 Piece(s)Available

8 Days or more

101045 Carbon Steel17100.1 to 150.0None2513115.32740.5
1 Piece(s)Available

8 Days or more

101045 Carbon Steel18200.1 to 300.0None2621023.23046
1 Piece(s)Available

8 Days or more

101045 Carbon Steel19200.1 to 300.0None2722123.23047
1 Piece(s)Available

8 Days or more

101045 Carbon Steel20200.1 to 300.0None2823323.23048
1 Piece(s)Available

8 Days or more

101045 Carbon Steel22200.1 to 300.0None3225623.23252
1 Piece(s)Available

8 Days or more

101045 Carbon Steel24200.1 to 300.0None3427923.23254
1 Piece(s)Available

8 Days or more

101045 Carbon Steel25200.1 to 300.0None3429123.23254
1 Piece(s)Available

8 Days or more

101045 Carbon Steel28300.1 to 500.0None3948834.83659
1 Piece(s)Available

8 Days or more

101045 Carbon Steel30500.1 to 700.0None4152334.83661
1 Piece(s)Available

8 Days or more

101045 Carbon Steel32500.1 to 700.0None4355834.83663
1 Piece(s)Available

8 Days or more

101045 Carbon Steel35700.1 to 1000.0None4781346.43867
1 Piece(s)Available

8 Days or more

101045 Carbon Steel38700.1 to 1000.0None5088346.43870
1 Piece(s)Available

8 Days or more

101045 Carbon Steel40700.1 to 1000.0None5392946.43873
1 Piece(s)Available

8 Days or more

101045 Carbon Steel42700.1 to 1000.0None5597646.43875
1 Piece(s)Available

8 Days or more

101045 Carbon Steel451000.1 to 3000.0None59191084.550.584
1 Piece(s)Available

8 Days or more

101045 Carbon Steel481000.1 to 3000.0None62204084.550.587
1 Piece(s)Available

8 Days or more

101045 Carbon Steel501000.1 to 3000.0None65212084.550.590
1 Piece(s)Available

9 Days or more

101045 Carbon Steel52.0 to 20.0Electroless Nickel1293.451923
1 Piece(s)Available

9 Days or more

101045 Carbon Steel62.0 to 20.0Electroless Nickel12113.451923
1 Piece(s)Available

9 Days or more

101045 Carbon Steel820.1 to 50.0Electroless Nickel15256.092328
1 Piece(s)Available

9 Days or more

101045 Carbon Steel1020.1 to 50.0Electroless Nickel18448.712331.5
1 Piece(s)Available

9 Days or more

101045 Carbon Steel1250.1 to 70.0Electroless Nickel20538.712333.5
1 Piece(s)Available

9 Days or more

101045 Carbon Steel1450.1 to 70.0Electroless Nickel22618.712335.5
1 Piece(s)Available

9 Days or more

101045 Carbon Steel15100.1 to 150.0Electroless Nickel2311515.32738.5
1 Piece(s)Available

9 Days or more

101045 Carbon Steel16100.1 to 150.0Electroless Nickel2412315.32739.5
1 Piece(s)Available

9 Days or more

101045 Carbon Steel17100.1 to 150.0Electroless Nickel2513115.32740.5
1 Piece(s)Available

9 Days or more

101045 Carbon Steel18200.1 to 300.0Electroless Nickel2621023.23046
1 Piece(s)Available

9 Days or more

101045 Carbon Steel19200.1 to 300.0Electroless Nickel2722123.23047
1 Piece(s)Available

9 Days or more

101045 Carbon Steel20200.1 to 300.0Electroless Nickel2823323.23048
1 Piece(s)Available

9 Days or more

101045 Carbon Steel22200.1 to 300.0Electroless Nickel3225623.23252
1 Piece(s)Available

9 Days or more

101045 Carbon Steel24200.1 to 300.0Electroless Nickel3427923.23254
1 Piece(s)Available

9 Days or more

101045 Carbon Steel25200.1 to 300.0Electroless Nickel3429123.23254
1 Piece(s)Available

9 Days or more

101045 Carbon Steel28300.1 to 500.0Electroless Nickel3948834.83659
1 Piece(s)Available

9 Days or more

101045 Carbon Steel30500.1 to 700.0Electroless Nickel4152334.83661
1 Piece(s)Available

9 Days or more

101045 Carbon Steel32500.1 to 700.0Electroless Nickel4355834.83663
1 Piece(s)Available

9 Days or more

101045 Carbon Steel35700.1 to 1000.0Electroless Nickel4781346.43867
1 Piece(s)Available

9 Days or more

101045 Carbon Steel38700.1 to 1000.0Electroless Nickel5088346.43870
1 Piece(s)Available

9 Days or more

101045 Carbon Steel40700.1 to 1000.0Electroless Nickel5392946.43873
1 Piece(s)Available

9 Days or more

101045 Carbon Steel42700.1 to 1000.0Electroless Nickel5597646.43875
1 Piece(s)Available

9 Days or more

101045 Carbon Steel451000.1 to 3000.0Electroless Nickel59191084.550.584
1 Piece(s)Available

9 Days or more

101045 Carbon Steel481000.1 to 3000.0Electroless Nickel62204084.550.587
1 Piece(s)Available

9 Days or more

101045 Carbon Steel501000.1 to 3000.0Electroless Nickel65212084.550.590
1 Piece(s)Available

6 Days or more

10304 Stainless Steel52.0 to 20.0None1231.051923
1 Piece(s)Available

6 Days or more

10304 Stainless Steel62.0 to 20.0None1241.051923
1 Piece(s)Available

6 Days or more

10304 Stainless Steel82.0 to 20.0None1581.922328
1 Piece(s)Available

6 Days or more

10304 Stainless Steel102.0 to 20.0None18142.752331.5
1 Piece(s)Available

6 Days or more

10304 Stainless Steel122.0 to 20.0None20172.752333.5
1 Piece(s)Available

6 Days or more

10304 Stainless Steel142.0 to 20.0None22202.752335.5
1 Piece(s)Available

6 Days or more

10304 Stainless Steel1520.1 to 50.0None233852738.5
1 Piece(s)Available

6 Days or more

10304 Stainless Steel1620.1 to 50.0None244152739.5
1 Piece(s)Available

6 Days or more

10304 Stainless Steel1720.1 to 50.0None254352740.5
1 Piece(s)Available

6 Days or more

10304 Stainless Steel1850.1 to 70.0None26687.43046

Loading...

More Information

Keyless Bushings - Compact:Related Image
Keyless Bushings - Compact:Related Image
 

Basic Information

Series Compact Type Centering Feature Self-Centering Tightening Structure Single Cone Type
Structure Mechanical Type (Wedge Type) Locking Screw Qty. Multiple Pieces

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.