(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[New] The sizes for the belt nominal width 3/16" for MXL, 3" for H, 20 mm for S5M, 60 mm for S8M and 5 mm for T5 are added. [6/30/2023]
•Belt Series : H, L, MXL, S2M, S3M, S5M, S8M, T10, T5, XL
For complete product overview and details on Timing Belt Clamp Plate - Nut Fitting, Double (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Part Number | ||||
Type | Belt Type | Belt Nominal Width | ||
TBCS | - XL | 025 |
Part Number | W | A | B | T1 | T2 | h | L | P | Included | d | Number of Mounting Holes Number of Hole(s) | ||
Type | Belt Type | Belt Nominal Width | Screw | ||||||||||
TBCS (①+②) | MXL | *025 | 6.4 | 26 | 18 | 4 | 4 | 0.51 | 19 | 11 | M3-12 | 3.4 | 6 |
037 | 9.5 | 22 | 14 | ||||||||||
050 | 12.7 | 26 | 18 | ||||||||||
XL | 025 | 6.4 | 66 | 24 | 6 | 5 | 1.25 | 56 | 12 | M4-15 | 4.5 | ||
031 | 7.9 | 25 | 14 | ||||||||||
037 | 9.5 | 26 | 16 | ||||||||||
050 | 12.7 | 30 | 20 | ||||||||||
L | 050 | 12.7 | 124 | 32 | 8 | 1.90 | 111 | 20 | M5-20 | 5.5 | 8 | ||
075 | 19.1 | 38 | 26 | ||||||||||
100 | 25.4 | 46 | 33 | ||||||||||
H | 075 | 19.1 | 165 | 38 | 10 | 2.30 | 147 | 26 | |||||
100 | 25.4 | 46 | 33 | ||||||||||
150 | 38.1 | 58 | 45 | ||||||||||
200 | 50.8 | 70 | 58 | ||||||||||
S2M | 040 | 4 | 26 | 16 | 4 | 4 | 0.76 | 18 | 8 | M3-12 | 3.4 | 6 | |
060 | 6 | 18 | 10 | ||||||||||
100 | 10 | 24 | 15 | ||||||||||
S3M | 060 | 6 | 39 | 18 | 1.14 | 31 | 10 | ||||||
100 | 10 | 22 | 14 | ||||||||||
150 | 15 | 28 | 20 | ||||||||||
S5M | 100 | 10 | 65 | 26 | 6 | 5 | 1.81 | 51 | 16 | M4-15 | 4.5 | ||
150 | 15 | 32 | 21 | ||||||||||
250 | 25 | 42 | 31 | ||||||||||
S8M | 150 | 15 | 104 | 34 | 8 | 2.85 | 84 | 22 | M5-20 | 5.5 | 8 | ||
250 | 25 | 44 | 32 | ||||||||||
300 | 30 | 50 | 37 | ||||||||||
400 | 40 | 60 | 47 | ||||||||||
T5 | 100 | 10 | 65 | 26 | 6 | 5 | 1.2 | 51 | 16 | M4-15 | 4.5 | 6 | |
150 | 15 | 32 | 21 | ||||||||||
200 | 20 | 38 | 26 | ||||||||||
250 | 25 | 43 | 31 | ||||||||||
T10 | 150 | 15 | 130 | 34 | 8 | 2.5 | 111 | 22 | M5-20 | 5.5 | 8 | ||
200 | 20 | 40 | 27 | ||||||||||
250 | 25 | 44 | 32 | ||||||||||
300 | 30 | 50 | 37 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Belt Type | Timing Belt Clamp Plate |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy