(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Belts - Long, Polyurethane, Configurable Number of Teeth

Timing Belts - Long, Polyurethane, Configurable Number of Teeth

Click this image to zoom it.

Move the mouse over the image to zoom

The belt length is selectable as desired. This timing belts are suitable for a long span synchronous conveyance.

  • inCAD Components
Long Timing Belts - Configurable No. of Teeth:Related Image
Long Timing Belts - Configurable No. of Teeth:Related Image
・Materials
Type Type [ M ]Material
①Main Body ②Core Wire ③Cloth
LTBJ Standard Polyurethane
(for Joint Process)
T5, T10, L , H, S5M,
S8M: Aramid Core Wire
AT5, AT10: Steel Cord
-
LTBN Backside Cloth Lined Nylon Cloth
LTBR Both Sides Cloth Lined
[ ! ]Operating Temp.: -20°C~70°C

Specifications

Part Number - Number of Teeth
 
Type   Belt Type   Belt Nominal Width
LTBJ
LTBR
-
-
AT5
H
  150
200
-
-
800
300
[ ! ]For the belt design data >>Click here, for material properties Click here
■Comparison of Friction Coefficient (Reference Value)
Belt Type
Matching Material
Tooth Surface Back Surface
Cloth Lined Standard Cloth Lined Standard
Steel 0.34 0.65 0.29 0.75
Stainless Steel 0.22 0.68 0.17 0.69
Aluminum 0.19 0.42 0.15 0.50
UHMW 0.18 0.31 0.17 0.32
fluoropolymer 0.12 0.21 0.12 0.28
* Figures in the table are examples of actual measurement, not standard values.
Belt Type Pitch 2θ(°) H h i L Unit Mass g/m (Width: 10mm)
Standard Backside Cloth Lined Both Sides Cloth Lined
L 9.525 40° 3.6 1.91 1.69 3.25 29.1 28.8 -
H 12.7 40° 4.36 2.29 2.07 4.4 36.2 33.8 -
T5 5 40° 2.2 1.2 1.0 1.8 19.0 - 20.0
T10 10 40° 4.5 2.5 2.0 3.5 37.7 34.5 32.5
AT5 5 50° 2.7 1.2 1.5 2.5 32.0 - -
AT10 10 50° 4.5 2.5 2.0 5.0 58.6 - -

Belt Type Pitch Ra Lr H h i Unit Mass g/m (Width: 10mm)
Standard
S5M 5 3.25 3.25 3.31 1.81 1.5 29.0
S8M 8 5.2 5.2 5.3 2.95 2.35 45.2

Part Number Number of Teeth Belt Width (mm) Allowable Tension (N)
Type Belt Type Belt Nominal Width
LTBJ
(Standard)

LTBN
(Backside Cloth Lined)

LTBR
(Both Sides Cloth Lined)
L 050 74~1049 12.7 92
075 19.1 138
100 25.4 184
150 38.1 276
H 075 56~787 19.1 163
100 25.4 216
150 38.1 324
200 50.8 432
S5M 100 140~2000 10 60
150 15 90
250 25 150
S8M 150 88~1250 15 117
250 25 196
300 30 235
400 40 313
T5 100 140~2000 10 58
150 15 87
200 20 116
250 25 145
T10 150 70~1000 15 180
200 20 240
250 25 300
300 30 360
400 40 481
500 50 601
AT5 100 140~2000 10 74
150 15 110
AT10 150 70~1000 15 234
200 20 312
250 25 391
[ ! ]Overall Length: Number of Teeth x Pitch. [ ! ]Kgf=Nx0.101972
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LTBJ-AT10150-[70-1000/1]
LTBJ-AT10200-[70-1000/1]
LTBJ-AT10250-[70-1000/1]
LTBJ-AT5100-[140-2000/1]
LTBJ-AT5150-[140-2000/1]
LTBJ-H075-[56-787/1]
LTBJ-H100-[56-787/1]
LTBJ-H150-[56-787/1]
LTBJ-H200-[56-787/1]
LTBJ-L050-[74-1049/1]
LTBJ-L075-[74-1049/1]
LTBJ-L100-[74-1049/1]
LTBJ-L150-[74-1049/1]
LTBJ-S5M100-[140-2000/1]
LTBJ-S5M150-[140-2000/1]
LTBJ-S5M250-[140-2000/1]
LTBJ-S8M150-[88-1250/1]
LTBJ-S8M250-[88-1250/1]
LTBJ-S8M300-[88-1250/1]
LTBJ-S8M400-[88-1250/1]
LTBJ-T10150-[70-1000/1]
LTBJ-T10200-[70-1000/1]
LTBJ-T10250-[70-1000/1]
LTBJ-T10300-[70-1000/1]
LTBJ-T10400-[70-1000/1]
LTBJ-T10500-[70-1000/1]
LTBJ-T5100-[140-2000/1]
LTBJ-T5150-[140-2000/1]
LTBJ-T5200-[140-2000/1]
LTBJ-T5250-[140-2000/1]
LTBN-H075-[56-787/1]
LTBN-H100-[56-787/1]
LTBN-H150-[56-787/1]
LTBN-H200-[56-787/1]
LTBN-L050-[74-1049/1]
LTBN-L075-[74-1049/1]
LTBN-L100-[74-1049/1]
LTBN-L150-[74-1049/1]
LTBN-T10150-[70-1000/1]
LTBN-T10200-[70-1000/1]
LTBN-T10250-[70-1000/1]
LTBN-T10300-[70-1000/1]
LTBN-T10400-[70-1000/1]
LTBN-T10500-[70-1000/1]
LTBR-T10150-[70-1000/1]
LTBR-T10200-[70-1000/1]
LTBR-T10250-[70-1000/1]
LTBR-T10300-[70-1000/1]
LTBR-T10400-[70-1000/1]
LTBR-T10500-[70-1000/1]
LTBR-T5100-[140-2000/1]
LTBR-T5150-[140-2000/1]
LTBR-T5200-[140-2000/1]
LTBR-T5250-[140-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Belt Type Belt width
(mm)
Core Wire Material Belt-shaped type Belt Nominal Width Number of Teeth
1 Piece(s)

15 Days or more

10StandardAT1015Steel CordTrapezoid Tooth Profile AT Type15070 ~ 1000
1 Piece(s)

15 Days or more

10StandardAT1020Steel CordTrapezoid Tooth Profile AT Type20070 ~ 1000
1 Piece(s)

15 Days or more

10StandardAT1025Steel CordTrapezoid Tooth Profile AT Type25070 ~ 1000
1 Piece(s)

15 Days or more

10StandardAT510Steel CordTrapezoid Tooth Profile AT Type100140 ~ 2000
1 Piece(s)

15 Days or more

10StandardAT515Steel CordTrapezoid Tooth Profile AT Type150140 ~ 2000
1 Piece(s)

15 Days or more

10StandardH19.1AramidTrapezoid Tooth Profile Circular Type07556 ~ 787
1 Piece(s)

15 Days or more

10StandardH25.4AramidTrapezoid Tooth Profile Circular Type10056 ~ 787
1 Piece(s)

15 Days or more

10StandardH38.1AramidTrapezoid Tooth Profile Circular Type15056 ~ 787
1 Piece(s)

15 Days or more

10StandardH50.8AramidTrapezoid Tooth Profile Circular Type20056 ~ 787
1 Piece(s)

15 Days or more

10StandardMXL/T8012.7AramidTrapezoid Tooth Profile Circular Type05074 ~ 1049
1 Piece(s)

15 Days or more

10StandardMXL/T8019.1AramidTrapezoid Tooth Profile Circular Type07574 ~ 1049
1 Piece(s)

15 Days or more

10StandardMXL/T8025.4AramidTrapezoid Tooth Profile Circular Type10074 ~ 1049
1 Piece(s)

15 Days or more

10StandardMXL/T8038.1AramidTrapezoid Tooth Profile Circular Type15074 ~ 1049
1 Piece(s)

15 Days or more

10StandardS5M10AramidRound tooth profile super torque100140 ~ 2000
1 Piece(s)

15 Days or more

10StandardS5M15AramidRound tooth profile super torque150140 ~ 2000
1 Piece(s)

15 Days or more

10StandardS5M25AramidRound tooth profile super torque250140 ~ 2000
1 Piece(s)

15 Days or more

10StandardS8M15AramidRound tooth profile super torque15088 ~ 1250
1 Piece(s)

15 Days or more

10StandardS8M25AramidRound tooth profile super torque25088 ~ 1250
1 Piece(s)

15 Days or more

10StandardS8M30AramidRound tooth profile super torque30088 ~ 1250
1 Piece(s)

15 Days or more

10StandardS8M40AramidRound tooth profile super torque40088 ~ 1250
1 Piece(s)

15 Days or more

10StandardT1015AramidTrapezoid Tooth Profile Metric Type15070 ~ 1000
1 Piece(s)

15 Days or more

10StandardT1020AramidTrapezoid Tooth Profile Metric Type20070 ~ 1000
1 Piece(s)

15 Days or more

10StandardT1025AramidTrapezoid Tooth Profile Metric Type25070 ~ 1000
1 Piece(s)

15 Days or more

10StandardT1030AramidTrapezoid Tooth Profile Metric Type30070 ~ 1000
1 Piece(s)

15 Days or more

10StandardT1040AramidTrapezoid Tooth Profile Metric Type40070 ~ 1000
1 Piece(s)

15 Days or more

10StandardT1050AramidTrapezoid Tooth Profile Metric Type50070 ~ 1000
1 Piece(s)

15 Days or more

10StandardT510AramidTrapezoid Tooth Profile Metric Type100140 ~ 2000
1 Piece(s)

15 Days or more

10StandardT515AramidTrapezoid Tooth Profile Metric Type150140 ~ 2000
1 Piece(s)

15 Days or more

10StandardT520AramidTrapezoid Tooth Profile Metric Type200140 ~ 2000
1 Piece(s)

15 Days or more

10StandardT525AramidTrapezoid Tooth Profile Metric Type250140 ~ 2000
1 Piece(s)

12 Days or more

10Backside Cloth LinedH19.1AramidTrapezoid Tooth Profile Circular Type07556 ~ 787
1 Piece(s)

12 Days or more

10Backside Cloth LinedH25.4AramidTrapezoid Tooth Profile Circular Type10056 ~ 787
1 Piece(s)

12 Days or more

10Backside Cloth LinedH38.1AramidTrapezoid Tooth Profile Circular Type15056 ~ 787
1 Piece(s)

12 Days or more

10Backside Cloth LinedH50.8AramidTrapezoid Tooth Profile Circular Type20056 ~ 787
1 Piece(s)

12 Days or more

10Backside Cloth LinedMXL/T8012.7AramidTrapezoid Tooth Profile Circular Type05074 ~ 1049
1 Piece(s)

12 Days or more

10Backside Cloth LinedMXL/T8019.1AramidTrapezoid Tooth Profile Circular Type07574 ~ 1049
1 Piece(s)

12 Days or more

10Backside Cloth LinedMXL/T8025.4AramidTrapezoid Tooth Profile Circular Type10074 ~ 1049
1 Piece(s)

12 Days or more

10Backside Cloth LinedMXL/T8038.1AramidTrapezoid Tooth Profile Circular Type15074 ~ 1049
1 Piece(s)

12 Days or more

10Backside Cloth LinedT1015AramidTrapezoid Tooth Profile Metric Type15070 ~ 1000
1 Piece(s)

12 Days or more

10Backside Cloth LinedT1020AramidTrapezoid Tooth Profile Metric Type20070 ~ 1000
1 Piece(s)

12 Days or more

10Backside Cloth LinedT1025AramidTrapezoid Tooth Profile Metric Type25070 ~ 1000
1 Piece(s)

12 Days or more

10Backside Cloth LinedT1030AramidTrapezoid Tooth Profile Metric Type30070 ~ 1000
1 Piece(s)

12 Days or more

10Backside Cloth LinedT1040AramidTrapezoid Tooth Profile Metric Type40070 ~ 1000
1 Piece(s)

12 Days or more

10Backside Cloth LinedT1050AramidTrapezoid Tooth Profile Metric Type50070 ~ 1000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT1015AramidTrapezoid Tooth Profile Metric Type15070 ~ 1000
1 Piece(s)

15 Days or more

10Both Sides Cloth LinedT1020AramidTrapezoid Tooth Profile Metric Type20070 ~ 1000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT1025AramidTrapezoid Tooth Profile Metric Type25070 ~ 1000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT1030AramidTrapezoid Tooth Profile Metric Type30070 ~ 1000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT1040AramidTrapezoid Tooth Profile Metric Type40070 ~ 1000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT1050AramidTrapezoid Tooth Profile Metric Type50070 ~ 1000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT510AramidTrapezoid Tooth Profile Metric Type100140 ~ 2000
1 Piece(s)

22 Days or more

10Both Sides Cloth LinedT515AramidTrapezoid Tooth Profile Metric Type150140 ~ 2000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT520AramidTrapezoid Tooth Profile Metric Type200140 ~ 2000
1 Piece(s)

12 Days or more

10Both Sides Cloth LinedT525AramidTrapezoid Tooth Profile Metric Type250140 ~ 2000

Loading...

  1. 1

Example

Long Timing Belts - Configurable No. of Teeth:Related Image
BTG (>> Click here)
[ ! ]For other examples of use >> Click here
 

Basic Information

Belt Shape Closed End (Weld Connection) Belt Material Polyurethane

Frequently asked questions (FAQ)

質問: What is the difference between LTBN and TBN belts?
回答: LTBN and TBN will work on the same pulley granted they are the same type (H type, MXL type, etc.), however an LTBN belt carries products on its outer surface, which can be more expensive, and TBN is designed for torque transmission.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.