(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Series : AT10, AT5, H, L, P3M, P5M, P8M, S3M, S5M, S8M, T10, T5, XL
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Circular Tooth Profile PX Belt, Round Tooth Profile Super Torque, Trapezoidal Tooth Profile Circular Type, Trapezoidal Tooth Profile Metric Type
For complete product overview and details on Open End Belt - Polyurethane, Chloroprene Rubber (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |
Main Body | Core Wire | |
TBOG, HTBOG, PTBOG | Chloroprene Rubber (Black) | Glass Cord |
TBO, HTBO, TTBO | Polyurethane (White) | Steel Cord |
Part Number | - | Number of Teeth | ||||
Type | Belt Type | Belt Nominal Width | ||||
TBO HTBOG TTBO | - H - S5M - AT5 | 100 100 150 | - - - | 1100 500 1200 |
Belt Type | Pitch | 2θ (°) | H | h | i | L | Unit Mass g/m (Width: 10mm) | |
Chloroprene Rubber | Polyurethane | |||||||
XL | 5.08 | 50° | 2.25 | 1.25 | 1.0 | 1.35 | 26.77 | 22.17 |
L | 9.525 | 40° | 3.5 | 1.9 | 1.6 | 3.2 | 37.8 | 36.22 |
H | 12.7 | 40° | 4.3 | 2.3 | 2.0 | 4.4 | 52.36 | 41.22 |
T5 | 5 | 40° | 2.2 | 1.2 | 1.0 | 1.8 | - | 22.1 |
T10 | 10 | 40° | 4.5 | 2.5 | 2.0 | 3.5 | - | 47.6 |
AT5 | 5 | 50° | 2.7 | 1.2 | 1.5 | 2.5 | - | 32.0 |
AT10 | 10 | 50° | 4.5 | 2.5 | 2.0 | 5 | - | 58.6 |
Belt Type | Pitch | Ra | Lr | H | h | i | PLD | Unit Mass g/m (Width: 10mm) | |
Chloroprene Rubber | Polyurethane | ||||||||
S3M | 3 | 1.95 | 1.95 | 2.10(2.00) | 1.14 | 0.96(0.86) | 0.381 | - | 24.3 |
S5M | 5 | 3.25 | 3.25 | 3.61(3.20) | 1.91(1.77) | 1.70(1.43) | 0.480 | 38.8 | 34.6 |
S8M | 8 | 5.20 | 5.20 | 5.30(5.00) | 3.05(2.85) | 2.25(2.15) | 0.686 | 55.2 | 57.6 |
Belt Type | Pitch | ℓ | H | h | PLD | r | Unit Mass g/m (Width: 10mm) |
Chloroprene Rubber | |||||||
P5M | 5 | 3.25 | 3.6 | 1.81 | 0.571 | 0.5 | 41.0 |
P8M | 8 | 5.2 | 5.5 | 2.9 | 0.686 | 0.8 | 56.0 |
Part Number | Number of Teeth | Belt Width (mm) | Allowable Tension (N) | Applicable Metal Joint | |||
Type | Belt Type | Belt Nominal Width | Chloroprene Rubber | Polyurethane | |||
TBOG (Chloroprene Rubber) TBO (Polyurethane) | XL | 025 | 30~3937 | 6.4 | - | 66 | TBCK-XL025 |
037 | 9.5 | 47 | 102 | TBCK-XL037 | |||
050 | 12.7 | 70 | 142 | TBCK-XL050 | |||
L | 050 | 30~2099 | 12.7 | 95 | 259 | TBCK-L050 | |
075 | 19.1 | 165 | 387 | TBCK-L075 | |||
100 | 25.4 | - | 519 | TBCK-L100 | |||
H | 075 | 45~1574 | 19.1 | - | 397 | TBCK-H075 | |
100 | 25.4 | 529 | TBCK-H100 | ||||
150 | 38.1 | - | 799 | TBCK-H150 | |||
200 | 50.8 | - | 1093 | TBCK-H200 | |||
HTBOG (Chloroprene Rubber) HTBO (Polyurethane) | S3M | 060 | 40~6666 | 6 | - | 127 | TBCK-S3M060 |
100 | 10 | - | 106 | TBCS-S3M100 | |||
150 | 15 | - | 159 | TBCS-S3M150 | |||
S5M | 100 | 50~4000 | 10 | 310 | 215 | TBCK-S5M100 | |
150 | 15 | 490 | 323 | TBCK-S5M150 | |||
250 | 25 | - | 539 | TBCK-S5M250 | |||
S8M | 150 | 60~2500 | 15 | - | 647 | TBCK-S8M150 | |
250 | 25 | 950 | 1176 | TBCK-S8M250 | |||
300 | 30 | - | 1412 | TBCK-S8M300 | |||
400 | 40 | - | 1882 | TBCK-S8M400 | |||
PTBOG (Chloroprene Rubber) | P5M | 100 | 50~4000 | 10 | 287 | - | TBCK-S5M100 |
150 | 15 | 456 | - | TBCK-S5M150 | |||
250 | 25 | 817 | - | TBCK-S5M250 | |||
P8M | 150 | 60~2500 | 15 | 606 | - | TBCK-S8M150 | |
250 | 25 | 1060 | - | TBCK-S8M250 | |||
TTBO (Polyurethane) | T5 | 100 | 40~4000 | 10 | - | 112 | TBCK-T5100 |
150 | 15 | - | 166 | TBCK-T5150 | |||
200 | 20 | - | 225 | TBCK-T5200 | |||
250 | 25 | - | 284 | TBCK-T5250 | |||
T10 | 150 | 40~2000 | 15 | - | 299 | TBCK-T10150 | |
200 | 20 | - | 397 | TBCK-T10200 | |||
250 | 25 | - | 529 | TBCK-T10250 | |||
300 | 30 | - | 627 | TBCK-T10300 | |||
400 | 40 | - | 862 | TBCK-T10400 | |||
500 | 50 | - | 1064 | TBCK-T10500 | |||
AT5 | 100 | 40~4000 | 10 | - | 147 | TBCK-AT5100 | |
150 | 15 | - | 221 | TBCK-AT5150 | |||
AT10 | 150 | 40~2000 | 15 | - | 469 | TBCK-AT10150 | |
200 | 20 | - | 625 | TBCK-AT10200 | |||
250 | 25 | - | 781 | TBCK-AT10250 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HTBO-S3M060-[40-6666/1] |
HTBO-S3M100-[40-6666/1] |
HTBO-S3M150-[40-6666/1] |
HTBO-S5M100-[1-4000/1] |
HTBO-S5M150-[1-4000/1] |
HTBO-S5M250-[50-4000/1] |
HTBO-S8M150-[1-2500/1] |
HTBO-S8M250-[1-2500/1] |
HTBO-S8M300-[60-2500/1] |
HTBO-S8M400-[60-2500/1] |
HTBOG-S5M100-[50-4000/1] |
HTBOG-S5M150-[50-4000/1] |
HTBOG-S8M250-[60-2500/1] |
PTBOG-P5M100-[50-4000/1] |
PTBOG-P5M150-[50-4000/1] |
PTBOG-P5M250-[50-4000/1] |
PTBOG-P8M150-[60-2500/1] |
PTBOG-P8M250-[60-2500/1] |
TBO-H075-[41-1574/1] |
TBO-H100-[1-1574/1] |
TBO-H150-[1-1574/1] |
TBO-H200-[1-1574/1] |
TBO-L050-[1-2099/1] |
TBO-L075-[1-2099/1] |
TBO-L100-[1-2099/1] |
TBO-XL025-[1-3937/1] |
TBO-XL037-[1-3937/1] |
TBO-XL050-[1-3937/1] |
TBOG-H100-[45-1574/1] |
TBOG-L050-[30-2099/1] |
TBOG-L075-[30-2099/1] |
TBOG-XL050-[30-3937/1] |
TTBO-AT10150-[40-2000/1] |
TTBO-AT10200-[40-2000/1] |
TTBO-AT10250-[40-2000/1] |
TTBO-AT5100-[40-4000/1] |
TTBO-AT5150-[40-4000/1] |
TTBO-T10150-[1-2000/1] |
TTBO-T10200-[40-2000/1] |
TTBO-T10250-[1-2000/1] |
TTBO-T10300-[40-2000/1] |
TTBO-T10400-[40-2000/1] |
TTBO-T10500-[40-2000/1] |
TTBO-T5100-[1-4000/1] |
TTBO-T5150-[1-4000/1] |
TTBO-T5200 |
TTBO-T5250-[40-4000/1] |
Loading...
Belt Type | Open End | Belt Tooth Surface | Standard (Single Sided) | Transmission Torque | Regular Torque Transmission |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy