(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used as the tension adjuster for timing belts.
Part Number
Configured Part Number is shown.
Part Number | - | W (W1) |
TPCFN50 WS222S | - | 31 |
Part Number | TPBSN | TPCFN | F | L | S | Bearing Dimensions | Applicable Idler Shaft | |||
Type | D | W | W1 | No. | d | B | ||||
TPBSN TPCFN | 38 | 15 | 18 | 42 | 18 | 4.5 | 6200ZZ | 10 | 9 | WS010S |
40 | 20 | 26 | 48 | 26 | 8 | 6201ZZ | 12 | 10 | WS116S, WS122S | |
45 | 25 | 50 | 25 | 7 | 6202ZZ | 15 | 11 | WS216S | ||
46 | 52 | 7.5 | 6201ZZ | 12 | 10 | WS112S, WS116S | ||||
50 | 25 | 31 | 62 | 31 | 10.5 | WS116S, WS122S | ||||
60 | 30 | - | 66 | 36 | 13 | |||||
70 | 28 | - | 80 | 35 | 12 | 6202ZZ | 15 | 11 | WS216S, WS222S |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TPBSN38-15 |
TPBSN40-20 |
TPBSN45-20 |
TPBSN46-20 |
TPBSN50-25 |
TPBSN60-30 |
TPBSN70-28 |
TPCFN38-18 |
TPCFN40-26 |
TPCFN45-25 |
TPCFN46-25 |
TPCFN50-31 |
Loading...
Type | Idlers | Material | Glass Reinforced Nylon (Engineered Plastic) | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Timing Pulleys/Idlers | Idlers |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy