(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Available number of teeth increased on metric pulleys. [August 2023]
MechaLock Standard Type incorporated Timing Pulley with centering function.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment | |||||||||
Belt Width 15mm | Belt Width 20mm | Belt Width 25mm | Belt Width 30mm | Belt Width 40mm | Belt Width 50mm | Pulley | Flange | Bushing | Pulley | Flange | Bushing |
A: 17 W: 22 | A: 22 W: 26 Y: 18 | A: 27 W: 32 Y: 22(23.5) | A: 32 W: 37 Y: 24 (25, 27) | A: 43 W: 48 Y: 30 (31, 34) | A: 53 W: 58 Y: 35 (36, 39) 35(36, 39) | ||||||
HTTA_ _T10150 | HTTA_ _T10200 | HTTA_ _T10250 | HTTA_ _T10300 | HTTA_ _T10400 | HTTA_ _T10500 | Aluminum Alloy 7000 series | Aluminum Alloy | 1045 Carbon Steel or quivalent | Clear Anodize | - | |
HTTK_ _T10150 | HTTK_ _T10200 | HTTK_ _T10250 | HTTK_ _T10300 | - | - | Hard Clear Anodize* | - | ||||
HTTT_ _T10150 | HTTT_ _T10200 | HTTT_ _T10250 | HTTT_ _T10300 | HTTT_ _T10400 | HTTT_ _T10500 | 1045 Carbon Steel or Equivalent | Low Carbon Steel | 1045 Carbon Steel or Equivalent | - |
Part Number | Pulley Shape | dH7 Range (Select Shaft Bore Dia. from Table 1) | P.D. | O.D. | F | E | ||||||||||||
T10150 | T10200 | T10250 | T10300 | T10400 | T10500 | |||||||||||||
Type | Teeth | Type, Nominal Width | EShape | EShape | FShape | EShape | FShape | EShape | FShape | EShape | FShape | EShape | FShape | |||||
HTTA HTTK HTTT | 16 | T10150 *A: 17 *W: 22 T10200 *A: 22 *W: 27 *Y: 18 T10250 *A: 27 *W: 32 *Y: 22 (d24~: Y=23.5) T10300 *A: 32 *W: 37 *Y: 24 (d24~32: Y=25) (d35~: Y=27) T10400 *A: 43 *W: 48 *Y: 30 (d24~32: Y=31) (d35~: Y=34) T10500 *A: 53 *W: 58 *Y: 35 (d24~32: Y=36) (d35~: Y=39) | E F | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 50.93 | 49.05 | 58 | 40 |
18 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 57.3 | 55.45 | 61 | 45 | |||
20 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 63.66 | 61.8 | 67 | 50 | |||
22 | 14~22 | 14~22 | 14~19 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 70.03 | 68.15 | 80 | 60 | |||
24 | 14~22 | 14~28 | 14~19 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 76.39 | 74.55 | 87 | 67 | |||
25 | 14~22 | 14~28 | 14~19 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 79.58 | 77.7 | 87 | 67 | |||
26 | 14~22 | 14~28 | 14~19 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 82.76 | 80.9 | |||||
28 | 16~22 | 16~32 | 16~19 | 16~32 | 16~30 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 89.13 | 87.25 | 95 | 75 | |||
30 | 16~22 | 16~32 | 16~19 | 16~32 | 16~30 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 95.49 | 93.65 | 104 | 84 | |||
32 | 20, 22 | 20~35 | - | 20~35 | 20~30 | 20~35 | 20~35 | 20~35 | 20~35 | 20~35 | 20~35 | 101.86 | 100 | 111 | 90 | |||
34 | 20, 22 | 20~35 | 20~35 | 20~30 | 20~35 | 20~35 | 20~35 | 20~35 | 20~35 | 20~35 | 108.22 | 106.40 | 115 | 95 | ||||
36 | 20, 22 | 20~35 | 20~40 | 20~30 | 20~40 | 20~35 | 20~40 | 20~35 | 20~40 | 20~35 | 114.59 | 112.75 | 123 | 102 | ||||
40 | 20, 22 | 20~35 | 20~50 | 20~30 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~35 | 127.32 | 125.45 | 135 | 115 | ||||
44 | 20, 22 | 20~35 | 20~50 | 20~30 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~35 | 140.06 | 138.2 | 152 | 130 | ||||
48 | 20, 22 | 20~35 | 20~50 | 20~30 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~35 | 152.79 | 150.95 | 160 | 140 | ||||
50 | 20, 22 | 20~35 | - | 20~50 | 20~30 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~35 | 159.15 | 157.30 | 170 | 150 | |||
60 | 20, 22 | 20~35 | 20~50 | 20~30 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~35 | 190.99 | 189.10 | 200 | 175 |
dH7 | Max. Allowable Torque (Nm) | D1 | (L) |
12 | 44.1 | 28.5 | 6.5 |
14 | 63.7 | 30.5 | |
15 | 80.4 | 31.5 | |
16 | 83.3 | 33 | |
17 | 92.2 | 33.5 | |
18 | 95.1 | 34.5 | |
19 | 98.1 | 35.5 | |
20 | 216.0 | 42 | 8 |
22 | 255.0 | 44 | |
24 | 363.0 | 46 | |
25 | 392.0 | 47 | |
28 | 441.0 | 50 | 8.5 |
30 | 500.0 | 52 | |
32 | 530.0 | 54 | |
35 | 883.0 | 62 | 10 |
40 | 1079.0 | 67 | |
45 | 1285.0 | 72 | |
50 | 1706.0 | 77 | 10.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HTTA16T10150-E-12 |
HTTA16T10150-E-14 |
HTTA16T10200-E-12 |
HTTA16T10200-E-14 |
HTTA16T10200-F-12 |
HTTA16T10200-F-14 |
HTTA16T10250-E-12 |
HTTA16T10250-E-14 |
HTTA16T10250-F-12 |
HTTA16T10250-F-14 |
HTTA16T10300-E-12 |
HTTA16T10300-E-14 |
HTTA16T10300-F-12 |
HTTA16T10300-F-14 |
HTTA16T10400-E-12 |
HTTA16T10400-E-14 |
HTTA16T10400-F-12 |
HTTA16T10400-F-14 |
HTTA16T10500-E-12 |
HTTA16T10500-E-14 |
HTTA16T10500-F-12 |
HTTA16T10500-F-14 |
HTTA18T10150-E-12 |
HTTA18T10150-E-14 |
HTTA18T10150-E-15 |
HTTA18T10150-E-16 |
HTTA18T10200-E-12 |
HTTA18T10200-E-14 |
HTTA18T10200-E-15 |
HTTA18T10200-E-16 |
HTTA18T10200-F-12 |
HTTA18T10200-F-14 |
HTTA18T10200-F-15 |
HTTA18T10200-F-16 |
HTTA18T10250-E-12 |
HTTA18T10250-E-14 |
HTTA18T10250-E-15 |
HTTA18T10250-E-16 |
HTTA18T10250-F-12 |
HTTA18T10250-F-14 |
HTTA18T10250-F-15 |
HTTA18T10250-F-16 |
HTTA18T10300-E-12 |
HTTA18T10300-E-14 |
HTTA18T10300-E-15 |
HTTA18T10300-E-16 |
HTTA18T10300-F-12 |
HTTA18T10300-F-14 |
HTTA18T10300-F-15 |
HTTA18T10300-F-16 |
HTTA18T10400-E-12 |
HTTA18T10400-E-14 |
HTTA18T10400-E-15 |
HTTA18T10400-E-16 |
HTTA18T10400-F-12 |
HTTA18T10400-F-14 |
HTTA18T10400-F-15 |
HTTA18T10400-F-16 |
HTTA18T10500-E-12 |
HTTA18T10500-E-14 |
Part Number |
---|
Loading...
Type | Keyless Pulley | Belt Type | T10 | Timing Pulleys/Idlers | Pulleys |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy