(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - High torque, with locking bushing, P5M series.

Timing Pulleys - High torque, with locking bushing, P5M series.
  • Spec Change

Phase matching is easy because machining to shafts is not required.

  • METRIC
  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

PDFP.2019-1404

Unit examples related to this product
Keyless High Torque Timing Pulley - P5M Type, ST/SH Keyless Bushing:Related Image
・Materials
 
Part Number[ M ] Material[ S ] Surface Treatment
Belt Width 10mmBelt Width 15mmPulleyFlangeBushingPulleyFlangeBushing
A: 11.6 W: 16A: 16.6 W: 21
PTLA_ _P5M100PTLA_ _P5M150Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
PTLN_ _P5M100PTLN_ _P5M150Electroless Nickel Plating-
PTLM_ _P5M100PTLM_ _P5M1501045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
Black Oxide
PTLG_ _P5M100PTLG_ _P5M150Electroless Nickel Plating

Specifications

Keyless High Torque Timing Pulley - P5M Type, ST/SH Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
P5M100P5M150
TypeTeethType, Nominal WidthEShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(SH Bushing)
PTLA
PTLN
22P5M100
*A: 11.6
*W: 16

P5M150
*A: 16.6
*W: 21
E


F
888835.0133.874028
248~1188~11838.2037.064432
258~1188~11839.7938.65
268~1488~148~1241.3840.244836
288~1688~168~1244.5643.425038
3010~17-10~1710, 11, 1247.7546.605540
3210~1710~1710, 11, 1250.9349.79
3410~1710~1710, 11, 1254.1152.976146
3610~2210~2210, 11, 1257.3056.156750
4010~2210~2210, 11, 1263.6662.52
4412~2512~251270.0368.897458
4812~2812~281276.3975.258363
5012~35-12~351279.5878.448767
6012~3812~421295.4994.3510484
7212~3812~4212114.59113.45119100
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque NmD(L)
ST BushingSH BushingST BushingSH Bushing
8168.525.524.58.5
103918302910.5
1143203130
1248233231
1473-35-12
157836
16833713
178838
181544314
1916345
2017146
2218648
2420650
2521652
283535415.5
3038257
324125916.5
3545163
386867019
4072571
4275771

Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)
P.D.O.D.FE
TypeTeethType, Nominal WidthP5M100(ST Bushing)P5M150(ST Bushing)
PTLM
PTLG
22P5M100
*A: 11.6
*W: 16

P5M150
*A: 16.6
*W: 21
E8-35.0133.874028
24838.2037.064432
2610, 1241.3840.244836
2810, 1244.5643.425038
301212, 14, 1547.7546.605540
32-12, 14, 1550.9349.79
3612, 14, 1557.3056.156750
4415, 2470.0368.897458
5015, 2479.5878.448767
6015, 2495.4994.3510484
[ ! ]Electroless nickel plated bushing decreases maximum allowable torque and allowable thrust load by 20~30%

Alterations

Keyless High Torque Timing Pulley - P5M Type, ST/SH Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PTLA22P5M100-E-8
PTLA22P5M100-F-8
PTLA22P5M150-E-8
PTLA22P5M150-F-8
PTLA24P5M100-E-[8,​10,​11]
PTLA24P5M100-F-8
PTLA24P5M150-E-[8,​10,​11]
PTLA24P5M150-F-8
PTLA25P5M100-E-[8,​10,​11]
PTLA25P5M100-F-8
PTLA25P5M150-E-[8,​10,​11]
PTLA25P5M150-F-8
PTLA26P5M100-E-[8,​10,​11,​12,​14]
PTLA26P5M100-F-8
PTLA26P5M150-E-[8,​10,​11,​12,​14]
PTLA26P5M150-F-[8,​10,​11,​12]
PTLA28P5M100-E-[8,​10,​11,​12,​14,​15,​16]
PTLA28P5M100-F-8
PTLA28P5M150-E-[8,​10,​11,​12,​14,​15,​16]
PTLA28P5M150-F-[8,​10,​11,​12]
PTLA30P5M100-E-[10,​11,​12,​14,​15,​16,​17]
PTLA30P5M150-E-[10,​11,​12,​14,​15,​16,​17]
PTLA30P5M150-F-[10,​11,​12]
PTLA32P5M100-E-[10,​11,​12,​14,​15,​16,​17]
PTLA32P5M150-E-[10,​11,​12,​14,​15,​16,​17]
PTLA32P5M150-F-[10,​11,​12]
PTLA34P5M100-E-[10,​11,​12,​14,​15,​16,​17]
PTLA34P5M150-E-[10,​11,​12,​14,​15,​16,​17]
PTLA34P5M150-F-[10,​11,​12]
PTLA36P5M100-E-[10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22]
PTLA36P5M150-E-[10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22]
PTLA36P5M150-F-[10,​11,​12]
PTLA40P5M100-E-[10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22]
PTLA40P5M150-E-[10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22]
PTLA40P5M150-F-[10,​11,​12]
PTLA44P5M100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
PTLA44P5M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
PTLA44P5M150-F-12
PTLA48P5M100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28]
PTLA48P5M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28]
PTLA48P5M150-F-12
PTLA50P5M100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA50P5M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
PTLA50P5M150-F-12
PTLA60P5M100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38]
PTLA60P5M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA60P5M150-F-12
PTLA72P5M100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38]
PTLA72P5M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42]
PTLA72P5M150-F-12
PTLG22P5M100-E-8
PTLG24P5M100-E-8
PTLG26P5M100-E-[10,​12]
PTLG28P5M100-E-[10,​12]
PTLG30P5M100-E-12
PTLG30P5M150-E-[12,​14,​15]
PTLG32P5M150-E-[12,​14,​15]
PTLG36P5M150-E-[12,​14,​15]
PTLG44P5M150-E-[15,​24]
PTLG50P5M150-E-[15,​24]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 00.Shaft Bore Dia. [d]
(mm)
1 Piece(s)

10 Days or more

101022Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101022Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101522Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101522Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101024Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 11
1 Piece(s)

10 Days or more

101024Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101524Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 11
1 Piece(s)

10 Days or more

101524Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101025Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 11
1 Piece(s)

10 Days or more

101025Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101525Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 11
1 Piece(s)

10 Days or more

101525Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101026Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 14
1 Piece(s)

10 Days or more

101026Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101526Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 14
1 Piece(s)

10 Days or more

101526Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

10 Days or more

101028Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 16
1 Piece(s)

10 Days or more

101028Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

10 Days or more

101528Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 16
1 Piece(s)

10 Days or more

101528Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

10 Days or more

101030Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101530Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101530Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

101032Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101532Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101532Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

101034Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101534Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101534Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

101036Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 22
1 Piece(s)

10 Days or more

101536Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 22
1 Piece(s)

10 Days or more

101536Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

101040Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 22
1 Piece(s)

10 Days or more

101540Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 22
1 Piece(s)

10 Days or more

101540Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

101044Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 25
1 Piece(s)

10 Days or more

101544Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 25
1 Piece(s)

10 Days or more

101544Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

101048Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 28
1 Piece(s)

10 Days or more

101548Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 28
1 Piece(s)

10 Days or more

101548Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

101050Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 35
1 Piece(s)

10 Days or more

101550Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 35
1 Piece(s)

10 Days or more

101550Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

101060Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 38
1 Piece(s)

10 Days or more

101560Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 42
1 Piece(s)

10 Days or more

101560Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

10 Days or more

101072Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 38
1 Piece(s)

10 Days or more

101572Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 42
1 Piece(s)

10 Days or more

101572Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

8 Days or more

101022Shape ESteelElectroless Nickel Plating8
1 Piece(s)

8 Days or more

101024Shape ESteelElectroless Nickel Plating8
1 Piece(s)

8 Days or more

101026Shape ESteelElectroless Nickel Plating10 ~ 12
1 Piece(s)

8 Days or more

101028Shape ESteelElectroless Nickel Plating10 ~ 12
1 Piece(s)

8 Days or more

101030Shape ESteelElectroless Nickel Plating12
1 Piece(s)

8 Days or more

101530Shape ESteelElectroless Nickel Plating12 ~ 15
1 Piece(s)

8 Days or more

101532Shape ESteelElectroless Nickel Plating12 ~ 15
1 Piece(s)

8 Days or more

101536Shape ESteelElectroless Nickel Plating12 ~ 15
1 Piece(s)

8 Days or more

101544Shape ESteelElectroless Nickel Plating15 ~ 24
1 Piece(s)

8 Days or more

101550Shape ESteelElectroless Nickel Plating15 ~ 24

Loading...

 

Basic Information

Type Keyless Pulley Belt Type P5M Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support