(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Available number of teeth increased on metric pulleys. [August 2023]
MechaLock Standard Type incorporated Timing Pulley with centering function.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment | |||||||
Belt Width 15mm | Belt Width 25mm | Belt Width 30mm | Belt Width 40mm | Pulley | Flange | MechaLock | Pulley | Flange | MechaLock |
A: 17 W: 22 | A: 28 W: 33 Y: 22 (24, 24.5) | A: 33 W: 38 Y: 24 (25, 28) | A: 44 W: 49 Y: 30 (31, 34) | ||||||
HHTA_ _S8M150 | HHTA_ _S8M250 | HHTA_ _S8M300 | HHTA_ _S8M400 | Aluminum Alloy 7000 series | Aluminum Alloy | 1045 Carbon Steel or Equivalent | Clear Anodize | - | |
HHTK_ _S8M150 | HHTK_ _S8M250 | HHTK_ _S8M300 | HHTK_ _S8M400 | Hard Clear Anodize* | - | ||||
HHTN_ _S8M150 | HHTN_ _S8M250 | HHTN_ _S8M300 | HHTN_ _S8M400 | Electroless Nickel Plating | - | ||||
HHTT_ _S8M150 | HHTT_ _S8M250 | HHTT_ _S8M300 | HHTT_ _S8M400 | 1045 Carbon Steel or Equivalent | Low Carbon Steel | 1045 Carbon Steel or Equivalent | - | ||
HHTM_ _S8M150 | HHTM_ _S8M250 | HHTM_ _S8M300 | HHTM_ _S8M400 | Black Oxide | |||||
HHTP_ _S8M150 | HHTP_ _S8M250 | HHTP_ _S8M300 | HHTP_ _S8M400 | Electroless Nickel Plating |
Part Number | - | Pulley Shape | - | Shaft Bore Dia. |
HHTA 60S8M300 | - | F | - | 40 |
Part Number | Pulley Shape | dH7 Range (Select Shaft Bore Dia. from Table 1) | P.D. | O.D. | F | E | ||||||||
S8M150 | S8M250 | S8M300 | S8M400 | |||||||||||
Type | Number of Teeth | Type / Nominal Width | EShape | EShape | FShape | EShape | FShape | EShape | FShape | |||||
HHTA HHTK HHTN HHTT HHTM HHTP | 19 | S8M150 *A: 17 *W: 22 S8M250 *A: 28 *W: 33 *Y: 22 (d24~30: Y=24) (d32~: Y=24.5) S8M300 *A: 33 *W: 38 *Y: 24 (d24~32: Y=25) (d35~: Y=28) S8M400 *A: 44 *W: 49 *Y: 30 (d24~32: Y=31) (d35~: Y=34) | E F | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 48.38 | 47.01 | 55 | 40 |
20 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 12, 14 | 50.93 | 49.56 | 58 | ||||
21 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 53.48 | 52.10 | 61 | 45 | |||
22 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 12~16 | 56.02 | 54.65 | |||||
24 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 12~19 | 61.12 | 59.74 | 67 | 50 | |||
25 | 12~20 | 12~20 | 12~20 | 12~20 | 12~20 | 12~20 | 12~20 | 63.66 | 62.29 | 70 | 56 | |||
26 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 66.21 | 64.84 | 74 | 58 | |||
28 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 14~22 | 71.30 | 69.93 | 80 | 60 | |||
30 | 14~22 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 76.39 | 75.02 | 87 | 67 | |||
32 | 14~22 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 14~28 | 81.49 | 80.12 | |||||
34 | 16~22 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 86.58 | 85.21 | 95 | 75 | |||
36 | 16~22 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 91.67 | 90.30 | 99 | 80 | |||
38 | 16~22 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 16~32 | 96.77 | 95.39 | 104 | 84 | |||
40 | 20·22 | 20~35 | 20~32 | 20~35 | 20~35 | 20~35 | 20~35 | 101.86 | 100.49 | 111 | 90 | |||
44 | 20·22 | 20~35 | 20~32 | 20~35 | 20~35 | 20~35 | 20~35 | 112.05 | 110.67 | 119 | 100 | |||
48 | 20·22 | 20~45 | 20~32 | 20~45 | 20~45 | 20~45 | 20~45 | 122.23 | 120.86 | 127 | 105 | |||
50 | 20·22 | 20~50 | 20~32 | 20~50 | 20~45 | 20~50 | 20~50 | 127.32 | 125.95 | 135 | 115 | |||
60 | 20·22 | 20~50 | 20~32 | 20~50 | 20~45 | 20~50 | 20~50 | 152.79 | 151.42 | 160 | 140 | |||
72 | 20·22 | 20~50 | 20~32 | 20~50 | 20~45 | 20~50 | 20~50 | 183.35 | 181.97 | 190 | 170 |
dH7 | Max. Allowable Torque (N·m) | D1 | (L) | |
HHTA, HHTK HHTN, HHTT, HHTM | HHTP | |||
12 | 44.1 | 36.2 | 28.5 | 6.5 |
14 | 63.7 | 50.9 | 30.5 | |
15 | 80.4 | 54.8 | 31.5 | |
16 | 83.3 | 58.8 | 33.0 | |
17 | 92.2 | 76.4 | 33.5 | |
18 | 95.1 | 80.3 | 34.5 | |
19 | 98.1 | 85.2 | 35.5 | |
20 | 216.0 | 183.0 | 42.0 | 8 |
22 | 255.0 | 201.0 | 44.0 | |
24 | 363.0 | 252.0 | 46.0 | |
25 | 392.0 | 264.0 | 47.0 | |
28 | 441.0 | 295.0 | 50.0 | 8.5 |
30 | 500.0 | 396.0 | 52.0 | |
32 | 530.0 | 423.0 | 54.0 | |
35 | 883.0 | 548.0 | 62.0 | 10 |
40 | 1079.0 | 779.0 | 67.0 | |
45 | 1285.0 | 882.0 | 72.0 | |
50 | 1706.0 | 1362.0 | 77.0 | 10.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHTA19S8M150-E-12 |
HHTA19S8M150-E-14 |
HHTA19S8M250-E-12 |
HHTA19S8M250-E-14 |
HHTA19S8M250-F-12 |
HHTA19S8M250-F-14 |
HHTA19S8M300-E-12 |
HHTA19S8M300-E-14 |
HHTA19S8M300-F-12 |
HHTA19S8M300-F-14 |
HHTA19S8M400-E-12 |
HHTA19S8M400-E-14 |
HHTA19S8M400-F-12 |
HHTA19S8M400-F-14 |
HHTA20S8M150-E-12 |
HHTA20S8M150-E-14 |
HHTA20S8M250-E-12 |
HHTA20S8M250-E-14 |
HHTA20S8M250-F-12 |
HHTA20S8M250-F-14 |
HHTA20S8M300-E-12 |
HHTA20S8M300-E-14 |
HHTA20S8M300-F-12 |
HHTA20S8M300-F-14 |
HHTA20S8M400-E-12 |
HHTA20S8M400-E-14 |
HHTA20S8M400-F-12 |
HHTA20S8M400-F-14 |
HHTA21S8M150-E-12 |
HHTA21S8M150-E-14 |
HHTA21S8M150-E-15 |
HHTA21S8M150-E-16 |
HHTA21S8M250-E-12 |
HHTA21S8M250-E-14 |
HHTA21S8M250-E-15 |
HHTA21S8M250-E-16 |
HHTA21S8M250-F-12 |
HHTA21S8M250-F-14 |
HHTA21S8M250-F-15 |
HHTA21S8M250-F-16 |
HHTA21S8M300-E-12 |
HHTA21S8M300-E-14 |
HHTA21S8M300-E-15 |
HHTA21S8M300-E-16 |
HHTA21S8M300-F-12 |
HHTA21S8M300-F-14 |
HHTA21S8M300-F-15 |
HHTA21S8M300-F-16 |
HHTA21S8M400-E-12 |
HHTA21S8M400-E-14 |
HHTA21S8M400-E-15 |
HHTA21S8M400-E-16 |
HHTA21S8M400-F-12 |
HHTA21S8M400-F-14 |
HHTA21S8M400-F-15 |
HHTA21S8M400-F-16 |
HHTA22S8M150-E-12 |
HHTA22S8M150-E-14 |
HHTA22S8M150-E-15 |
HHTA22S8M150-E-16 |
Loading...
Type | Keyless Pulley | Belt Type | S8M | Timing Pulleys/Idlers | Pulleys |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy