(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MechaLock Standard Type incorporated Timing Pulley with centering function.
Stainless Seel type HHTAS and HHTS + expanded teeth selection options are newly added.[3/31/23]
Part Number
Configured Part Number is shown.
Part Number | [ M ] Material | [ S ] Surface Treatment | ||||||
Belt Width 10mm | Belt Width 15mm | Belt Width 25mm | Pulley | Flange | Bushing | Pulley | Flange | MechaLock |
A: 11 W: 16 | A: 17 W: 22 Y: 14 | A: 27 W: 32 Y: 14 (22, 23.5) | ||||||
HHAA_ _S5M100 | HHAA_ _S5M150 | HHAA_ _S5M250 | Aluminum Alloy 2000 series | Aluminum Alloy | Aluminum Alloy | Clear Anodize | ||
HHTA_ _S5M100 | HHTA_ _S5M150 | HHTA_ _S5M250 | Aluminum Alloy 7000 series | Aluminum Alloy | 1045 Carbon Steel or Equivalent | Clear Anodize | - | |
HHTK_ _S5M100 | HHTK_ _S5M150 | HHTK_ _S5M250 | Hard Clear Anodize* | - | ||||
HHTN_ _S5M100 | HHTN_ _S5M150 | HHTN_ _S5M250 | Electroless Nickel Plating | - | ||||
HHTT_ _S5M100 | HHTT_ _S5M150 | HHTT_ _S5M250 | 1045 Carbon Steel or Equivalent | Low Carbon Steel | 1045 Carbon Steel or Equivalent | - | ||
HHTM_ _S5M100 | HHTM_ _S5M150 | HHTM_ _S5M250 | Black Oxide | |||||
HHTP_ _S5M100 | HHTP_ _S5M150 | HHTP_ _S5M250 | Electroless Nickel Plating |
Part Number | - | Pulley Shape | - | Shaft Bore Dia. |
HHTA 60S5M250 | - | F | - | 30 |
Part Number | Pulley Shape | dH7 Range (Select Shaft Bore Dia. from Table 1) | P.D. | O.D. | F | E | ||||||||
HHAA | HHTA, HHTK, HHTN, HHTT, HHTM, HHTP | |||||||||||||
Type | Number of Teeth | Type, Nominal Width | S5M100 | S5M150 | S5M100 | S5M150 | S5M250 | |||||||
E Shape | F Shape | E Shape | E Shape | F Shape | E Shape | F Shape | ||||||||
HHAA HHTA HHTK HHTN HHTT HHTM HHTP | 20 | S5M100 *A: 11 *W: 16 S5M150 *A: 17 *W: 22 *Y: 14 S5M250 *A:27 *W: 32 *Y: 14 (d12~22: Y=22) (d24~: Y=23.5) | E F | 6 | - | - | - | - | - | - | 31.83 | 30.87 | 36 | 24 |
22 | 8 | - | - | - | - | - | - | 35.01 | 34.05 | 40 | 27 | |||
24 | 8, 10 | - | 8 | 8 | 8 | 8 | 8 | 38.20 | 37.24 | 45 | 30 | |||
25 | 8, 10 | - | 8 | 8 | 8 | 8 | 8 | 39.79 | 38.83 | |||||
26 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 41.38 | 40.42 | 48 | 35 | |||
28 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 8, 10 | 44.56 | 43.60 | |||||
30 | 10, 12 | 10, 12 | 10 | 10 | 10 | 10 | 10 | 47.75 | 46.79 | 52 | 36 | |||
32 | 10~15 | 10~15 | 10~14 | 10~14 | 10 | 10~14 | 10~14 | 50.93 | 49.97 | 55 | 40 | |||
34 | 10~16 | 10~16 | 10~14 | 10~16 | 10 | 10~16 | 10~16 | 54.11 | 53.15 | 61 | 45 | |||
36 | 10~16 | 10~16 | 10~14 | 10~16 | 10 | 10~16 | 10~16 | 57.30 | 56.34 | |||||
40 | 10~16 | 10~16 | 10~14 | 10~19 | 10 | 10~19 | 10~19 | 63.66 | 62.70 | 67 | 50 | |||
44 | - | - | 12~14 | 12~22 | - | 12~22 | 12~22 | 70.03 | 69.07 | 74 | 58 | |||
48 | 12~14 | 12~22 | 12~24 | 12~24 | 76.39 | 75.43 | 83 | 63 | ||||||
50 | 12~14 | 12~22 | 12~28 | 12~28 | 79.58 | 78.62 | 87 | 67 | ||||||
60 | 12~14 | 12~22 | 12~30 | 12~30 | 95.49 | 94.53 | 99 | 80 | ||||||
72 | 12~14 | 12~22 | 12~35 | 12~30 | 114.59 | 113.63 | 119 | 100 |
dH7 | HHAA | HHTA HHTK HHTN HHTT HHTM | HHTP | D1 | (L) | ||||
Max. Allowable Torque (N·m) | D2 | B | G | n | Max. Allowable Torque (N·m) | ||||
6 | 4 | 17 | 4 | 20 | 0.5 | - | - | - | - |
8 | 6 | 19 | 5 | 22 | 0.5 | 19.6 | 16.6 | 23.5 | 6 |
10 | 8 | 21 | 5 | 24 | 0.5 | 27.5 | 19.6 | 25.5 | |
12 | 12 | 24 | 6 | 27 | 1.0 | 44.1 | 36.2 | 28.5 | 6.5 |
14 | 18 | 26 | 6 | 29 | 1.0 | 63.7 | 50.9 | 30.5 | |
15 | 25 | 28 | 7 | 31 | 1.2 | 80.4 | 54.8 | 31.5 | |
16 | 26 | 29 | 7 | 32 | 1.2 | 83.3 | 58.8 | 33 | |
17 | - | - | - | - | - | 92.2 | 76.4 | 33.5 | |
18 | 95.1 | 80.3 | 34.5 | ||||||
19 | 98.1 | 85.2 | 35.5 | ||||||
20 | 216 | 183 | 42 | 8 | |||||
22 | 255 | 201 | 44 | ||||||
24 | 363 | 252 | 46 | ||||||
25 | 392 | 264 | 47 | ||||||
28 | 441 | 295 | 50 | 8.5 | |||||
30 | 500 | 396 | 52 | ||||||
32 | 530 | 423 | 54 | ||||||
35 | 883 | 548 | 62 | 10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHAA20S5M100-E-6 |
HHAA22S5M100-E-8 |
HHAA24S5M100-E-8 |
HHAA24S5M100-E-10 |
HHAA25S5M100-E-8 |
HHAA25S5M100-E-10 |
HHAA26S5M100-E-8 |
HHAA26S5M100-E-10 |
HHAA26S5M150-F-8 |
HHAA26S5M150-F-10 |
HHAA28S5M100-E-8 |
HHAA28S5M100-E-10 |
HHAA28S5M150-F-8 |
HHAA28S5M150-F-10 |
HHAA30S5M100-E-10 |
HHAA30S5M100-E-12 |
HHAA30S5M150-F-10 |
HHAA30S5M150-F-12 |
HHAA32S5M100-E-10 |
HHAA32S5M100-E-12 |
HHAA32S5M100-E-14 |
HHAA32S5M100-E-15 |
HHAA32S5M150-F-10 |
HHAA32S5M150-F-12 |
HHAA32S5M150-F-14 |
HHAA32S5M150-F-15 |
HHAA34S5M100-E-10 |
HHAA34S5M100-E-12 |
HHAA34S5M100-E-14 |
HHAA34S5M100-E-15 |
HHAA34S5M100-E-16 |
HHAA34S5M150-F-10 |
HHAA34S5M150-F-12 |
HHAA34S5M150-F-14 |
HHAA34S5M150-F-15 |
HHAA34S5M150-F-16 |
HHAA36S5M100-E-10 |
HHAA36S5M100-E-12 |
HHAA36S5M100-E-14 |
HHAA36S5M100-E-15 |
HHAA36S5M100-E-16 |
HHAA36S5M150-F-10 |
HHAA36S5M150-F-12 |
HHAA36S5M150-F-14 |
HHAA36S5M150-F-15 |
HHAA36S5M150-F-16 |
HHAA40S5M100-E-10 |
HHAA40S5M100-E-12 |
HHAA40S5M100-E-14 |
HHAA40S5M100-E-15 |
HHAA40S5M100-E-16 |
HHAA40S5M150-F-10 |
HHAA40S5M150-F-12 |
HHAA40S5M150-F-14 |
HHAA40S5M150-F-15 |
HHAA40S5M150-F-16 |
HHTA24S5M100-E-8 |
HHTA24S5M150-E-8 |
HHTA24S5M150-F-8 |
HHTA24S5M250-E-8 |
Loading...
Type | Keyless Pulley | Belt Type | S5M | Timing Pulleys/Idlers | Pulleys |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy