(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - High Torque, with Fixing Hub, S5M Series.

Timing Pulleys - High Torque, with Fixing Hub, S5M Series.
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
Phase matching is easy because machining to shafts is not required.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Part Number

Configured Part Number is shown.

Keyless High Torque Timing Pulley - S5M Type, ST/SH Keyless Bushing:Related Image
・Materials
Part Number[ M ] Material[ S ] Surface Treatment
Belt Width 10mmBelt Width 15mmBelt Width 25mmPulleyFlangeBushingPulleyFlangeBushing
A: 11 W: 16A: 17 W: 22A: 27 W: 32
HTLA_ _S5M100HTLA_ _S5M150HTLA_ _S5M250Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
HTLK_ _S5M100HTLK_ _S5M150HTLK_ _S5M250Hard Clear Anodize*-
HTLN_ _S5M100HTLN_ _S5M150HTLN_ _S5M250Electroless Nickel Plating-
HTPL_ _S5M100HTPL_ _S5M150HTPL_ _S5M2501045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
Black Oxide
HTLG_ _S5M100HTLG_ _S5M150HTLG_ _S5M250Electroless Nickel Plating
*Hard Anodize Treatment: Film Hardness 300HV~
 

Specifications

Keyless High Torque Timing Pulley - S5M Type, ST/SH Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
S5M100S5M150S5M250
TypeTeethType, Nominal WidthEShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(SH Bushing)
HTLA
H
TLK
HTLN
HTPL
HTLG
22S5M100
*A: 11
*W: 16

S5M150
*A: 17
*W: 22

S5M250
*A: 27
*W: 32
E

F
8-----35.0134.054027
248, 10810810838.2037.244530
258, 10810810839.7938.83
268~12810, 11, 128~1210, 11, 128~1241.3840.424835
288~12810, 11, 128~1210, 11, 128~1244.5643.60
3010~15-10~1510, 11, 1210~1510, 11, 1247.7546.795236
3210~1710~1710, 11, 1210~1710, 11, 1250.9349.975540
3410~1710~1710, 11, 1210~1710~1754.1153.156145
3610~1710~1710, 11, 1210~1710~1757.3056.34
4010~1710~1710, 11, 1210~1710~1763.6662.706750
4412~2512~251212~2512~2570.0369.077458
4812~2812~281212~2812~2876.3975.438363
5012~32-12~321212~3212~3279.5878.628767
6012~3212~401212~4012~3595.4994.539980
7212~3212~421212~4212~35114.59113.63119100
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque NmD(L)
ST BushingSH BushingST BushingSH Bushing
8168.525.524.58.5
103918302910.5
1143203130
1248233231
147337353612
1578393637
168342373813
1788453839
1815448434014
19163494542
20171974646
221861104847
242061215049
252161245251
28353141545315.5
303821495756
32412163595816.5
354511736361
38686-70-19
4072571
427577420
[ ! ]Electroless nickel plated bushing decreases maximum allowable torque and allowable thrust load by 20~30%

Alterations

Keyless High Torque Timing Pulley - S5M Type, ST/SH Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTLA22S5M100-E-8
HTLA24S5M100-E-[8,​10]
HTLA24S5M100-F-8
HTLA24S5M150-E-10
HTLA24S5M150-F-8
HTLA24S5M250-E-10
HTLA24S5M250-F-8
HTLA25S5M100-E-[8,​10]
HTLA25S5M100-F-8
HTLA25S5M150-E-10
HTLA25S5M150-F-8
HTLA25S5M250-E-10
HTLA25S5M250-F-8
HTLA26S5M100-E-[8,​10,​11,​12]
HTLA26S5M100-F-8
HTLA26S5M150-E-[10,​11,​12]
HTLA26S5M150-F-[8,​10,​11,​12]
HTLA26S5M250-E-[10,​11,​12]
HTLA26S5M250-F-[8,​10,​11,​12]
HTLA28S5M100-E-[8,​10,​11,​12]
HTLA28S5M100-F-8
HTLA28S5M150-E-[10,​11,​12]
HTLA28S5M150-F-[8,​10,​11,​12]
HTLA28S5M250-E-[10,​11,​12]
HTLA28S5M250-F-[8,​10,​11,​12]
HTLA30S5M100-E-[10,​11,​12,​14,​15]
HTLA30S5M150-E-[10,​11,​12,​14,​15]
HTLA30S5M150-F-[10,​11,​12]
HTLA30S5M250-E-[10,​11,​12,​14,​15]
HTLA30S5M250-F-[10,​11,​12]
HTLA32S5M100-E-[10,​11,​12,​14,​15,​16,​17]
HTLA32S5M150-E-[10,​11,​12,​14,​15,​16,​17]
HTLA32S5M150-F-[10,​11,​12]
HTLA32S5M250-E-[10,​11,​12,​14,​15,​16,​17]
HTLA32S5M250-F-[10,​11,​12]
HTLA34S5M100-E-[10,​11,​12,​14,​15,​16,​17]
HTLA34S5M150-E-[10,​11,​12,​14,​15,​16,​17]
HTLA34S5M150-F-[10,​11,​12]
HTLA34S5M250-E-[10,​11,​12,​14,​15,​16,​17]
HTLA34S5M250-F-[10,​11,​12,​14,​15,​16,​17]
HTLA36S5M100-E-[10,​11,​12,​14,​15,​16,​17]
HTLA36S5M150-E-[10,​11,​12,​14,​15,​16,​17]
HTLA36S5M150-F-[10,​11,​12]
HTLA36S5M250-E-[10,​11,​12,​14,​15,​16,​17]
HTLA36S5M250-F-[10,​11,​12,​14,​15,​16,​17]
HTLA40S5M100-E-[10,​11,​12,​14,​15,​16,​17]
HTLA40S5M150-E-[10,​11,​12,​14,​15,​16,​17]
HTLA40S5M150-F-[10,​11,​12]
HTLA40S5M250-E-[10,​11,​12,​14,​15,​16,​17]
HTLA40S5M250-F-[10,​11,​12,​14,​15,​16,​17]
HTLA44S5M100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
HTLA44S5M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
HTLA44S5M150-F-12
HTLA44S5M250-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
HTLA44S5M250-F-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
HTLA48S5M100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28]
HTLA48S5M150-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28]
HTLA48S5M150-F-12
HTLA48S5M250-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28]
HTLA48S5M250-F-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 00.Shaft Bore Dia. [d]
(mm)
1 Piece(s)

8 Days or more

101022Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

101024Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 10
1 Piece(s)

10 Days or more

101024Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

101524Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)

10 Days or more

101524Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

102524Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)

10 Days or more

102524Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

101025Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 10
1 Piece(s)

10 Days or more

101025Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

101525Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)

10 Days or more

101525Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

102525Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)

10 Days or more

102525Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

101026Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

10 Days or more

101026Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

101526Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

101526Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

8 Days or more

102526Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

102526Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

8 Days or more

101028Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

10 Days or more

101028Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)

8 Days or more

101528Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

101528Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

8 Days or more

102528Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

10 Days or more

102528Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8 ~ 12
1 Piece(s)

8 Days or more

101030Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 15
1 Piece(s)

8 Days or more

101530Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 15
1 Piece(s)

10 Days or more

101530Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

8 Days or more

102530Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 15
1 Piece(s)

10 Days or more

102530Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

8 Days or more

101032Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

8 Days or more

101532Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101532Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

8 Days or more

102532Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

102532Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

8 Days or more

101034Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

8 Days or more

101534Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101534Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

8 Days or more

102534Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

102534Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

8 Days or more

101036Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

8 Days or more

101536Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101536Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

8 Days or more

102536Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

102536Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

8 Days or more

101040Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

8 Days or more

101540Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

101540Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 12
1 Piece(s)

8 Days or more

102540Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

10 Days or more

102540Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10 ~ 17
1 Piece(s)

8 Days or more

101044Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 25
1 Piece(s)

8 Days or more

101544Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 25
1 Piece(s)

10 Days or more

101544Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

8 Days or more

102544Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 25
1 Piece(s)

10 Days or more

102544Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 25
1 Piece(s)

8 Days or more

101048Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 28
1 Piece(s)

8 Days or more

101548Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 28
1 Piece(s)

10 Days or more

101548Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)

8 Days or more

102548Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 28
1 Piece(s)

10 Days or more

102548Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12 ~ 28
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 00.Shaft Bore Dia. [d]
(mm)

Loading...

Basic Information

Type Keyless Pulley Belt Type S5M Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support