(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Regular Torque, with MechaLock Fixing Hub, H Series.

Timing Pulleys - Regular Torque, with MechaLock Fixing Hub, H Series.
  • Volume Discount
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
MechaLock Standard Type incorporated Timing Pulley with centering function.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
Keyless Timing Pulley - H Type, Standard Keyless Bushing:Related Image
・Materials
Part Number[ M ] Material[ S ] Surface Treatment
Belt Width 19.1mm
(3/4inch)
Belt Width 25.4mm
(1inch)
Belt Width 38.1mm
(1.5inch)
Belt Width 50.8mm
(2 inches)
PulleyFlangeBushingPulleyFlangeBushing
A: 21W: 26Y: 18A: 27W: 32Y: 22(23.5)A: 40W: 45Y: 28(32)A: 54W: 59Y: 35(39)
HPLA_ _L075HPLA_ _H100HPLA_ _H150HPLA_ _H200Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
HPLT_ _H075HPLT_ _H100HPLT_ _H150HPLT_ _H2001045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
-
HPLM_ _H075HPLM_ _H100HPLM_ _H150HPLM_ _H200Black Oxide
HPLP_ _H075HPLP_ _H100HPLP_ _H150HPLP_ _H200Electroless Nickel Plating

Specifications

Keyless Timing Pulley - H Type, Standard Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
H075H100H150H200
TypeTeethType, Nominal WidthEShapeFShapeEShapeFShapeEShapeFShapeEShapeFShape
HPLA
HPLT
H
PLM
HPLP
14H075
*A: 21
*W: 26
*Y: 18

H100
*A: 27
*W: 32
*Y: 22
(d24~: Y=23.5)

H150
*A: 40
*W: 45
*Y: 28
(d35~: Y=32)

H200
*A: 54
*W: 59
*Y: 35
(d35~: Y=39)
E

F
12~1612~1612~1612~1612~1612~1612~1612~1656.6055.226145
1514~1914~1914~1914~1914~1914~1914~1914~1960.6459.276750
1614~2014~1914~2014~2014~2014~2014~2014~2064.6863.317056
1714~2214~1914~2214~2214~2214~2214~2214~2268.7267.358060
1814~2214~1914~2214~2214~2214~2214~2214~2272.7771.39
1914~2814~1914~2814~2814~2814~2814~2814~2876.8175.448767
2014~2814~1914~2814~2814~2814~2814~2814~2880.8579.488767
2114~3214~1914~3214~3014~3214~3214~3214~3284.8983.529575
2214~3214~1914~3214~3014~3214~3214~3214~3288.9487.56
2419~321919~3219~3019~3219~3219~3219~3297.0295.6510484
2519~321919~3519~3019~3519~3519~3519~35101.0699.6911190
2620~32-20~3520~3020~3520~3520~3520~35105.11103.73
2820~3220~4020~3020~4020~4020~4020~40113.19111.82123102
3020~3220~4520~3020~4520~4520~4520~45121.28119.90127105
3220~3220~5020~3020~5020~5020~5020~50129.36127.99135115
3420~3220~5020~3020~5020~5020~5020~50137.45136.07144125
3620~3220~5020~3020~5020~5020~5020~50145.53144.16152130
38-20~5020~3020~5020~50-153.62152.24165140
4020~5020~3020~5020~50161.70160.33170150
4220~5020~3020~5020~50169.79168.41180155
4420~5020~3020~5020~50177.87176.50190170
4820~5020~3020~5020~50194.04192.67205180
5020~5020~3020~5020~50202.13200.76210185
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque (Nm)D1(L)
HPLA
HPLT / HPLM
HPLP
125036.228.56.5
146550.930.5
157054.831.5
167558.833.0
1711076.433.5
1811580.334.5
1912085.235.5
20220183.042.08
22290201.044.0
24320252.046.0
25350264.047.0
28380295.050.08.5
30410396.052.0
32440423.054.0
35720548.062.010
40810779.067.0
451200882.072.0
5015001362.077.010.5

Alterations

Keyless Timing Pulley - H Type, Standard Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPLA14H075-E-12
HPLA14H075-E-14
HPLA14H075-E-15
HPLA14H075-E-16
HPLA14H075-F-12
HPLA14H075-F-14
HPLA14H075-F-15
HPLA14H075-F-16
HPLA14H100-E-12
HPLA14H100-E-14
HPLA14H100-E-15
HPLA14H100-E-16
HPLA14H100-F-12
HPLA14H100-F-14
HPLA14H100-F-15
HPLA14H100-F-16
HPLA14H150-E-12
HPLA14H150-E-14
HPLA14H150-E-15
HPLA14H150-E-16
HPLA14H150-F-12
HPLA14H150-F-14
HPLA14H150-F-15
HPLA14H150-F-16
HPLA14H200-E-12
HPLA14H200-E-14
HPLA14H200-E-15
HPLA14H200-E-16
HPLA14H200-F-12
HPLA14H200-F-14
HPLA14H200-F-15
HPLA14H200-F-16
HPLA15H075-E-14
HPLA15H075-E-15
HPLA15H075-E-16
HPLA15H075-E-17
HPLA15H075-E-18
HPLA15H075-E-19
HPLA15H075-F-14
HPLA15H075-F-15
HPLA15H075-F-16
HPLA15H075-F-17
HPLA15H075-F-18
HPLA15H075-F-19
HPLA15H100-E-14
HPLA15H100-E-15
HPLA15H100-E-16
HPLA15H100-E-17
HPLA15H100-E-18
HPLA15H100-E-19
HPLA15H100-F-14
HPLA15H100-F-15
HPLA15H100-F-16
HPLA15H100-F-17
HPLA15H100-F-18
HPLA15H100-F-19
HPLA15H150-E-14
HPLA15H150-E-15
HPLA15H150-E-16
HPLA15H150-E-17
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

13 Days or more

100.75 in (3/4")19.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

102.00 in (2")50.814Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize17
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize18
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize19
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize17
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize18
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize19
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize17
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize18
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize19
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize17
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize18
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize19
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize15
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize16
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize17

Loading...

 

Basic Information

Type Keyless Pulley Belt Type H Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support