(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - With Fixing Hub, H Series.

Timing Pulleys - With Fixing Hub, H Series.
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
Phase matching is easy because machining to shafts is not required.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
Keyless Timing Pulley - H Type, ST/SH Keyless Bushing:Related Image
・Materials
Part Number[ M ] Material[ S ] Surface Treatment
Belt Width 19.1mm
(3/4inch)
Belt Width 25.4mm
(1inch)
Belt Width 38.1mm
(1.5inch)
Belt Width 50.8mm
(2 inches)
PulleyFlangeBushingPulleyFlangeBushing
A: 21 W: 26A: 27 W: 32A: 40 W: 45A: 54 W: 59
MTPLA_ _L075MTPLA_ _H100MTPLA_ _H150MTPLA_ _H200Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
MTPL_ _H075MTPL_ _H100MTPL_ _H150MTPL_ _H2001045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
Black Oxide
MTPLP_ _H075MTPLP_ _H100MTPLP_ _H150MTPLP_ _H200Electroless Nickel Plating

Specifications

Keyless Timing Pulley - H Type, ST/SH Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
H075H100H150H200
TypeTeethType, Nominal WidthEShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
MTPLA
M
TPL
MTPLP
14H075
*A: 21
*W: 26

H100
*A: 27
*W: 32

H150
*A: 40
*W: 45

H200
*A: 54
*W: 59
E

F
12~1712~1712~1712~1715~1715~1716~1716~1756.6055.226145
1514~2014~2014~2014~2015~2015~2016~2016~2060.6459.276750
1614~2514~2514~2514~2515~2515~2516~2516~2564.6863.317056
1714~2514~2514~2514~2515~2515~2516~2516~2568.7267.358060
1814~2514~2514~2514~2515~2515~2516~2516~2572.7771.39
1914~3214~3214~3214~3215~3215~3216~3216~3276.8175.448767
2014~3214~3214~3214~3215~3215~3216~3216~3280.8579.488767
2114~3514~3214~3514~3215~3515~3516~3516~3584.8983.529575
2214~3514~3214~3514~3215~3515~3516~3516~3588.9487.56
2419~3519~3219~3519~3219~3519~3519~3519~3597.0295.6510484
2519~4219~3219~4219~3219~4219~4219~4219~42101.0699.6911190
2620~4220~3220~4220~3220~4220~4220~4220~42105.11103.73
2820~4220~3220~4220~3220~4220~4220~4220~42113.19111.82123102
3020~4220~3220~4220~3220~4220~4220~4220~42121.28119.90127105
3220~4220~3220~4820~3220~4820~4220~4820~48129.36127.99135115
3420~4220~3220~5020~3220~5020~4220~5020~50137.45136.07144125
3620~4220~3220~5020~3220~5020~4220~5020~50145.53144.16152130
38-25~5025~3225~5025~42-153.62152.24165140
4025~5025~3225~5025~42161.70160.33170150
4225~5025~3225~5025~42169.79168.41180155
4425~5025~3225~5025~42177.87176.50190170
4825~5025~3225~5025~42194.04192.67205180
5025~5025~3225~5025~42202.13200.76210185
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque NmD(L)
ST BushingSH BushingST BushingSH Bushing
124823323110.5
147337353612
1578393637
168342373813
1788453839
1815448434014
19163494542
20171974646
221861104847
242061215049
252161245251
28353141545315.5
303821495756
32412163595816.5
35451-63-
386867019
4072571
427577420
4514908424.5
48160087
50166089
[ ! ]Electroless nickel plated bushing decreases maximum allowable torque and allowable thrust load by 20~30%

Alterations

Keyless Timing Pulley - H Type, ST/SH Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTPL14H075-E-[12,​14,​15,​16,​17]
MTPL14H075-F-[12,​14,​15,​16,​17]
MTPL14H100-E-[12,​14,​15,​16,​17]
MTPL14H100-F-[12,​14,​15,​16,​17]
MTPL14H150-E-[15,​16,​17]
MTPL14H150-F-[15,​16,​17]
MTPL14H200-E-[16,​17]
MTPL14H200-F-[16,​17]
MTPL15H075-E-[14,​15,​16,​17,​18,​19,​20]
MTPL15H075-F-[14,​15,​16,​17,​18,​19,​20]
MTPL15H100-E-[14,​15,​16,​17,​18,​19,​20]
MTPL15H100-F-[14,​15,​16,​17,​18,​19,​20]
MTPL15H150-E-[15,​16,​17,​18,​19,​20]
MTPL15H150-F-[15,​16,​17,​18,​19,​20]
MTPL15H200-E-[16,​17,​18,​19,​20]
MTPL15H200-F-[16,​17,​18,​19,​20]
MTPL16H075-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL16H075-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL16H100-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL16H100-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL16H150-E-[15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL16H150-F-[15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL16H200-E-[16,​17,​18,​19,​20,​22,​24,​25]
MTPL16H200-F-[16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H075-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H075-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H100-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H100-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H150-E-[15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H150-F-[15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H200-E-[16,​17,​18,​19,​20,​22,​24,​25]
MTPL17H200-F-[16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H075-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H075-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H100-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H100-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H150-E-[15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H150-F-[15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H200-E-[16,​17,​18,​19,​20,​22,​24,​25]
MTPL18H200-F-[16,​17,​18,​19,​20,​22,​24,​25]
MTPL19H075-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL19H075-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL19H100-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL19H100-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL19H150-E-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL19H150-F-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL19H200-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL19H200-F-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H075-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H075-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H100-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H100-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H150-E-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H150-F-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H200-E-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL20H200-F-[16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL21H075-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
MTPL21H075-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
MTPL21H100-E-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35]
MTPL21H100-F-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 00.Shaft Bore Dia. [d]
(mm)
1 Piece(s)

10 Days or more

100.75 in (3/4")19.114Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

100.75 in (3/4")19.114Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.414Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.414Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.114Shape ESteelBlack Oxide Coating15 ~ 17
1 Piece(s)

12 Days or more

101.50 in (1-1/2'')38.114Shape FSteelBlack Oxide Coating15 ~ 17
1 Piece(s)

10 Days or more

102.00 in (2")50.814Shape ESteelBlack Oxide Coating16 ~ 17
1 Piece(s)

10 Days or more

102.00 in (2")50.814Shape FSteelBlack Oxide Coating16 ~ 17
1 Piece(s)

10 Days or more

100.75 in (3/4")19.115Shape ESteelBlack Oxide Coating14 ~ 20
1 Piece(s)

10 Days or more

100.75 in (3/4")19.115Shape FSteelBlack Oxide Coating14 ~ 20
1 Piece(s)

10 Days or more

101.00 in (1")25.415Shape ESteelBlack Oxide Coating14 ~ 20
1 Piece(s)

10 Days or more

101.00 in (1")25.415Shape FSteelBlack Oxide Coating14 ~ 20
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.115Shape ESteelBlack Oxide Coating15 ~ 20
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.115Shape FSteelBlack Oxide Coating15 ~ 20
1 Piece(s)

10 Days or more

102.00 in (2")50.815Shape ESteelBlack Oxide Coating16 ~ 20
1 Piece(s)

10 Days or more

102.00 in (2")50.815Shape FSteelBlack Oxide Coating16 ~ 20
1 Piece(s)

10 Days or more

100.75 in (3/4")19.116Shape ESteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

100.75 in (3/4")19.116Shape FSteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.416Shape ESteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.416Shape FSteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.116Shape ESteelBlack Oxide Coating15 ~ 25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.116Shape FSteelBlack Oxide Coating15 ~ 25
1 Piece(s)

10 Days or more

102.00 in (2")50.816Shape ESteelBlack Oxide Coating16 ~ 25
1 Piece(s)

10 Days or more

102.00 in (2")50.816Shape FSteelBlack Oxide Coating16 ~ 25
1 Piece(s)

10 Days or more

100.75 in (3/4")19.117Shape ESteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

100.75 in (3/4")19.117Shape FSteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.417Shape ESteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.417Shape FSteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.117Shape ESteelBlack Oxide Coating15 ~ 25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.117Shape FSteelBlack Oxide Coating15 ~ 25
1 Piece(s)

10 Days or more

102.00 in (2")50.817Shape ESteelBlack Oxide Coating16 ~ 25
1 Piece(s)

10 Days or more

102.00 in (2")50.817Shape FSteelBlack Oxide Coating16 ~ 25
1 Piece(s)

10 Days or more

100.75 in (3/4")19.118Shape ESteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

100.75 in (3/4")19.118Shape FSteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.418Shape ESteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.418Shape FSteelBlack Oxide Coating14 ~ 25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.118Shape ESteelBlack Oxide Coating15 ~ 25
1 Piece(s)

12 Days or more

101.50 in (1-1/2'')38.118Shape FSteelBlack Oxide Coating15 ~ 25
1 Piece(s)

10 Days or more

102.00 in (2")50.818Shape ESteelBlack Oxide Coating16 ~ 25
1 Piece(s)

10 Days or more

102.00 in (2")50.818Shape FSteelBlack Oxide Coating16 ~ 25
1 Piece(s)

10 Days or more

100.75 in (3/4")19.119Shape ESteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

100.75 in (3/4")19.119Shape FSteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

101.00 in (1")25.419Shape ESteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

101.00 in (1")25.419Shape FSteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.119Shape ESteelBlack Oxide Coating15 ~ 32
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.119Shape FSteelBlack Oxide Coating15 ~ 32
1 Piece(s)

10 Days or more

102.00 in (2")50.819Shape ESteelBlack Oxide Coating16 ~ 32
1 Piece(s)

10 Days or more

102.00 in (2")50.819Shape FSteelBlack Oxide Coating16 ~ 32
1 Piece(s)

10 Days or more

100.75 in (3/4")19.120Shape ESteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

100.75 in (3/4")19.120Shape FSteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

101.00 in (1")25.420Shape ESteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

101.00 in (1")25.420Shape FSteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.120Shape ESteelBlack Oxide Coating15 ~ 32
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.120Shape FSteelBlack Oxide Coating15 ~ 32
1 Piece(s)

10 Days or more

102.00 in (2")50.820Shape ESteelBlack Oxide Coating16 ~ 32
1 Piece(s)

10 Days or more

102.00 in (2")50.820Shape FSteelBlack Oxide Coating16 ~ 32
1 Piece(s)

10 Days or more

100.75 in (3/4")19.121Shape ESteelBlack Oxide Coating14 ~ 35
1 Piece(s)

10 Days or more

100.75 in (3/4")19.121Shape FSteelBlack Oxide Coating14 ~ 32
1 Piece(s)

10 Days or more

101.00 in (1")25.421Shape ESteelBlack Oxide Coating14 ~ 35
1 Piece(s)

10 Days or more

101.00 in (1")25.421Shape FSteelBlack Oxide Coating14 ~ 32

Loading...

More Information


 

Basic Information

Type Keyless Pulley Belt Type H Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support