(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Regular Torque, with Fixing Hub, L Series.

Timing Pulleys - Regular Torque, with Fixing Hub, L Series.
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
Phase matching is easy because machining to shafts is not required.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
Keyless Timing Pulley - L Type, ST/SH Keyless Bushing:Related Image
・Materials
Part Number[ M ] Material[ S ] Surface Treatment
Belt Width 12.7mm
(1/2inch)
Belt Width 19.1mm
(3/4inch)
Belt Width 25.4mm
(1inch)
Belt Width 38.1mm
(1.5inch)
PulleyFlangeBushingPulleyFlangeBushing
A: 14 W: 19A: 21 W: 26A: 27 W: 32A: 40 W: 45
MTPLA_ _L050MTPLA_ _L075MTPLA_ _L100MTPLA_ _L150Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
MTPLK_ _L050MTPLK_ _L075MTPLK_ _L100MTPLK_ _L150Hard Clear Anodize*-
MTPLN_ _L050MTPLN_ _L075MTPLN_ _L100MTPLN_ _L150Electroless Nickel Plating-
MTPL_ _L050MTPL_ _L075MTPL_ _L100MTPL_ _L1501045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
Black Oxide
MTPLP_ _L050MTPLP_ _L075MTPLP_ _L100MTPLP_ _L150Electroless Nickel Plating
*Hard Anodize Treatment: Film Hardness 300HV~
 

Specifications

Keyless Timing Pulley - L Type, ST/SH Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
L050L075L100L150
TypeTeethType,
Nominal Width
EShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(SH Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
(SH Bushing)
EShape
(ST Bushing)
FShape
(ST Bushing)
MTPLA
MTPLK
MTPLN

MTPL
MTPLP
14L050
*A: 14
*W: 19

L075
*A: 21
*W: 26

L100
*A: 27
*W: 32

L150
*A: 40
*W: 45
E

F
8~128, 1010, 11, 128, 1010, 11, 12-11, 12-42.4541.684835
158~128, 1010, 11, 128, 1010, 11, 1210, 1111, 1211, 1245.4844.72
1610~1710, 11, 1210~1710~1510~1710~1511~1711~1548.5147.755540
1710~1710, 11, 1210~1710~1510~1710~1511~1711~1551.5450.78
1810~1710, 11, 1210~1710~1710~1710~1711~1711~1754.5753.816145
1912~171212~1712~1712~1712~1712~1712~1757.6156.846750
2012~171212~1712~1712~1712~1712~1712~1760.6459.886750
2112~251212~2512~2512~2512~2512~2512~2563.6762.917056
2212~251212~2512~2512~2512~2512~2512~2566.7065.948060
2412~301212~3012~3012~3012~3012~3012~3072.7772.008767
2512~321212~3212~3212~3212~3212~3212~3275.8075.04
2612~321212~3212~3212~3212~3212~3212~3278.8378.07
2812~321212~3512~3212~3512~3512~3512~3584.8984.139575
3012~321212~4212~3212~4212~3512~4212~3590.9690.209980
3212~321212~4212~3212~4212~3512~4212~3597.0296.2610484
3412~321212~4212~3212~4212~3512~4212~35103.08102.3211190
3615~32-15~4215~3215~4215~3515~4215~35109.15108.39123102
3815~3215~4215~3215~4215~3515~4215~35115.21114.45127105
4015~32-15~4215~3215~4215~3515~4215~35121.28120.51131110
4216~3816~5016~3216~5016~35--127.34126.58135115
4416~3816~5016~3216~5016~35133.40132.64140120
4816~3816~5016~3216~5016~35145.53144.77152130
5016~3816~5016~3216~5016~35151.60150.83160140
6016~38-16~5016~3216~5016~35--181.91181.15190170
7216~3816~5016~3216~5016~35218.30217.53225200
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque NmD(L)
ST BushingSH BushingST BushingSH Bushing
8168.525.524.58.5
103918302910.5
1143203130
1248233231
147337353612
1578393637
168342373813
1788453839
1815448434014
19163494542
20171974646
221861104847
242061215049
252161245251
28353141545315.5
303821495756
32412163595816.5
354511736361
38686-70-19
4072571
427577420
4514908424.5
48160087
50166089
[ ! ]Electroless nickel plated bushing decreases maximum allowable torque and allowable thrust load by 20~30%
[ ! ]For "F" shape of S8M250, ST bushing is applicable to shaft bore diameter of 10~25 and SH bushing is applicable to 28~35.

Alterations

Keyless Timing Pulley - L Type, ST/SH Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTPL14L050-E-[8,​10,​11,​12]
MTPL14L050-F-[8,​10]
MTPL14L075-E-[10,​11,​12]
MTPL14L075-F-[8,​10]
MTPL14L100-E-[10,​11,​12]
MTPL14L150-E-[11,​12]
MTPL15L050-E-[8,​10,​11,​12]
MTPL15L050-F-[8,​10]
MTPL15L075-E-[10,​11,​12]
MTPL15L075-F-[8,​10]
MTPL15L100-E-[10,​11,​12]
MTPL15L100-F-[10,​11]
MTPL15L150-E-[11,​12]
MTPL15L150-F-[11,​12]
MTPL16L050-E-[10,​11,​12,​14,​15,​16,​17]
MTPL16L050-F-[10,​11,​12]
MTPL16L075-E-[10,​11,​12,​14,​15,​16,​17]
MTPL16L075-F-[10,​11,​12,​14,​15]
MTPL16L100-E-[10,​11,​12,​14,​15,​16,​17]
MTPL16L100-F-[10,​11,​12,​14,​15]
MTPL16L150-E-[11,​12,​14,​15,​16,​17]
MTPL16L150-F-[11,​12,​14,​15]
MTPL17L050-E-[10,​11,​12,​14,​15,​16,​17]
MTPL17L050-F-[10,​11,​12]
MTPL17L075-E-[10,​11,​12,​14,​15,​16,​17]
MTPL17L075-F-[10,​11,​12,​14,​15]
MTPL17L100-E-[10,​11,​12,​14,​15,​16,​17]
MTPL17L100-F-[10,​11,​12,​14,​15]
MTPL17L150-E-[11,​12,​14,​15,​16,​17]
MTPL17L150-F-[11,​12,​14,​15]
MTPL18L050-E-[10,​11,​12,​14,​15,​16,​17]
MTPL18L050-F-[10,​11,​12]
MTPL18L075-E-[10,​11,​12,​14,​15,​16,​17]
MTPL18L075-F-[10,​11,​12,​14,​15,​16,​17]
MTPL18L100-E-[10,​11,​12,​14,​15,​16,​17]
MTPL18L100-F-[10,​11,​12,​14,​15,​16,​17]
MTPL18L150-E-[11,​12,​14,​15,​16,​17]
MTPL18L150-F-[11,​12,​14,​15,​16,​17]
MTPL19L050-E-[12,​14,​15,​16,​17]
MTPL19L050-F-12
MTPL19L075-E-[12,​14,​15,​16,​17]
MTPL19L075-F-[12,​14,​15,​16,​17]
MTPL19L100-E-[12,​14,​15,​16,​17]
MTPL19L100-F-[12,​14,​15,​16,​17]
MTPL19L150-E-[12,​14,​15,​16,​17]
MTPL19L150-F-[12,​14,​15,​16,​17]
MTPL20L050-E-[12,​14,​15,​16,​17]
MTPL20L050-F-12
MTPL20L075-E-[12,​14,​15,​16,​17]
MTPL20L075-F-[12,​14,​15,​16,​17]
MTPL20L100-E-[12,​14,​15,​16,​17]
MTPL20L100-F-[12,​14,​15,​16,​17]
MTPL20L150-E-[12,​14,​15,​16,​17]
MTPL20L150-F-[12,​14,​15,​16,​17]
MTPL21L050-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL21L050-F-12
MTPL21L075-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL21L075-F-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL21L100-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
MTPL21L100-F-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 00.Shaft Bore Dia. [d]
(mm)
1 Piece(s)

10 Days or more

100.5 in (1/2")12.714Shape ESteelBlack Oxide Coating8 ~ 12
1 Piece(s)

10 Days or more

100.5 in (1/2")12.714Shape FSteelBlack Oxide Coating8 ~ 10
1 Piece(s)

10 Days or more

100.75 in (3/4")19.114Shape ESteelBlack Oxide Coating10 ~ 12
1 Piece(s)

10 Days or more

100.75 in (3/4")19.114Shape FSteelBlack Oxide Coating8 ~ 10
1 Piece(s)

10 Days or more

101.00 in (1")25.414Shape ESteelBlack Oxide Coating10 ~ 12
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.114Shape ESteelBlack Oxide Coating11 ~ 12
1 Piece(s)

10 Days or more

100.5 in (1/2")12.715Shape ESteelBlack Oxide Coating8 ~ 12
1 Piece(s)

10 Days or more

100.5 in (1/2")12.715Shape FSteelBlack Oxide Coating8 ~ 10
1 Piece(s)

10 Days or more

100.75 in (3/4")19.115Shape ESteelBlack Oxide Coating10 ~ 12
1 Piece(s)

10 Days or more

100.75 in (3/4")19.115Shape FSteelBlack Oxide Coating8 ~ 10
1 Piece(s)

10 Days or more

101.00 in (1")25.415Shape ESteelBlack Oxide Coating10 ~ 12
1 Piece(s)

10 Days or more

101.00 in (1")25.415Shape FSteelBlack Oxide Coating10 ~ 11
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.115Shape ESteelBlack Oxide Coating11 ~ 12
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.115Shape FSteelBlack Oxide Coating11 ~ 12
1 Piece(s)

10 Days or more

100.5 in (1/2")12.716Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.716Shape FSteelBlack Oxide Coating10 ~ 12
1 Piece(s)

10 Days or more

100.75 in (3/4")19.116Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

100.75 in (3/4")19.116Shape FSteelBlack Oxide Coating10 ~ 15
1 Piece(s)

10 Days or more

101.00 in (1")25.416Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.416Shape FSteelBlack Oxide Coating10 ~ 15
1 Piece(s)

13 Days or more

101.50 in (1-1/2'')38.116Shape ESteelBlack Oxide Coating11 ~ 17
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.116Shape FSteelBlack Oxide Coating11 ~ 15
1 Piece(s)

10 Days or more

100.5 in (1/2")12.717Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.717Shape FSteelBlack Oxide Coating10 ~ 12
1 Piece(s)

10 Days or more

100.75 in (3/4")19.117Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

100.75 in (3/4")19.117Shape FSteelBlack Oxide Coating10 ~ 15
1 Piece(s)

10 Days or more

101.00 in (1")25.417Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.417Shape FSteelBlack Oxide Coating10 ~ 15
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.117Shape ESteelBlack Oxide Coating11 ~ 17
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.117Shape FSteelBlack Oxide Coating11 ~ 15
1 Piece(s)

10 Days or more

100.5 in (1/2")12.718Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.718Shape FSteelBlack Oxide Coating10 ~ 12
1 Piece(s)

10 Days or more

100.75 in (3/4")19.118Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

100.75 in (3/4")19.118Shape FSteelBlack Oxide Coating10 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.418Shape ESteelBlack Oxide Coating10 ~ 17
1 Piece(s)

13 Days or more

101.00 in (1")25.418Shape FSteelBlack Oxide Coating10 ~ 17
1 Piece(s)

13 Days or more

101.50 in (1-1/2'')38.118Shape ESteelBlack Oxide Coating11 ~ 17
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.118Shape FSteelBlack Oxide Coating11 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.719Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.719Shape FSteelBlack Oxide Coating12
1 Piece(s)

13 Days or more

100.75 in (3/4")19.119Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

100.75 in (3/4")19.119Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.419Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.419Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.119Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.119Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.720Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.720Shape FSteelBlack Oxide Coating12
1 Piece(s)

10 Days or more

100.75 in (3/4")19.120Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

100.75 in (3/4")19.120Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.420Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.00 in (1")25.420Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')38.120Shape ESteelBlack Oxide Coating12 ~ 17
1 Piece(s)

13 Days or more

101.50 in (1-1/2'')38.120Shape FSteelBlack Oxide Coating12 ~ 17
1 Piece(s)

10 Days or more

100.5 in (1/2")12.721Shape ESteelBlack Oxide Coating12 ~ 25
1 Piece(s)

10 Days or more

100.5 in (1/2")12.721Shape FSteelBlack Oxide Coating12
1 Piece(s)

10 Days or more

100.75 in (3/4")19.121Shape ESteelBlack Oxide Coating12 ~ 25
1 Piece(s)

10 Days or more

100.75 in (3/4")19.121Shape FSteelBlack Oxide Coating12 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.421Shape ESteelBlack Oxide Coating12 ~ 25
1 Piece(s)

10 Days or more

101.00 in (1")25.421Shape FSteelBlack Oxide Coating12 ~ 25

Loading...

 

Basic Information

Type Keyless Pulley Belt Type L Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support