(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Available number of teeth increased on metric pulleys. [August 2023]
Phase matching is easy because machining to shafts is not required.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment | ||||
Belt Width 12.7mm | Pulley | Flange | Bushing | Pulley | Flange | Bushing |
A: 14 W: 19 | ||||||
MTPLA_ _XL050 | Aluminum Alloy 7000 series | Aluminum Alloy | 1045 Carbon Steel or Equivalent | Clear Anodize | - | |
MTPL_ _XL050 | 1045 Carbon Steel or Equivalent | Low Carbon Steel | 1045 Carbon Steel or Equivalent | Black Oxide |
Part Number | - | Pulley Shape | - | Shaft Bore Dia. |
MTPL30XL050 | - | E | - | 17 |
dH7 | Max. Allowable Torque N·m | D | (L) | ||
ST Bushing | SH Bushing | ST Bushing | SH Bushing | ||
8 | 16 | 8.5 | 25.5 | 24.5 | 8.5 |
10 | 39 | 18 | 30 | 29 | 10.5 |
11 | 43 | 20 | 31 | 30 | |
12 | 48 | 23 | 32 | 31 | |
14 | 73 | - | 35 | - | 12 |
15 | 78 | 36 | |||
16 | 83 | 37 | 13 | ||
17 | 88 | 38 | |||
18 | 154 | 43 | 14 | ||
19 | 163 | 45 | |||
20 | 171 | - | 46 | - | 14 |
22 | 186 | 48 | |||
24 | 206 | 50 | |||
25 | 216 | 52 | |||
28 | 353 | 54 | 15.5 | ||
30 | 382 | 57 | |||
32 | 412 | 59 | 16.5 |
Part Number | Pulley Shape | dH7 Range (Select Shaft Bore Dia. from Table 1) | P.D. | O.D. | F | E | |||
Type | Number of Teeth | Type / Nominal Width | E Shape (ST Bushing) | FShape F (SH Bushing) | |||||
MTPLA MTPL | 20 | XL050 *A: 14 *W: 19 | E | 8 | - | 32.34 | 31.83 | 40 | 27 |
21 | 8 | 33.96 | 33.45 | ||||||
22 | E F | 8 | 8 | 35.57 | 35.07 | 45 | 30 | ||
24 | 8 | 8 | 38.81 | 38.30 | |||||
25 | 8~12 | 8, 10, 11 | 40.43 | 39.92 | 48 | 35 | |||
26 | 8~12 | 8, 10, 11 | 42.04 | 41.53 | |||||
28 | 8~17 | 8~12 | 45.28 | 44.77 | 55 | 40 | |||
30 | 10~17 | 10, 11, 12 | 48.51 | 48.00 | 55 | 40 | |||
32 | 10~18 | 10, 11, 12 | 51.74 | 51.24 | 61 | 45 | |||
34 | 10~18 | 10, 11, 12 | 54.98 | 54.47 | |||||
36 | 10~22 | 10, 11, 12 | 58.21 | 57.70 | 67 | 50 | |||
38 | 10~22 | 10, 11, 12 | 61.45 | 60.94 | |||||
40 | 10~30 | 10, 11, 12 | 64.68 | 64.17 | 74 | 58 | |||
42 | 10~30 | 10, 11, 12 | 67.91 | 67.41 | |||||
44 | 10~32 | 10, 11, 12 | 71.15 | 70.64 | 80 | 60 | |||
46 | 10~32 | 10, 11, 12 | 74.38 | 73.87 | |||||
48 | 10~32 | 10, 11, 12 | 77.62 | 77.11 | 87 | 67 | |||
50 | 10~32 | 10, 11, 12 | 80.85 | 80.34 | 87 | 67 | |||
60 | 10~32 | 10, 11, 12 | 97.02 | 96.51 | 104 | 84 | |||
72 | 10~32 | 10, 11, 12 | 116.43 | 115.92 | 123 | 102 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MTPL20XL050-E-8 |
MTPL21XL050-E-8 |
MTPL22XL050-E-8 |
MTPL22XL050-F-8 |
MTPL24XL050-E-8 |
MTPL24XL050-F-8 |
MTPL25XL050-E-[8,10,11,12] |
MTPL25XL050-F-[8,10,11] |
MTPL26XL050-E-[8,10,11,12] |
MTPL26XL050-F-[8,10,11] |
MTPL28XL050-E-[8,10,11,12,14,15,16,17] |
MTPL28XL050-F-[8,10,11,12] |
MTPL30XL050-E-[10,11,12,14,15,16,17] |
MTPL30XL050-F-[10,11,12] |
MTPL32XL050-E-[10,11,12,14,15,16,17,18] |
MTPL32XL050-F-[10,11,12] |
MTPL34XL050-E-[10,11,12,14,15,16,17,18] |
MTPL34XL050-F-[10,11,12] |
MTPL36XL050-E-[10,11,12,14,15,16,17,18,19,20,22] |
MTPL36XL050-F-[10,11,12] |
MTPL38XL050-E-[10,11,12,14,15,16,17,18,19,20,22] |
MTPL38XL050-F-[10,11,12] |
MTPL40XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30] |
MTPL40XL050-F-[10,11,12] |
MTPL42XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30] |
MTPL42XL050-F-[10,11,12] |
MTPL44XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
MTPL44XL050-F-[10,11,12] |
MTPL46XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
MTPL46XL050-F-[10,11,12] |
MTPL48XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
MTPL48XL050-F-[10,11,12] |
MTPL50XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
MTPL50XL050-F-[10,11,12] |
MTPL60XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
MTPL60XL050-F-[10,11,12] |
MTPL72XL050-E-[10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
MTPL72XL050-F-[10,11,12] |
MTPLA20XL050-E-8 |
MTPLA21XL050-E-8 |
MTPLA22XL050-E-8 |
MTPLA22XL050-F-8 |
MTPLA24XL050-E-8 |
MTPLA24XL050-F-8 |
MTPLA25XL050-E-[8,10,11,12] |
MTPLA25XL050-F-[8,10,11] |
MTPLA26XL050-E-[8,10,11,12] |
MTPLA26XL050-F-[8,10,11] |
MTPLA28XL050-E-[8,10,11,12,14,15,16,17] |
MTPLA28XL050-F-[8,10,11,12] |
MTPLA30XL050-E-[10,11,12,14,15,16,17] |
MTPLA30XL050-F-[10,11,12] |
MTPLA32XL050-E-[10,11,12,14,15,16,17,18] |
MTPLA32XL050-F-[10,11,12] |
MTPLA34XL050-E-[10,11,12,14,15,16,17,18] |
MTPLA34XL050-F-[10,11,12] |
MTPLA36XL050-E-[10,11,12,14,15,16,17,18,19,20,22] |
MTPLA36XL050-F-[10,11,12] |
MTPLA38XL050-E-[10,11,12,14,15,16,17,18,19,20,22] |
MTPLA38XL050-F-[10,11,12] |
Loading...
Type | Keyless Pulley | Belt Type | XL | Belt Width Used(Inch)(Inch) | 0.5 in (1/2") |
---|---|---|---|---|---|
Belt Width Used(mm)(mm) | 12.7 | Timing Pulleys/Idlers | Pulleys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy