(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
After purchasing the product, it can be cut to a desisted length for use.
Part Number
Configured Part Number is shown.
Part Number | P.D. | O.D. | |
Type | Teeth | ||
BMXL (MXL Type) | 10 | 6.47 | 5.96 |
11 | 7.11 | 6.61 | |
12 | 7.76 | 7.25 | |
13 | 8.41 | 7.90 | |
14 | 9.06 | 8.55 | |
15 | 9.70 | 9.19 | |
16 | 10.35 | 9.84 | |
17 | 11.00 | 10.49 | |
18 | 11.64 | 11.14 | |
19 | 12.29 | 11.78 | |
20 | 12.94 | 12.43 | |
21 | 13.58 | 13.07 | |
22 | 14.23 | 13.72 | |
23 | 14.88 | 14.37 | |
24 | 15.52 | 15.02 | |
25 | 16.17 | 15.66 | |
26 | 16.82 | 16.31 | |
27 | 17.46 | 16.96 | |
28 | 18.11 | 17.60 | |
30 | 19.40 | 18.90 | |
32 | 20.70 | 20.19 | |
34 | 21.99 | 21.48 | |
36 | 23.29 | 22.78 | |
38 | 24.58 | 24.07 | |
40 | 25.87 | 25.36 | |
42 | 27.17 | 26.66 | |
44 | 28.46 | 27.95 | |
46 | 29.75 | 29.24 | |
48 | 31.05 | 30.54 | |
50 | 32.34 | 31.83 | |
60 | 38.81 | 38.30 | |
72 | 46.57 | 46.06 |
Part Number | P.D. | O.D. | |
Type | Teeth | ||
BXL (XL Type) | 16 | 25.87 | 25.36 |
18 | 29.11 | 28.60 | |
19 | 30.72 | 30.22 | |
20 | 32.34 | 31.83 | |
22 | 35.57 | 35.07 | |
24 | 38.81 | 38.30 | |
25 | 40.43 | 39.92 | |
26 | 42.04 | 41.53 | |
28 | 45.28 | 44.77 | |
30 | 48.51 | 48.00 | |
32 | 51.74 | 51.24 | |
36 | 58.21 | 57.70 | |
40 | 64.68 | 64.17 |
Part Number | P.D. | O.D. | |
Type | Teeth | ||
BS2M (S2M Type) | 14 | 8.91 | 8.40 |
15 | 9.55 | 9.04 | |
16 | 10.19 | 9.68 | |
18 | 11.46 | 10.95 | |
20 | 12.73 | 12.22 | |
22 | 14.01 | 13.50 | |
24 | 15.28 | 14.77 | |
25 | 15.92 | 15.41 | |
26 | 16.55 | 16.04 | |
28 | 17.83 | 17.32 | |
30 | 19.10 | 18.59 | |
32 | 20.37 | 19.86 | |
36 | 22.92 | 22.41 | |
40 | 25.46 | 24.96 | |
44 | 28.01 | 27.50 | |
48 | 30.56 | 30.05 | |
50 | 31.83 | 31.32 | |
60 | 38.20 | 37.69 |
Part Number | P.D. | O.D. | |
Type | Teeth | ||
BS3M (S3M Type) | 14 | 13.37 | 12.61 |
15 | 14.32 | 13.56 | |
16 | 15.28 | 14.52 | |
18 | 17.19 | 16.43 | |
20 | 19.10 | 18.34 | |
22 | 21.01 | 20.25 | |
24 | 22.92 | 22.16 | |
25 | 23.87 | 23.11 | |
26 | 24.83 | 24.07 | |
28 | 26.74 | 25.98 | |
30 | 28.65 | 27.89 | |
32 | 30.56 | 29.80 | |
36 | 34.38 | 33.62 | |
40 | 38.20 | 37.44 | |
44 | 42.02 | 41.25 | |
48 | 45.84 | 45.07 | |
50 | 47.75 | 46.98 | |
60 | 57.30 | 56.53 |
Part Number | P.D. | O.D. | |
Type | Teeth | ||
BS5M (S5M Type) | 14 | 22.28 | 21.32 |
16 | 25.46 | 24.50 | |
20 | 31.83 | 30.87 | |
24 | 38.20 | 37.24 | |
25 | 39.79 | 38.83 | |
30 | 47.75 | 46.79 | |
32 | 50.93 | 49.97 | |
36 | 57.30 | 56.34 | |
40 | 63.66 | 62.70 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Timing Pulley Bar Stock | Belt Width Used(mm)(mm) | 100 | Material | Aluminum Alloy 2000 series |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Timing Pulleys/Idlers | Pulleys | Overall Length L(mm) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy