(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Configurable Width, MXL, XL, S2M, S3M, S5M Series.

Timing Pulleys - Configurable Width, MXL, XL, S2M, S3M, S5M Series.
  • Spec Change

Timing Pulleys with the pulley width configurable in 1mm increment

  • METRIC
  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
Timing Pulleys - Width Configurable, MXL / XL / S2M / S3M / S5M:Related Image
・Materials
Type[ M ] Material[ S ]
Surface Treatment
PulleyFlange
FTPA2000 Series Aluminum AlloyAluminum AlloyClear Anodize

Specifications

Timing Pulleys - Width Configurable, MXL / XL / S2M / S3M / S5M:Related Image
Part NumberPulley
Shape
W
1mm Increment
Shaft Bore
Specifications
Shaft Bore Dia. dH7
(1mm Increment)
P.D.O.D.FShaft Bore Machining Charge
TypeTeethBelt
Type
PHole
FTPA14MXLA15~100


W≤dx5
H


P
3, 49.068.55124.80
153, 49.709.195.00
163~510.359.84145.00
173~511.0010.495.20
183~511.6411.145.20
193~512.2911.785.20
204~612.9412.43185.30
214~613.5813.075.30
224~614.2313.725.40
234~714.8814.37205.40
244~715.5215.025.40
254~716.1715.665.60
264~816.8216.31225.60
274~817.4616.965.80
284~818.1117.605.80
304~1019.4018.90255.80
324~1020.7020.196.00
344~1021.9921.486.00
365~1223.2922.78286.10
385~1224.5824.076.10
405~1225.8725.36306.80
425~1227.1726.666.80
445~1328.4627.95327.20
465~1329.7529.247.20
485~1531.0530.54357.90
505~1532.3431.847.90
605~2038.8138.30449.60
725~2046.5746.065210.60
FTPA16XLA15~100


W≤dx5
H


P
6~1325.8725.36324.30
186~1529.1128.60364.40
196~1530.7230.224.40
208~1632.3431.83404.60
228~2035.5735.07454.70
248~2238.8138.304.70
258~2240.4339.92484.80
268~2342.0441.534.80
288~2545.2844.77555.00
3010~3048.5148.005.00
3210~3051.7451.24615.20
3610~3858.2157.70675.30
4010~4764.6864.17745.60
Catalog No.Pulley
Shape
W
1mm Increment
Shaft Bore
Specifications
Shaft Bore Dia. dH7
(1mm Increment)
P.D.O.D.FShaft Bore Machining Charge
TypeTeethBelt
Type
PHole
FTPA14S2MA15~100


W≤dx5
H


P
3, 4 8.91 8.40122.00
153, 4 9.55 9.042.00
163~510.19 9.68142.30
183~511.4610.952.30
203~612.7312.22162.30
223~614.0113.50182.30
243~715.2814.77202.50
253~715.9215.41202.50
263~816.5516.04222.50
283~817.8317.322.50
303~819.0118.592.80
324~1020.3719.86252.80
364~1022.9222.41283.00
404~1225.4624.96303.00
445~1328.0127.50323.20
485~1530.5630.05353.20
505~1631.8331.324.60
605~2238.2037.69444.60
FTPA14S3MA15~100


W≤dx5
H


P
4~613.3712.61162.50
154~614.3213.56182.50
164~715.2814.522.60
184~817.1916.43202.60
204~819.1018.34222.60
224~1021.0120.25252.60
244~1022.9222.162.80
254~1123.8723.11282.80
265~1124.8324.073.00
285~1326.7425.98303.10
306~1428.6527.89323.70
326~1630.5629.80354.00
366~1834.3833.62404.40
408~2338.2037.44444.70
448~2542.0241.25484.90
488~2545.8445.07505.20
508~2847.7546.98525.40
608~3257.3056.53616.50
FTPA14S5MA20~100

W≤dx5
H

P
6~1022.2821.32264.00
167~1225.4624.50324.00
207~1631.8330.87364.10
247~2038.2037.24456.00
257~2039.7938.836.10
3010~2647.7546.79526.90
3210~2850.9349.97557.20
3610~3057.3056.34618.00
4010~3863.6662.70678.70

Alterations

Timing Pulleys - Width Configurable, MXL / XL / S2M / S3M / S5M:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FTPA14MXL-A-W[15-20/1]-H[3,​4]
FTPA14MXL-A-W[15-20/1]-P[3,​4]
FTPA14S2M-A-W[15-20/1]-H[3,​4]
FTPA14S2M-A-W[15-20/1]-P[3,​4]
FTPA14S3M-A-W[15-30/1]-H[4,​5,​6]
FTPA14S3M-A-W[15-30/1]-P[4,​5,​6]
FTPA14S5M-A-W[20-50/1]-H[6-10/1]
FTPA14S5M-A-W[20-50/1]-P[6,​6.35,​7,​8,​9,​10]
FTPA15MXL-A-W[15-20/1]-H[3,​4]
FTPA15MXL-A-W[15-20/1]-P[3,​4]
FTPA15S2M-A-W[15-20/1]-H[3,​4]
FTPA15S2M-A-W[15-20/1]-P[3,​4]
FTPA15S3M-A-W[15-30/1]-H[4,​5,​6]
FTPA15S3M-A-W[15-30/1]-P[4,​5,​6]
FTPA16MXL-A-W[15-25/1]-H[3,​4,​5]
FTPA16MXL-A-W[15-25/1]-P[3,​4,​5]
FTPA16S2M-A-W[15-25/1]-H[3,​4,​5]
FTPA16S2M-A-W[15-25/1]-P[3,​4,​5]
FTPA16S3M-A-W[15-35/1]-H[4,​5,​6,​7]
FTPA16S3M-A-W[15-35/1]-P[4,​5,​6,​6.35,​7]
FTPA16S5M-A-W[20-60/1]-H[7-12/1]
FTPA16S5M-A-W[20-60/1]-P[7-12/1]
FTPA16XL-A-W[15-65/1]-H[6-13/1]
FTPA16XL-A-W[15-65/1]-P6.35
FTPA16XL-A-W[15-65/1]-P[6-13/1]
FTPA17MXL-A-W[15-25/1]-H[3,​4,​5]
FTPA17MXL-A-W[15-25/1]-P[3,​4,​5]
FTPA18MXL-A-W[15-25/1]-H[3,​4,​5]
FTPA18MXL-A-W[15-25/1]-P[3,​4,​5]
FTPA18S2M-A-W[15-25/1]-H[3,​4,​5]
FTPA18S2M-A-W[15-25/1]-P[3,​4,​5]
FTPA18S3M-A-W[15-40/1]-H[4,​5,​6,​7,​8]
FTPA18S3M-A-W[15-40/1]-P[4,​5,​6,​6.35,​7,​8]
FTPA18XL-A-W[15-75/1]-H[6-15/1]
FTPA18XL-A-W[15-75/1]-P6.35
FTPA18XL-A-W[15-75/1]-P[6-15/1]
FTPA19MXL-A-W[15-25/1]-H[3,​4,​5]
FTPA19MXL-A-W[15-25/1]-P[3,​4,​5]
FTPA19XL-A-W[15-75/1]-H[6-15/1]
FTPA19XL-A-W[15-75/1]-P6.35
FTPA19XL-A-W[15-75/1]-P[6-15/1]
FTPA20MXL-A-W[15-30/1]-H[4,​5,​6]
FTPA20MXL-A-W[15-30/1]-P[4,​5,​6]
FTPA20S2M-A-W[15-30/1]-H[3,​4,​5,​6]
FTPA20S2M-A-W[15-30/1]-P[3,​4,​5,​6]
FTPA20S3M-A-W[15-40/1]-H[4,​5,​6,​7,​8]
FTPA20S3M-A-W[15-40/1]-P[4,​5,​6,​6.35,​7,​8]
FTPA20S5M-A-W[20-80/1]-H[7-16/1]
FTPA20S5M-A-W[20-80/1]-P[7-16/1]
FTPA20XL-A-W[15-80/1]-H[8-16/1]
FTPA20XL-A-W[15-80/1]-P[8-16/1]
FTPA21MXL-A-W[15-30/1]-H[4,​5,​6]
FTPA21MXL-A-W[15-30/1]-P[4,​5,​6]
FTPA22MXL-A-W[15-30/1]-H[4,​5,​6]
FTPA22MXL-A-W[15-30/1]-P[4,​5,​6]
FTPA22S2M-A-W[15-30/1]-H[3,​4,​5,​6]
FTPA22S2M-A-W[15-30/1]-P[3,​4,​5,​6]
FTPA22S3M-A-W[15-50/1]-H[4-10/1]
FTPA22S3M-A-W[15-50/1]-P6.35
FTPA22S3M-A-W[15-50/1]-P[4-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
Width
(mm)
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7143 ~ 4-15 ~ 20
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.714-3 ~ 415 ~ 20
1 Piece(s)

13 Days or more

10S2M4 ~ 10143 ~ 4-15 ~ 20
1 Piece(s)

13 Days or more

10S2M4 ~ 1014-3 ~ 415 ~ 20
1 Piece(s)

13 Days or more

10S3M6 ~ 15144 ~ 6-15 ~ 30
1 Piece(s)

13 Days or more

10S3M6 ~ 1514-4 ~ 615 ~ 30
1 Piece(s)

13 Days or more

10S5M10 ~ 25146 ~ 10-20 ~ 50
1 Piece(s)

13 Days or more

10S5M10 ~ 2514-6 ~ 1020 ~ 50
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7153 ~ 4-15 ~ 20
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.715-3 ~ 415 ~ 20
1 Piece(s)

13 Days or more

10S2M4 ~ 10153 ~ 4-15 ~ 20
1 Piece(s)

13 Days or more

10S2M4 ~ 1015-3 ~ 415 ~ 20
1 Piece(s)

13 Days or more

10S3M6 ~ 15154 ~ 6-15 ~ 30
1 Piece(s)

13 Days or more

10S3M6 ~ 1515-4 ~ 615 ~ 30
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7163 ~ 5-15 ~ 25
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.716-3 ~ 515 ~ 25
1 Piece(s)

13 Days or more

10S2M4 ~ 10163 ~ 5-15 ~ 25
1 Piece(s)

13 Days or more

10S2M4 ~ 1016-3 ~ 515 ~ 25
1 Piece(s)

13 Days or more

10S3M6 ~ 15164 ~ 7-15 ~ 35
1 Piece(s)

13 Days or more

10S3M6 ~ 1516-4 ~ 715 ~ 35
1 Piece(s)

10 Days or more

10S5M10 ~ 25167 ~ 12-20 ~ 60
1 Piece(s)

10 Days or more

10S5M10 ~ 2516-7 ~ 1220 ~ 60
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.7166 ~ 13-15 ~ 65
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.716-6.3515 ~ 65
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.716-6 ~ 1315 ~ 65
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7173 ~ 5-15 ~ 25
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.717-3 ~ 515 ~ 25
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7183 ~ 5-15 ~ 25
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.718-3 ~ 515 ~ 25
1 Piece(s)

13 Days or more

10S2M4 ~ 10183 ~ 5-15 ~ 25
1 Piece(s)

13 Days or more

10S2M4 ~ 1018-3 ~ 515 ~ 25
1 Piece(s)

13 Days or more

10S3M6 ~ 15184 ~ 8-15 ~ 40
1 Piece(s)

13 Days or more

10S3M6 ~ 1518-4 ~ 815 ~ 40
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.7186 ~ 15-15 ~ 75
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.718-6.3515 ~ 75
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.718-6 ~ 1515 ~ 75
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7193 ~ 5-15 ~ 25
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.719-3 ~ 515 ~ 25
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.7196 ~ 15-15 ~ 75
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.719-6.3515 ~ 75
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.719-6 ~ 1515 ~ 75
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7204 ~ 6-15 ~ 30
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.720-4 ~ 615 ~ 30
1 Piece(s)

13 Days or more

10S2M4 ~ 10203 ~ 6-15 ~ 30
1 Piece(s)

13 Days or more

10S2M4 ~ 1020-3 ~ 615 ~ 30
1 Piece(s)

13 Days or more

10S3M6 ~ 15204 ~ 8-15 ~ 40
1 Piece(s)

13 Days or more

10S3M6 ~ 1520-4 ~ 815 ~ 40
1 Piece(s)

10 Days or more

10S5M10 ~ 25207 ~ 16-20 ~ 80
1 Piece(s)

10 Days or more

10S5M10 ~ 2520-7 ~ 1620 ~ 80
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.7208 ~ 16-15 ~ 80
1 Piece(s)

10 Days or more

10XL6.4 ~ 12.720-8 ~ 1615 ~ 80
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7214 ~ 6-15 ~ 30
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.721-4 ~ 615 ~ 30
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.7224 ~ 6-15 ~ 30
1 Piece(s)

13 Days or more

10MXL4.8 ~ 12.722-4 ~ 615 ~ 30
1 Piece(s)

13 Days or more

10S2M4 ~ 10223 ~ 6-15 ~ 30
1 Piece(s)

13 Days or more

10S2M4 ~ 1022-3 ~ 615 ~ 30
1 Piece(s)

13 Days or more

10S3M6 ~ 15224 ~ 10-15 ~ 50
1 Piece(s)

13 Days or more

10S3M6 ~ 1522-6.3515 ~ 50
1 Piece(s)

13 Days or more

10S3M6 ~ 1522-4 ~ 1015 ~ 50

Loading...

Example

Timing Pulleys - Width Configurable, MXL / XL / S2M / S3M / S5M:Related Image
 

Basic Information

Type Timing Pulleys Pulley Shape Shape A Material Aluminum Alloy 2000 series
Surface Treatment Clear Anodize Timing Pulleys/Idlers Pulleys

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.