(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Available number of teeth increased on metric pulleys. [August 2023]
METRIC/ INCH Bores Available!
Part Number
Configured Part Number is shown.
Part Number | [ M ] Material | [ S ] Surface Treatment | ||||||
Belt Width 15mm | Belt Width 20mm | Belt Width 25mm | Belt Width 30mm | Belt Width 40mm | Belt Width 50mm | Pulley | Flange | |
A:17W:22L:37 | A:22W:27L:42 | A:27W:32L:47 (52) | A:32W:37L:52 (57) | A: 43 W: 48 L: 61(63) | A: 53 W: 58 L: 70 | |||
TTPA_ _T10150 | TTPA_ _T10200 | TTPA_ _T10250 | TTPA_ _T10300 | TTPA_ _T10400 | TTPA_ _T10500 | 2000 Series Aluminum Alloy | Aluminum Alloy | Clear Anodize |
TTPB_ _T10150 | TTPB_ _T10200 | TTPB_ _T10250 | TTPB_ _T10300 | TTPB_ _T10400 | TTPB_ _T10500 | Black Anodize | ||
TTPK_ _T10150 | TTPK_ _T10200 | TTPK_ _T10250 | TTPK_ _T10300 | TTPK_ _T10400 | TTPK_ _T10500 | Hard Clear Anodize* | ||
TTPN_ _T10150 | TTPN_ _T10200 | TTPN_ _T10250 | TTPN_ _T10300 | TTPN_ _T10400 | TTPN_ _T10500 | Electroless Nickel Plating | ||
TTPT_ _T10150 | TTPT_ _T10200 | TTPT_ _T10250 | TTPT_ _T10300 | TTPT_ _T10400 | TTPT_ _T10500 | 1045 Carbon Steel or Equivalent | Low Carbon Steel | - |
TTPM_ _T10150 | TTPM_ _T10200 | TTPM_ _T10250 | TTPM_ _T10300 | TTPM_ _T10400 | TTPM_ _T10500 | Black Oxide | ||
TTPP_ _T10150 | TTPP_ _T10200 | TTPP_ _T10250 | TTPP_ _T10300 | TTPP_ _T10400 | TTPP_ _T10500 | Electroless Nickel Plating |
[ ! ]Specify NK10 when New JIS Keywayed Bore + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested. >> Click here
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TTLA15T10250-E-12 |
TTLA15T10250-F-12 |
TTLA16T10250-E-[12,14,15] |
TTLA16T10250-F-[12,14,15] |
TTLA18T10250-E-[12,14,15,16,17] |
TTLA18T10250-F-[12,14,15,16,17] |
TTLA20T10250-E-[12,14,15,16,17] |
TTLA20T10250-F-[12,14,15,16,17] |
TTLA22T10250-E-[14,15,16,17,18,19,20,22,24,25] |
TTLA22T10250-F-[14,15,16,17,18,19,20,22,24,25] |
TTLA24T10250-E-[14,15,16,17,18,19,20,22,24,25] |
TTLA24T10250-F-[14,15,16,17,18,19,20,22,24,25] |
TTLA25T10250-E-[14,15,16,17,18,19,20,22,24,25] |
TTLA25T10250-F-[14,15,16,17,18,19,20,22,24,25] |
TTLA26T10250-E-[14,15,16,17,18,19,20,22,24,25] |
TTLA26T10250-F-[14,15,16,17,18,19,20,22,24,25] |
TTLA28T10250-E-[16,17,18,19,20,22,24,25,28,30,32,35] |
TTLA28T10250-F-[16,17,18,19,20,22,24,25,28,30,32,35] |
TTLA30T10250-E-[16,17,18,19,20,22,24,25,28,30,32,35] |
TTLA30T10250-F-[16,17,18,19,20,22,24,25,28,30,32,35] |
TTLA32T10250-E-[20,22,24,25,28,30,32,35,38,40,42] |
TTLA32T10250-F-[20,22,24,25,28,30,32,35] |
TTLA36T10250-E-[20,22,24,25,28,30,32,35,38,40,42] |
TTLA36T10250-F-[20,22,24,25,28,30,32,35] |
TTLA40T10250-E-[20,22,24,25,28,30,32,35,38,40,42,45,48,50] |
TTLA40T10250-F-[20,22,24,25,28,30,32,35] |
TTLA44T10250-E-[20,22,24,25,28,30,32,35,38,40,42,45,48,50] |
TTLA44T10250-F-[20,22,24,25,28,30,32,35] |
TTLA48T10250-E-[20,22,24,25,28,30,32,35,38,40,42,45,48,50] |
TTLA48T10250-F-[20,22,24,25,28,30,32,35] |
TTPA12T10150-A-C[10,12,15,16,18] |
TTPA12T10150-A-H[8-19/1] |
TTPA12T10150-A-HUE |
TTPA12T10150-A-HUF |
TTPA12T10150-A-HUG |
TTPA12T10150-A-N8 |
TTPA12T10150-A-N[10-18/1] |
TTPA12T10150-A-NK10 |
TTPA12T10150-A-NUE |
TTPA12T10150-A-NUF |
TTPA12T10150-A-NUG |
TTPA12T10150-A-P[8-18/1] |
TTPA12T10150-A-PUE |
TTPA12T10150-A-PUF |
TTPA12T10150-A-PUG |
TTPA12T10150-A-V[8-17/1] |
TTPA12T10150-A-Y[8-17/1] |
TTPA12T10200-A-C[10,12,15,16,18] |
TTPA12T10200-A-H[8-19/1] |
TTPA12T10200-A-HUE |
TTPA12T10200-A-HUF |
TTPA12T10200-A-HUG |
TTPA12T10200-A-N8 |
TTPA12T10200-A-N[10-18/1] |
TTPA12T10200-A-NK10 |
TTPA12T10200-A-NUE |
TTPA12T10200-A-NUF |
TTPA12T10200-A-NUG |
TTPA12T10200-A-P[8-18/1] |
TTPA12T10200-A-PUE |
Loading...
Type | Timing Pulleys | Belt Type | T10 | Timing Pulleys/Idlers | Pulleys |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy