(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Synchronous Pulleys - High Torque, S5M Series.

Synchronous Pulleys - High Torque, S5M Series.
  • Volume Discount
  • Lead Time Reduction

New: Available number of teeth increased on metric pulleys. [August 2023]
METRIC/ INCH Bores Available!

  • METRIC
  • INCH
  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

PDFP.2019-1366

Unit examples related to this product
High Torque Timing Pulleys S5M Type:Related Image

[ ! ]For Keyway Dimension Details, Click here
・Materials
TypeBelt Width[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Set Screws
10mm15mm25mmPulleyFlange
S5M100S5M150S5M250
HTPA2000 Series Aluminum AlloyAluminum AlloyClear Anodize304 Stainless Steel
HTPBBlack Anodize
HTPKHard Clear Anodize *
HTPNElectroless Nickel Plating
HTPT1045 Carbon Steel
or Equivalent
Low Carbon Steel-4137 Alloy Steel
(Black Oxide)
HTPMBlack Oxide
HTPPElectroless Nickel Plating
HTPS-304 Stainless Steel304 Stainless Steel-304 Stainless Steel
[ ! ]Flange is installed, and set screws are included with Shaft Bores P, N and C.
* Hard Clear Anodize: Film Hardness 300HV ~


 

Specifications

 Part Number-Pulley Shape-Shaft Bore Specs., I.D.-Z-J-Q-R-S-T
(Shaft Bore Specs.: H, P, N, C)HTPA20S5M150-B-NK10            
(Shaft Bore Specs.: V, F)HTPA26S5M150-A-V10-Z23-J16.0        
(Shaft Bore Specs: Y)HTPA40S5M250-A-Y17    -Q35-R35-S10-T10
[ ! ]Specify NK10 when New JIS Keywayed Bore + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested. >> Click here
High Torque Timing Pulleys S5M Type:Related Image

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTPA14S5M100-A-C10
HTPA14S5M100-A-H6.35
HTPA14S5M100-A-H[5-10/1]
HTPA14S5M100-A-HUC
HTPA14S5M100-A-HUD
HTPA14S5M100-A-HUE
HTPA14S5M100-A-N[8,​10]
HTPA14S5M100-A-NK10
HTPA14S5M100-A-NUD
HTPA14S5M100-A-NUE
HTPA14S5M100-A-P6.35
HTPA14S5M100-A-P[5-10/1]
HTPA14S5M100-A-PUC
HTPA14S5M100-A-PUD
HTPA14S5M100-A-PUE
HTPA14S5M100-A-V[5-6/1]
HTPA14S5M100-A-Y[5-6/1]
HTPA14S5M100-B-F[5-6/1]
HTPA14S5M100-B-H6.35
HTPA14S5M100-B-H[5-10/1]
HTPA14S5M100-B-HUC
HTPA14S5M100-B-HUD
HTPA14S5M100-B-HUE
HTPA14S5M100-B-P[5,​6,​6.35,​7,​8]
HTPA14S5M100-B-PUC
HTPA14S5M100-B-PUD
HTPA14S5M100-B-V[5-6/1]
HTPA14S5M150-A-C10
HTPA14S5M150-A-H6.35
HTPA14S5M150-A-H[5-10/1]
HTPA14S5M150-A-HUC
HTPA14S5M150-A-HUD
HTPA14S5M150-A-HUE
HTPA14S5M150-A-N[8,​10]
HTPA14S5M150-A-NK10
HTPA14S5M150-A-NUD
HTPA14S5M150-A-NUE
HTPA14S5M150-A-P6.35
HTPA14S5M150-A-P[5-10/1]
HTPA14S5M150-A-PUC
HTPA14S5M150-A-PUD
HTPA14S5M150-A-PUE
HTPA14S5M150-A-V[5-6/1]
HTPA14S5M150-A-Y[5-6/1]
HTPA14S5M150-B-F[5-6/1]
HTPA14S5M150-B-H6.35
HTPA14S5M150-B-H[5-10/1]
HTPA14S5M150-B-HUC
HTPA14S5M150-B-HUD
HTPA14S5M150-B-HUE
HTPA14S5M150-B-P[5,​6,​6.35,​7,​8]
HTPA14S5M150-B-PUC
HTPA14S5M150-B-PUD
HTPA14S5M150-B-V[5-6/1]
HTPA14S5M250-A-C10
HTPA14S5M250-A-H6.35
HTPA14S5M250-A-H[5-10/1]
HTPA14S5M250-A-HUC
HTPA14S5M250-A-HUD
HTPA14S5M250-A-HUE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment Shaft Bore Dia. d
(inch)
Shaft Bore Spec.
(inch)
01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 05.[C] Shaft Bore Spec. (Old JIS Keyway Hole + Tap)
(mm)
06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
08.[Y] Shaft Bore Spec. (Both Ends Stepped Hole)
(mm)
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------10---
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--6.35-------
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--5 ~ 10-------
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/8Inch Round Hole--------
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----8 ~ 10-----
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-----10----
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize5/16Inch Key Grove Hole+Tap--------
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize3/8Inch Key Grove Hole+Tap--------
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---6.35------
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---5 ~ 10------
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole+Tap--------
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole+Tap--------
1 Piece(s)Available

8 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/8Inch Round Hole+Tap--------
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-------5 ~ 6--
1 Piece(s)

7 Days or more

101014Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---------5 ~ 6
1 Piece(s)

7 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--------5 ~ 6-
1 Piece(s)

7 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--6.35-------
1 Piece(s)

7 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--5 ~ 10-------
1 Piece(s)Available

8 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/8Inch Round Hole--------
1 Piece(s)

7 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---5 ~ 8------
1 Piece(s)Available

8 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole+Tap--------
1 Piece(s)Available

8 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole+Tap--------
1 Piece(s)

7 Days or more

101014Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-------5 ~ 6--
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------10---
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--6.35-------
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--5 ~ 10-------
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/8Inch Round Hole--------
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----8 ~ 10-----
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-----10----
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize5/16Inch Key Grove Hole+Tap--------
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize3/8Inch Key Grove Hole+Tap--------
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---6.35------
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---5 ~ 10------
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole+Tap--------
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole+Tap--------
1 Piece(s)Available

8 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/8Inch Round Hole+Tap--------
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-------5 ~ 6--
1 Piece(s)

7 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---------5 ~ 6
1 Piece(s)

7 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--------5 ~ 6-
1 Piece(s)

7 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--6.35-------
1 Piece(s)

7 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--5 ~ 10-------
1 Piece(s)Available

8 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole--------
1 Piece(s)Available

8 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/8Inch Round Hole--------
1 Piece(s)

7 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---5 ~ 8------
1 Piece(s)Available

8 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole+Tap--------
1 Piece(s)Available

8 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole+Tap--------
1 Piece(s)

7 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-------5 ~ 6--
1 Piece(s)

7 Days or more

102514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------10---
1 Piece(s)

7 Days or more

102514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--6.35-------
1 Piece(s)

7 Days or more

102514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--5 ~ 10-------
1 Piece(s)Available

8 Days or more

102514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/4Inch Round Hole--------
1 Piece(s)Available

8 Days or more

102514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5/16Inch Round Hole--------
1 Piece(s)Available

8 Days or more

102514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/8Inch Round Hole--------

Loading...

More Information

■For High Torque Timing Belts, see WP.1465 and for Idlers with Teeth, see WP.1433. For High Torque Timing Belts, see WP.1451.
 

Basic Information

Type Timing Pulleys Belt Type S5M Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support