(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Synchronous Pulleys - Regular Torque, MXL Series.

Synchronous Pulleys - Regular Torque, MXL Series.
  • Volume Discount
  • Lead Time Reduction

New: Available number of teeth increased on metric pulleys. [August 2023]
METRIC/ INCH Bores Available!

  • METRIC
  • INCH
  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
Timing Pulleys MXL Type:Related Image
Timing Pulleys MXL Type:Related Image
[ ! ]For Keyway Dimension Details, Click here

・Materials
TypeBelt Width[ M ] Material[ S ] Surface Treatment[ A ] Accessories
Set Screw
4.8mm
(3/16 inch)
6.4mm
(1/4 inch)
9.5mm
(3/8 inch)
12.7mm
(1/2 inch)
PulleyFlange
MXL019MXL025MXL037MXL050
ATP2000 Series
Aluminum Alloy
Aluminum AlloyClear Anodize304 Stainless Steel
BTPBlack Anodize
KTPHard Clear Anodize *
NTPElectroless Nickel Plating
MTP--1045 Carbon Steel
or Equivalent
Low Carbon Steel-4137 Alloy Steel
(Black Oxide)
MTPB--Black Oxide
MTPP--Electroless Nickel Plating
STP--304 Stainless Steel304 Stainless Steel-304 Stainless Steel
[ ! ]Flange is installed, and set screws are included with Shaft Bores P, N and C.
* Hard Clear Anodize: Film Hardness 300HV ~
 

Specifications

 Part Number-Pulley Shape-Shaft Bore Specs., I.D.-Z-J-Q-R-S-T
(Shaft Bore Specs.: H, P, N, C)ATP40MXL025-B-N10       R16    
(Shaft Bore Specs.: V, F)ATP60MXL037-B-V8-Z14-J13.0       
(Shaft Bore Specs: Y)ATP48MXL050-A-Y8    -Q16--S5-T5


 
Timing Pulleys MXL Type:Related Image

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATP14MXL019-A-H[3,​4]
ATP14MXL019-A-HUA
ATP14MXL019-K-H[3,​4]
ATP14MXL019-K-HUA
ATP14MXL019-K-P[3,​4]
ATP14MXL019-K-PUA
ATP14MXL025-A-H[3,​4]
ATP14MXL025-A-HUA
ATP14MXL025-K-H[3,​4]
ATP14MXL025-K-HUA
ATP14MXL025-K-P[3,​4]
ATP14MXL025-K-PUA
ATP14MXL037-A-H[3,​4]
ATP14MXL037-A-HUA
ATP14MXL037-K-H[3,​4]
ATP14MXL037-K-HUA
ATP14MXL037-K-P[3,​4]
ATP14MXL037-K-PUA
ATP14MXL050-A-H[3,​4]
ATP14MXL050-A-HUA
ATP14MXL050-K-H[3,​4]
ATP14MXL050-K-HUA
ATP14MXL050-K-P[3,​4]
ATP14MXL050-K-PUA
ATP15MXL019-A-H[3,​4]
ATP15MXL019-A-HUA
ATP15MXL019-K-H[3,​4]
ATP15MXL019-K-HUA
ATP15MXL019-K-P[3,​4]
ATP15MXL019-K-PUA
ATP15MXL025-A-H[3,​4]
ATP15MXL025-A-HUA
ATP15MXL025-K-H[3,​4]
ATP15MXL025-K-HUA
ATP15MXL025-K-P[3,​4]
ATP15MXL025-K-PUA
ATP15MXL037-A-H[3,​4]
ATP15MXL037-A-HUA
ATP15MXL037-K-H[3,​4]
ATP15MXL037-K-HUA
ATP15MXL037-K-P[3,​4]
ATP15MXL037-K-PUA
ATP15MXL050-A-H[3,​4]
ATP15MXL050-A-HUA
ATP15MXL050-K-H[3,​4]
ATP15MXL050-K-HUA
ATP15MXL050-K-P[3,​4]
ATP15MXL050-K-PUA
ATP16MXL019-A-H[3-5/1]
ATP16MXL019-A-HUA
ATP16MXL019-A-HUB
ATP16MXL019-A-V3
ATP16MXL019-A-Y3
ATP16MXL019-K-H[3,​4,​5]
ATP16MXL019-K-HUA
ATP16MXL019-K-HUB
ATP16MXL019-K-P[3,​4,​5]
ATP16MXL019-K-PUA
ATP16MXL019-K-PUB
ATP16MXL025-A-H[3-5/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment Shaft Bore Dia. d
(inch)
Shaft Bore Spec.
(inch)
01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 05.[C] Shaft Bore Spec. (Old JIS Keyway Hole + Tap)
(mm)
06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
08.[Y] Shaft Bore Spec. (Both Ends Stepped Hole)
(mm)
NFCN
1 Piece(s)

7 Days or more

100.19 in (3/16")4.814Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.18 in (3/16")4.814Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.814Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.814-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.814Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.814-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.25 in (1/4")6.414Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.414Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.25 in (1/4")6.414Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.25 in (1/4")6.414-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.25 in (1/4")6.414Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.25 in (1/4")6.414-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.37 in (3/8")9.514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.37 in (3/8")9.514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.37 in (3/8")9.514Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.37 in (3/8")9.514-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.37 in (3/8")9.514Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.37 in (3/8")9.514-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.5 in (1/2")12.714Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.714Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.5 in (1/2")12.714Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.5 in (1/2")12.714-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.5 in (1/2")12.714Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.5 in (1/2")12.714-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.815Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.18 in (3/16")4.815Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.815Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.815-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.815Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.815-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.25 in (1/4")6.415Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.415Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.25 in (1/4")6.415Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.25 in (1/4")6.415-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.25 in (1/4")6.415Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.25 in (1/4")6.415-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.37 in (3/8")9.515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.37 in (3/8")9.515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.37 in (3/8")9.515Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.37 in (3/8")9.515-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.37 in (3/8")9.515Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.37 in (3/8")9.515-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.5 in (1/2")12.715Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.715Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.5 in (1/2")12.715Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 4--------
1 Piece(s)Available

8 Days or more

100.5 in (1/2")12.715-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)

7 Days or more

100.5 in (1/2")12.715Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 4-------
1 Piece(s)Available

8 Days or more

100.5 in (1/2")12.715-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.816Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 5--------
1 Piece(s)Available

10 Days or more

100.18 in (3/16")4.816Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)Available

10 Days or more

100.18 in (3/16")4.816Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/16Inch Round Hole---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.816Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-------3---
1 Piece(s)

7 Days or more

100.19 in (3/16")4.816Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---------3-
1 Piece(s)

7 Days or more

100.19 in (3/16")4.816Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 5--------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.816-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole---------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.816-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/16Inch Round Hole---------
1 Piece(s)

7 Days or more

100.19 in (3/16")4.816Shape K[Aluminum] Aluminum Alloy 2000 seriesClear Anodize---3 ~ 5-------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.816-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize1/8Inch Round Hole+Tap---------
1 Piece(s)Available

8 Days or more

100.18 in (3/16")4.816-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize3/16Inch Round Hole+Tap---------
1 Piece(s)

7 Days or more

100.25 in (1/4")6.416Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--3 ~ 5--------

Loading...

More Information

■For Timing Belts, see W P.1463 and for Idlers with Teeth, see W P.1445.
 

Basic Information

Type Timing Pulleys Belt Type MXL Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support