(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screws for Photomicrosensors - Pan Head

Screws for Photomicrosensors - Pan Head
  • Volume Discount

•Type: Small Screws for Photo Sensors
•Material: Carbon Steel for Mechanical Structure
•Surface Treatment: Chromate (Yellow)
•Thread Dia. Dimension M: 2

  • inCAD Components
Pan Head Screws for Micro Photo Sensors:Related Image
・Materials
Screw[ M ]Material: Carbon Steel for Mechanical StructureScrew: Cross Recess Pan Head Screws
WasherSpring Washer: Spring Lock Washer
[ S ]Chromate (Yellow)

Specifications

Part Number
FKN2-8

Part Number
TypeM-L
FKN2-6
2-8
2-10
2-12

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FKN2-6
FKN2-8
FKN2-10
FKN2-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Length L
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Type Small Screws for Photo Sensors Material Carbon Steel for Mechanical Structure Surface Treatment Chromate (Yellow)
Thread Dia. M 2

Additional Products in this Category

Complementary Products

Tech Support