(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Limit Switch Flags - with Slit

Limit Switch Flags - with Slit
  • Volume Discount

For complete product overview and details on Limit Switch Flags - with Slit see the sections below:

  • METRIC
  • inCAD Components
Switch Flags - Slit, One End Cone with Thru Hole:Related Image
・Materials
ShapeShaft BoreType[ M ]Material[ S ]Surface Treatment[ A ]Accessories
One End Cone TypeThrough HoleDGSA1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
Both Ends Cone TypeDGW
One End Cone TypeTapped HoleDMSA1045 Carbon SteelBlack Oxide
Both Ends Cone TypeDMW

Specifications

Part Number-d, M-α°
TypeD
DGSA40-12-45
■One End Cone / Both Ends Cone Type with Through Hole and Slit
Part Numberdα°Lm (Coarse)AXY
TypeD
DGSA30104522M59.066
401216304524M614.078
5028M816.51010
DGW30104530M59.066
401216304534M614.078
5042M816.51010
[ ! ]For orders larger than indicated quantity, please request a quotation.
■One End Cone / Both Ends Cone Type with Tapped Hole and Slit
Part NumberM
(Coarse)
α°Lm (Coarse)AXY
TypeD
DMSA30104522M59.066
401216304524M614.078
5028M816.51010
DMW30104530M59.066
401216304534M614.078
5042M816.51010
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DGSA30-10-45
DGSA40-12-30
DGSA40-12-45
DGSA40-16-30
DGSA40-16-45
DGSA50-12-45
DGSA50-16-30
DGSA50-16-45
DGW30-10-45
DGW40-12-30
DGW40-12-45
DGW40-16-30
DGW40-16-45
DGW50-12-30
DGW50-12-45
DGW50-16-30
DGW50-16-45
DMSA30-10-45
DMSA40-12-30
DMSA40-12-45
DMSA40-16-30
DMSA40-16-45
DMSA50-12-30
DMSA50-12-45
DMSA50-16-30
DMSA50-16-45
DMW30-10-45
DMW40-12-30
DMW40-12-45
DMW40-16-30
DMW40-16-45
DMW50-12-30
DMW50-12-45
DMW50-16-30
DMW50-16-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType O.D. D
(mm)
M (Coarse) I.D. d
(mm)
Angle α
(°)
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit30-1045
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit40-1230
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit40-1245
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit40-1630
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit40-1645
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit50-1245
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit50-1630
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Slit50-1645
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit30-1045
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit40-1230
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit40-1245
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit40-1630
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit40-1645
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit50-1230
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit50-1245
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit50-1630
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Slit50-1645
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit3010-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit4012-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit4012-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit4016-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit4016-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit5012-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit5012-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit5016-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Slit5016-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit3010-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit4012-30
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit4012-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit4016-30
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit4016-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit5012-30
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit5012-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit5016-30
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Slit5016-45

Loading...

  1. 1

Example

Switch Flags - Slit, One End Cone with Thru Hole:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.