(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Limit Switch Flags - with Set Screw

Limit Switch Flags - with Set Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·Position detection is possible by using it together with a limit switch

  • METRIC
  • inCAD Components
Switch Flags - Setscrew, One Ends Cone with Thru Hole:Related Image
・Materials
ShapeShaft BoreType[ M ]Material[ S ]Surface Treatment[ A ]Accessories
One End Cone TypeThrough HoleDGSM1045 Carbon SteelBlack OxideSet Screw 2 pcs.
Both Ends Cone TypeDGWM
One End Cone TypeTapped HoleDMSM1045 Carbon SteelBlack OxideSet Screw 2 pcs. / Brass Ball 2 pcs.
Both Ends Cone TypeDMWM

Specifications

Part Number-d, M-α°
TypeD
DGSM30-10-45
■One End Cone / Both Ends Cone Type with Through Hole and Set Screw
Part Numberdα°L
TypeD
DGSM30104522
401216304524
5028
DGWM30104530
401216304534
5042
[ ! ]For orders larger than indicated quantity, please request a quotation.
■One End Cone / Both Ends Cone Type with Tapped Hole and Set Screw
Part NumberM
(Coarse)
α°L
TypeD
DMSM30104522
401216304524
5028
DMWM30104530
401216304534
5042
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DGSM30-10-45
DGSM40-12-30
DGSM40-12-45
DGSM40-16-30
DGSM40-16-45
DGSM50-12-30
DGSM50-12-45
DGSM50-16-30
DGSM50-16-45
DGWM30-10-45
DGWM40-12-30
DGWM40-12-45
DGWM40-16-30
DGWM40-16-45
DGWM50-12-30
DGWM50-12-45
DGWM50-16-30
DGWM50-16-45
DMSM30-10-45
DMSM40-12-30
DMSM40-12-45
DMSM40-16-30
DMSM40-16-45
DMSM50-12-30
DMSM50-12-45
DMSM50-16-30
DMSM50-16-45
DMWM30-10-45
DMWM40-12-30
DMWM40-12-45
DMWM40-16-30
DMWM40-16-45
DMWM50-12-30
DMWM50-12-45
DMWM50-16-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType O.D. D
(mm)
M (Coarse) I.D. d
(mm)
Angle α
(°)
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw30-1045
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw40-1230
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw40-1245
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw40-1630
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw40-1645
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw50-1230
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw50-1245
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw50-1630
1 Piece(s)Available

8 Days or more

10One End Cone Type with Through Hole and Set Screw50-1645
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw30-1045
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw40-1230
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw40-1245
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw40-1630
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw40-1645
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw50-1230
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw50-1245
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw50-1630
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Through Hole and Set Screw50-1645
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw3010-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw4012-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw4012-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw4016-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw4016-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw5012-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw5012-45
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw5016-30
1 Piece(s)Available

8 Days or more

10One End Cone Type with Tapped Hole and Set Screw5016-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw3010-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw4012-30
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw4012-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw4016-30
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw4016-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw5012-30
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw5012-45
1 Piece(s)Available

8 Days or more

10Both Ends Cone Type with Tapped Hole and Set Screw5016-45

Loading...

  1. 1

Example

Switch Flags - Setscrew, One Ends Cone with Thru Hole:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.