(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Slit angle can be adjusted after installation.
Part Number
Configured Part Number is shown.
Type | Part | [ M ]Material | [ S ]Surf. Treatment | [ A ]Accessories |
HPSCA | Main Body | 6063 Aluminum Alloy | Black Anodize | Set Screw 2 pcs. |
Angle Adjustable Plate | 5052 Aluminum Alloy |
Part Number | - | P |
HPSCA40 | - | 12 |
Part Number | P | Z Adjustment Range | M | A | B | C | Effective Slit Depth* | |||
Type | D | |||||||||
HPSCA | 40 | 5 | 6 | 8 | 10~120 | M3 | 5.5 | 20 | 6 | 5.5mm |
10 | 12 | M4 | ||||||||
50 | 6 | 8 | M3 | 7.5 | 25 | 8.5 | 6.8mm | |||
10 | 12 | 15 | M4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy