(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Photo Sensor Cams- Clamping

Photo Sensor Cams- Clamping

Click this image to zoom it.

Move the mouse over the image to zoom

This is of Clamping Hub Type and thus, can be mounted on a shaft without damaging it.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

HPSCC50-[8,​10,​12,​15]

Photo Sensor Cams- Clamping:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
HPSCC6063 Aluminum AlloyBlack AnodizeHex Socket Head Cap Screw

Specifications

Part Number-P
HPSCC50-15
Part NumberP AmBCSXYt
TypeD
HPSCC508101215114.7531 6.52.511.54.81.5
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPSCC50-[8,​10,​12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. Selection [P]
(mm)
1 Piece(s)

10 Days or more

108 ~ 15

Loading...

  1. 1
 

Basic Information

O.D. D(mm) 50

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.