(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Photo Sensor Cams - Polyacetal

Photo Sensor Cams - Polyacetal

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Photo Sensor Cams - Polyacetal see the sections below:

  • METRIC
  • inCAD Components
Photo Sensor Cams- Resin:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
HPJCPolyacetal (Black)-Set Screw 2 pcs.

Specifications

Part Number-P
HPJC40-6
Part NumberPMABCSt
TypeD
HPJC32568M35.514 8.51.51.5
4056820 2
1012M4
5068M37.525 2.5
101215M4
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPJC32-[5,​6,​8]
HPJC40-[5,​6,​8,​10,​12]
HPJC50-[6,​8,​10,​12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(mm)
Shaft Bore Dia. Selection [P]
(mm)
1 Piece(s)

13 Days or more

10325 ~ 8
1 Piece(s)

13 Days or more

10405 ~ 12
1 Piece(s)

13 Days or more

10506 ~ 15

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.