(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Photo Sensor Cams

Photo Sensor Cams

Click this image to zoom it.

Move the mouse over the image to zoom

Combination use with Photo Sensor allows rotational speed detection.

  • METRIC
  • inCAD Components
Photo Sensor Cams- Solid:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SolidSlitConfigurable Slit
HPSCNHPSCHPSCZ6063 Aluminum AlloyBlack AnodizeSet Screw 2 pcs.
HPSCWNHPSCWHPSCWZClear Anodize

Specifications

Part Number-P-Z
HPSCZ50-9.5-180
Part NumberPZ
1° Increment
MABCSt
TypeD
(Solid)
HPSCN
HPSCWN

(Slit)
HPSC
HPSCW

(Configurable Slit)
HPSCZ
HPSCWZ
2856810~350
(Available for
Configurable
With Slit only)
M35.514 6.51.51.5
3234566.3588.5
4034566.35820 2
9.51012M4
45568M37.525 2.5
101215M4
504566.358M3
9.5101215M4
6066.35830
9.5101215
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Photo Sensor Cams- Solid:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPSC28-[5,​6,​8]
HPSC32-[3,​4,​5,​6,​6.35,​8]
HPSC32-PC7
HPSC40-[3,​4,​5,​6,​6.35,​8,​9.5,​10,​12]
HPSC40-PC[7,​9,​11]
HPSC45-[5,​6,​8,​10,​12,​15]
HPSC45-PC[7,​9,​11]
HPSC50-[4,​5,​6,​6.35,​8,​9.5,​10,​12,​15]
HPSC50-PC[7,​9,​11,​13,​14]
HPSC60-[6,​6.35,​8,​9.5,​10,​12,​15]
HPSCN28-[5,​6,​8]
HPSCN32-[3,​4,​5,​6,​6.35,​8]
HPSCN32-PC7
HPSCN40-[3,​4,​5,​6,​6.35,​8,​9.5,​10,​12]
HPSCN40-PC[7,​9,​11]
HPSCN45-[5,​6,​8,​10,​12,​15]
HPSCN50-[4,​5,​6,​6.35,​8,​9.5,​10,​12,​15]
HPSCN50-PC[7,​9,​11,​13,​14]
HPSCN60-[6,​6.35,​8,​9.5,​10,​12,​15]
HPSCW28-[5,​6,​8]
HPSCW32-[3,​4,​5,​6,​6.35,​8]
HPSCW32-PC7
HPSCW40-[3,​4,​5,​6,​6.35,​8,​9.5,​10,​12]
HPSCW40-PC[7,​9,​11]
HPSCW45-[5,​6,​8,​10,​12,​15]
HPSCW50-[4,​5,​6,​6.35,​8,​9.5,​10,​12,​15]
HPSCW50-PC[7,​9,​11,​13,​14]
HPSCW60-[6,​6.35,​8,​9.5,​10,​12,​15]
HPSCWN28-[5,​6,​8]
HPSCWN32-[3,​4,​5,​6,​6.35,​8]
HPSCWN32-PC7
HPSCWN40-[3,​4,​5,​6,​6.35,​8,​9.5,​10,​12]
HPSCWN40-PC[7,​9,​11]
HPSCWN45-[5,​6,​8,​10,​12,​15]
HPSCWN50-[4,​5,​6,​6.35,​8,​9.5,​10,​12,​15]
HPSCWN50-PC[7,​9,​11,​13,​14]
HPSCWN60-[6,​6.35,​8,​9.5,​10,​12,​15]
HPSCWZ28-[5,​6,​8]-[10-350/1]
HPSCWZ32-[3,​4,​5,​6,​6.35,​8]-[10-350/1]
HPSCWZ40-[3,​4,​5,​6,​6.35,​8,​9.5,​10,​12]-[10-350/1]
HPSCWZ45-[5,​6,​8,​10,​12,​15]-[10-350/1]
HPSCWZ50-[4,​5,​6,​6.35,​8,​9.5,​10,​12,​15]-[10-350/1]
HPSCWZ60-[6,​6.35,​8,​9.5,​10,​12,​15]-[10-350/1]
HPSCZ28-[5,​6,​8]-[10-350/1]
HPSCZ32-[3,​4,​5,​6,​6.35,​8]-[10-350/1]
HPSCZ40-[3,​4,​5,​6,​6.35,​8,​9.5,​10,​12]-[10-350/1]
HPSCZ45-[5,​6,​8,​10,​12,​15]-[10-350/1]
HPSCZ50-[4,​5,​6,​6.35,​8,​9.5,​10,​12,​15]-[10-350/1]
HPSCZ60-[6,​6.35,​8,​9.5,​10,​12,​15]-[10-350/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Surface Treatment O.D. D
(mm)
Shaft Bore Dia. Change [PC]
(mm)
Shaft Bore Dia. Selection [P]
(mm)
Slit Angle Specify [Z]
(°)
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize28-5 ~ 8-
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize32-3 ~ 8-
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize327--
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize40-3 ~ 12-
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize407 ~ 11--
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize45-5 ~ 15-
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize457 ~ 11--
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize50-4 ~ 15-
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize507 ~ 14--
1 Piece(s)

10 Days or more

10Slit Width FixedBlack Anodize60-6 ~ 15-
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize28-5 ~ 8-
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize32-3 ~ 8-
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize327--
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize40-3 ~ 12-
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize407 ~ 11--
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize45-5 ~ 15-
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize50-4 ~ 15-
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize507 ~ 14--
1 Piece(s)

12 Days or more

10Non-sepable TypeBlack Anodize60-6 ~ 15-
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize28-5 ~ 8-
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize32-3 ~ 8-
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize327--
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize40-3 ~ 12-
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize407 ~ 11--
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize45-5 ~ 15-
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize50-4 ~ 15-
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize507 ~ 14--
1 Piece(s)

10 Days or more

10Slit Width FixedAnodize60-6 ~ 15-
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize28-5 ~ 8-
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize32-3 ~ 8-
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize327--
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize40-3 ~ 12-
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize407 ~ 11--
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize45-5 ~ 15-
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize50-4 ~ 15-
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize507 ~ 14--
1 Piece(s)

12 Days or more

10Non-sepable TypeAnodize60-6 ~ 15-
1 Piece(s)

12 Days or more

10Configurable SlitAnodize28-5 ~ 810 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitAnodize32-3 ~ 810 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitAnodize40-3 ~ 1210 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitAnodize45-5 ~ 1510 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitAnodize50-4 ~ 1510 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitAnodize60-6 ~ 1510 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitBlack Anodize28-5 ~ 810 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitBlack Anodize32-3 ~ 810 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitBlack Anodize40-3 ~ 1210 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitBlack Anodize45-5 ~ 1510 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitBlack Anodize50-4 ~ 1510 ~ 350
1 Piece(s)

12 Days or more

10Configurable SlitBlack Anodize60-6 ~ 1510 ~ 350

Loading...

  1. 1

Example

Photo Sensor Cams- Solid:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.