(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
By using this in combination with multiple sensor units on trial, the slit angle can be adjusted to a value required on the spot.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surf. Treatment | [ A ]Accessories |
PSC | Nylon 6 (Glass Fiber 30%) | - | Set Screw 3 pcs. |
PSCH | 6063 Aluminum Alloy | Black Anodize |
Part Number |
PSC10 |
Part Number | B | D | |
Type | P | ||
PSC PSCH | 6 | 13 | 28 |
8 | 15 | 30 | |
10 | 17 | 32 | |
12 | 19 | 34 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PSC6 |
PSC8 |
PSC10 |
PSC12 |
PSCH6 |
PSCH8 |
PSCH10 |
PSCH12 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy