(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nuts for Sensor Rails - Post-Assembly

Nuts for Sensor Rails - Post-Assembly

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Nuts for Switch/Sensor-dedicated Rail, Steel Type which can be post-assembled on the center of rail.

  • METRIC
Nuts for Sensor Rails:Related Image
・Materials
Part[ M ]Material[ S ]Surface Treatment
Frame304 Stainless Steel-
Nut1018 Carbon SteelTrivalent Chromate

Specifications

Part Number
2P
RFM5
Part Number
2P
RFM5
RXM5
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RXM5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Type Rail Accessories Material Low Carbon Steel Surface Treatment Trivalent Chromate
Screw Hole Dia. M(mm) 5

Please check the type/dimensions/specifications of the part RXM5 in the Nuts for Sensor Rails - Post-Assembly series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.