(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - Microphoto Sensors

Rails for Switches and Sensors - Microphoto Sensors

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Based on sheet metal and thin/lightweighed. Therefore, suitable for mounting photomicro sensors.

  • METRIC
  • inCAD Components
Rails for Microphoto Sensors:Related Image
Rails for Microphoto Sensors:Related Image
・Materials
[ M ] Material: Low Carbon Steel
[ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number-L
MPSEN7-70
Part NumberL
TypePitch
MPSEN750 60 70 80 90 100
19

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPSEN7-50
MPSEN7-60
MPSEN7-70
MPSEN7-80
MPSEN7-90
MPSEN7-100
MPSEN19-50
MPSEN19-60
MPSEN19-70
MPSEN19-80
MPSEN19-90
MPSEN19-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSlotted Hole Pitch
(mm)
Slotted Hole Size L
(mm)
Overall Length
(mm)
1 Piece(s)Available

8 Days or more

1075082
1 Piece(s)Available

8 Days or more

1076092
1 Piece(s)Available

8 Days or more

10770102
1 Piece(s)Available

8 Days or more

10780112
1 Piece(s)Available

8 Days or more

10790122
1 Piece(s)Available

8 Days or more

107100132
1 Piece(s)Available

8 Days or more

10195082
1 Piece(s)Available

8 Days or more

10196092
1 Piece(s)Available

13 Days or more

101970102
1 Piece(s)Available

8 Days or more

101980112
1 Piece(s)Available

8 Days or more

101990122
1 Piece(s)Available

8 Days or more

1019100132

Loading...

  1. 1

Example

Rails for Microphoto Sensors:Related Image
 

Basic Information

Type Photomicro - sensors Rail Hole Position Hole Position Fixed Mounting Holes Through Holes/Slotted Holes
Material Low Carbon Steel Surface Treatment Trivalent Chromate Material Low Carbon Steel
Surface Treatment Trivalent Chromate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.