(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - Bar Nuts

Rails for Switches and Sensors - Bar Nuts
  • Volume Discount

Bar nuts for sensor slots. Spring integrated nuts to prevent falling down for vertical use are available.

  • METRIC
  • inCAD Components
Bar Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standardw/Nut Retainer
SQNSQNHLow Carbon SteelTrivalent Chromate
SQNS-304 Stainless Steel-

Specifications

Part Number-A-P
SQN4-36-25.4
Part NumberAPBT
SQN
SQNH
SQNS
TypeM
SQN
SQNS
SQNH
21584.0 1.6 1.5
2518
3156(6.5)7*5.4 2.3 2.0
208910*12*
2514161819*20*
32222424.5
42816*(16.5)(18)6.8 3.2 2.0
3220*(22)(23)
3625(25.4)
52(33)(40)(42)-
54025287.8 3.2 -
423030.2
52324042
72505460
[ ! ]Dimensions in ( ) are not applicable to SQNS. [ ! ]SQNH is applicable to P dimensions denoted with *.
[ ! ]SQN2-25-18 and SQNS3-15-6.5 are not available. [ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Bar Nuts:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SQN2-15-8
SQN2-15-PC[4-10/1]
SQN2-25-PC[4-20/1]
SQN3-15-6
SQN3-15-6.5
SQN3-15-7
SQN3-15-[6,​6.5,​7]
SQN3-15-PC[5-9/1]
SQN3-20-8
SQN3-20-9
SQN3-20-10
SQN3-20-12
SQN3-20-[8,​9,​10,​12]
SQN3-20-PC[5-14/1]
SQN3-25-14
SQN3-25-16
SQN3-25-18
SQN3-25-19
SQN3-25-20
SQN3-25-[14,​16,​18,​19,​20]
SQN3-25-PC[5-19/1]
SQN3-32-22
SQN3-32-24
SQN3-32-24.5
SQN3-32-[22,​24,​24.5]
SQN3-32-PC[5-26/1]
SQN4-28-16
SQN4-28-16.5
SQN4-28-18
SQN4-28-[16,​16.5,​18]
SQN4-28-PC[7-20/1]
SQN4-32-20
SQN4-32-22
SQN4-32-23
SQN4-32-[20,​22,​23]
SQN4-32-PC[7-24/1]
SQN4-36-25
SQN4-36-25.4
SQN4-36-[25,​25.4]
SQN4-36-PC[7-28/1]
SQN4-52-33
SQN4-52-40
SQN4-52-42
SQN4-52-[33,​40,​42]
SQN4-52-PC[7-44/1]
SQN5-40-25
SQN5-40-28
SQN5-40-[25,​28]
SQN5-40-PC[10-30/1]
SQN5-42-30
SQN5-42-30.2
SQN5-42-[30,​30.2]
SQN5-42-PC[10-32/1]
SQN5-52-32
SQN5-52-40
SQN5-52-42
SQN5-52-[32,​40,​42]
SQN5-52-PC[10-42/1]
SQN5-72-50
SQN5-72-54
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment With or w/o Additional Work of Specifying P Dimension by 1mm Increment [PC] Type Material Screw Hole Dia. M
(mm)
Overall Length A
(mm)
P Dimension
(mm)
Pitch Dimension Change [PC]
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel2158-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel215-4 ~ 10
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel225-4 ~ 20
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel3156-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel3156.5-
1 Piece(s)Available

Same day

Stock

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel3157-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel3156 ~ 7-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel315-5 ~ 9
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel3208-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel3209-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel32010-
1 Piece(s)Available

Same day

Stock

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel32012-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel3208 ~ 12-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel320-5 ~ 14
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel32514-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel32516-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel32518-
1 Piece(s)Available

Same day

Stock

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel32519-
1 Piece(s)Available

Same day

Stock

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel32520-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel32514 ~ 20-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel325-5 ~ 19
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel33222-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel33224-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel33224.5-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel33222 ~ 24.5-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel332-5 ~ 26
1 Piece(s)Available

Same day

Stock

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel42816-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel42816.5-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel42818-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel42816 ~ 18-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel428-7 ~ 20
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel43220-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel43222-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel43223-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel43220 ~ 23-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel432-7 ~ 24
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel43625-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel43625.4-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel43625 ~ 25.4-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel436-7 ~ 28
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel45233-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel45240-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel45242-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel45233 ~ 42-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel452-7 ~ 44
1 Piece(s)Available

Same day

Stock

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel54025-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel54028-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel54025 ~ 28-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel540-10 ~ 30
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel54230-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel54230.2-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel54230 ~ 30.2-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel542-10 ~ 32
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel55232-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel55240-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel55242-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel55232 ~ 42-
1 Piece(s)

12 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateProvidedStandardLow Carbon Steel552-10 ~ 42
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel57250-
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelTrivalent ChromateNot ProvidedStandardLow Carbon Steel57254-

Loading...

 

Basic Information

Type Rail Accessories

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.