(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rails for Switches and Sensors with the overall length.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | ||
L Configurable (Length Specifiable) | |||||
Shape A | Shape B | Shape C | |||
No Hole | 6063-T5 Aluminum Alloy | Clear Anodize | SENA | SENB | SENC |
Black Anodize | SENAB | SENBB | SENCB |
Part Number | - | L |
SENB3 | - | 400 |
Part Number | L 1mm Increment | A | B | C | D | E | d | e | |||
Type | No. | ||||||||||
(Shape A) (Shape B) (Shape C) | (Clear Anodize) SENA SENB SENC | (Black Anodize) SENAB SENBB SENCB | 2* | 50~600 | 2.4 | 4.2 | 2.5 | 7.5 | 5.5 | 1.5 | 2 |
3 | 50~1200 | 3.4 | 5.7 | 3.0 | 9 | 6.0 | |||||
4 | 4.5 | 7.2 | 4.0 | 11 | 8.0 | 2.0 | |||||
5 | 5.5 | 8.2 | 5.5 | 12 | 9.5 | 3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SENA3-[50-1200/1] |
SENA4-[50-1200/1] |
SENA5-[50-1200/1] |
SENAB3-[50-1200/1] |
SENAB4-[50-1200/1] |
SENAB5-[50-1200/1] |
SENB3-[50-1200/1] |
SENB4-[50-1200/1] |
SENB5-[50-1200/1] |
SENBB3-[50-1200/1] |
SENBB4-[50-1200/1] |
SENBB5-[50-1200/1] |
SENC2-[50-600/1] |
SENC3-[50-1200/1] |
SENC4-[50-1200/1] |
SENC5-[50-1200/1] |
SENCB3-[50-1200/1] |
SENCB4-[50-1200/1] |
SENCB5-[50-1200/1] |
Loading...
Hole Position | No Hole | Material | 6063-T5 Aluminum Alloy |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy