(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Heating Area Material: 316L Stainless Steel
•Heat Generating Body Type: Nickel-chrome Wire
•Sheath Type: Standard
•Diameter D Dimension (Ø): 12
•Category: Heaters
Part Number
Configured Part Number is shown.
Part Number | - | V |
MSHU1.5 | - | V200 |
Part Number | V (Voltage) | L | W (Electric Power) | Electrical Power Density (W/cm2) | |
Type | No. | ||||
MSHU | 0.5 | 100 200 | 150 | 500 | 5.5 |
1 | 200 | 1000 | 8.0 | ||
1.5 | 200 | 300 | 1500 | 7.5 | |
2 | 400 | 2000 | 7.0 | ||
MSHM | 0.5 | 100 200 | 100 | 500 | 5.0 |
1 | 150 | 1000 | 5.5 | ||
1.5 | 200 | 200 | 1500 | 6.0 | |
2 | 250 | 2000 | 6.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSHM0.5-V100 |
MSHM0.5-V200 |
MSHM1-V100 |
MSHM1-V200 |
MSHM1.5-V200 |
MSHM2-V200 |
MSHU0.5-V100 |
MSHU0.5-V200 |
MSHU1-V100 |
MSHU1-V200 |
MSHU1.5-V200 |
MSHU2-V200 |
Part Number |
---|
Loading...
Category | Heater Main Body |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy