(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Heaters - Ceramic, Small Size

Plate Heaters - Ceramic, Small Size

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Ceramic Heater
•Heating Area Material: Ceramics
•Heat Generating Body Type: Tungsten

  • inCAD Components
Plate Heaters - Ceramic, Small Size:Related Image
・Materials
[ M ] Material:
Heater: Ceramics
Insulation Tube: Fluorine Resin Tube
(Heat Resistant Temperature: 260°C)

Specifications

Part Number-A-B
MMCPH-15-10
Part NumberABV (Voltage)W
(Electric Power)
Maximum Operating Temperature (°C)
Type
MMCPH151015~456~21200
1510~405~19
201015~804~26
1510~603~25
[ ! ]The heaters can be used within the range of the above operating voltage (V) and operating electric power (W), but please note that rapid temperature rise could cause damage to the heaters.
[ ! ]Do not use the heater at a temperature exceeding the maximum operating temperature.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MMCPH-15-10
MMCPH-15-15
MMCPH-20-10
MMCPH-20-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage
(V)
Rated Output
(W)
Length
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

1015~456~211510
1 Piece(s)Available

8 Days or more

1010~405~191515
1 Piece(s)Available

9 Days or more

1010~603~252010
1 Piece(s)Available

8 Days or more

1015~804~262015

Loading...

  1. 1

More Information

Plate Heaters - Ceramic, Small Size:Related Image
■Connection Method
①Attach the lead wire to the two terminals and firmly connect them by soldering, etc.
Plate Heaters - Ceramic, Small Size:Related Image

■How to Mount
Use the heater in a position sandwiched between the metal block to be heated and the insulation board.
The clearance between the block and the insulation board should be as small as possible.
* The degree of contact between the heater and the object to be heated will affect the life of the heater.
A large clearance will delay the temperature rise time and create a delayed response to temperature adjustments.

■Precautions for Use
[ ! ] Do not use the heater at a temperature exceeding the maximum operating temperature of 200°C.
[ ! ] Never operate the heater when it is empty. Doing so may result in damage to the unit.
[ ! ] Apply electric power under the condition in which an object such as metal to be heated is attached to the heater.
[ ! ] Attach the object so that the heater comes into close contact with the surface to be heated. A gap will cause premature breakage of wire.
[ ! ] Make sure that the lead wire is not touching the metal plates when the heater is sandwiched between them.
[ ! ] Do not forcibly insert the heater between the metal plates. Doing so will cause the heater to crack.
[ ! ] The heater is not waterproof. Never expose the heater to water or any other liquids.
[ ! ] Use the temperature-rise data as a reference and do not heat too rapidly. Doing so will definitely result in breakage of wire.
[ ! ] Do not exceed the operating voltage (V) shown below. Doing so will cause breakage of the wire in the heater.
[ ! ] Do not bend fluorine resin tubes.
②After connection of the leads, protect them by firmly wrapping them with insulation tape.

Example

Plate Heaters - Ceramic, Small Size:Related Image
 

Basic Information

Application Heating Metal Usage Pattern Individual Item Category, Single Body Ceramic Heater
Maximum Operating Temperature(°C) 200 Heating Area Material Ceramics

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.