(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Hot Plates
•Maximum Operating Temperature (°c): 300
•Heating Area Material: 430 Stainless Steel
Part Number
Configured Part Number is shown.
Part Number | - | A | - | B | - | V | - | W |
MPHK | - | 100 | - | 20 | - | V200 | - | W80 |
Part Number | A | B | V (Voltage) | W (Electric Power) | F(Lead Wire Length) mm | T | Electrical Power Density (W/cm2) |
Type | |||||||
MPHK | 50 | 50 | 100 | 80 | 1000 | 4.5±1 | 3.0 |
200 | |||||||
60 | 60 | 100 | 100 | ||||
200 | |||||||
100 | 20 | 100 | 80 | ||||
200 | |||||||
50 | 100 | 150 | |||||
200 | |||||||
100 | 100 | 250 | 4.0±1 | ||||
200 | |||||||
150 | 150 | 100 | 500 | ||||
200 |
Part Number | A | B | V (Voltage) | W (Electric Power) | F (Lead Wire Length) mm | T | Electrical Power Density (W/cm2) | Shape |
Type | ||||||||
MPHKH | 100 | 100 | 100 | 250 | 1000 | 4.0±1 | 2.5 | ① |
200 | ||||||||
150 | 150 | 100 | 500 | 2.2 | ③ | |||
200 | ||||||||
200 | 50 | 100 | 200 | 2.0 | ② | |||
200 | ||||||||
100 | 100 | 400 | ③ | |||||
200 | ||||||||
250 | 50 | 100 | 250 | ④ | ||||
200 | ||||||||
300 | 50 | 100 | 350 | 2.3 | ④ | |||
200 |
Part Number | A | B | V (Voltage) | W (Electric Power) | T | Electrical Power Density (W/cm2) | Shape |
Type | |||||||
MPHKT | 250 | 50 | 100 | 200 | 4.0±1 | 1.6 | ⑤ |
200 | |||||||
300 | 100 | 300 | 2.0 | ||||
200 |
No. | Name | Material |
① | Cover of the Heater | 430 Stainless Steel |
② | Mica for Insulation | Synthetic Mica |
③ | Nickel-chrome Wire | Nickel Chrome Ribbon Wire |
④ | Lead Wire | Nickel Copper Glass Fiber Coated Wire |
⑤ | Tube | Glass Fiber |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Application | Heating Metal | Usage Pattern | Individual Item | Category, Single Body | Plate Heaters |
---|---|---|---|---|---|
Maximum Operating Temperature(°C) | 300 | Heating Area Material | 430 Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy