(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compensating Lead Wires

Compensating Lead Wires

Move the mouse over the image to zoom

•Type: Related Components
•Strand Diameter d Dimension (f): 0.32

  • inCAD Components
・Materials
[ M ] Material:
Sheath / Insulator: Glass Wool
+Side Element Wire: Iron
–Side Element Wire: Alloy containing copper and nickel as main components

Specifications

Part Number-L
DSEN0.32-2.5
Part NumberL
0.1m Increment
TypeDia. of Element Wire d
DSEN0.321.0~10.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DSEN0.32-[1-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
1 Piece(s)

13 Days or more

101 ~ 10

Loading...

  1. 1

More Information

■Feature
 · It can be used as a lead wire of sheathed thermocouples. Also can be used to extend temperature sensor (K thermocouple) on Click here~Click here
 

Basic Information

Type of Temperature Sensor Related Components Strand Diameter d(φ) 0.32

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.