(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - L-Shaped

Cartridge Heaters - L-Shaped

Click this image to zoom it.

Move the mouse over the image to zoom

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: L-Shaped

  • inCAD Components
Cartridge Heaters - L-Shaped:Related Image
・Materials
[ M ] Material: Heater : 304 Stainless Steel
[ M ] Material: Collar :304 Stainless Steel
[ M ] Material: Lead Wire: See Below
[ M ] Material: Terminal : Copper (Tin Plating)

Specifications

Part Number-L-V-W-F Lead Wire-Terminal
Lead Wire TypeLength
MCHL12-300-V100-W350-M1000-Y
■L-Shaped
Part NumberL
1mm Increment
V (Voltage) W (Electric Power) 10W IncrementF (Lead Wire Length)TerminalElectrical Power Density (W/cm2)
TypeDLead Wire Type10mm Increment
MCHL
MCHZL
*650~25010050~500B
G
T
M
100~1000N
M
Y
2≤W/cm2≤15
[ ! ]W/cm2=W/{Dπ(L-7)/100}
Calculate with the electrical power density of heat-generating part,
not with the overall length.
200100~600
850~40010050~600
20050~1200
1050~60010050~600
20050~1200
1210050~800
20050~1600
1410050~800
200100~1600
( )
* D=6 is for MCHL only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCHL6-[50-250/1]-V[100,​200]-W[50-600/10]-B[100-1000/10]-[M,​N,​Y]
MCHL6-[50-250/1]-V[100,​200]-W[50-600/10]-G[100-1000/10]-[M,​N,​Y]
MCHL6-[50-250/1]-V[100,​200]-W[50-600/10]-M[100-1000/10]-[M,​N,​Y]
MCHL6-[50-250/1]-V[100,​200]-W[50-600/10]-T[100-1000/10]-[M,​N,​Y]
MCHL8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHL8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHL8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHL8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHL10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHL10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHL10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHL10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHL12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHL12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHL12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHL12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
MCHL14-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHL14-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHL14-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHL14-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
MCHZL8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZL8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZL8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZL8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZL10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZL10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZL10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZL10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZL12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHZL12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHZL12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHZL12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
MCHZL14-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHZL14-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHZL14-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHZL14-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
#2 Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M]
(mm)
Lead Wire Length (Silicon Rubber + Tin Plated Annealed Copper Wire) [G]
(mm)
Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T]
(mm)
Lead Wire Length (Tin Plated Annealed Copper + Glass Braided Wire) [B]
(mm)
V W
1 Piece(s)

12 Days or more

10~8650 ~ 250---100 ~ 1000100 ~ 20050 ~ 600
1 Piece(s)

12 Days or more

10~8650 ~ 250-100 ~ 1000--100 ~ 20050 ~ 600
1 Piece(s)

12 Days or more

10~8650 ~ 250100 ~ 1000---100 ~ 20050 ~ 600
1 Piece(s)

12 Days or more

10~8650 ~ 250--100 ~ 1000-100 ~ 20050 ~ 600
1 Piece(s)

12 Days or more

10~8850 ~ 400---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

10~8850 ~ 400-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

10~8850 ~ 400100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

10~8850 ~ 400--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

10101050 ~ 600---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

10101050 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

10101050 ~ 600100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

10101050 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

12 Days or more

1011~13.91250 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

12 Days or more

1011~13.91250 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

12 Days or more

1011~13.91250 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

12 Days or more

1011~13.91250 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600
1 Piece(s)

12 Days or more

1014~1450 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

12 Days or more

1014~1450 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

12 Days or more

1014~1450 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

12 Days or more

1014~1450 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

10~8850 ~ 400---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600

Loading...

  1. 1

More Information

■Precautions for Use
[ ! ]Do not let the heaters run idle in the atmosphere. If the heat generating part of the heater is operated out of the heated objects, the wire may break or ignite due to abnormal heating. 
[ ! ]Keep the temperature around the collar at 180°C or below.
[ ! ]Keep the temperature around the lead wire exit at 130°C or less.
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 600

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.