(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - Configurable Length/Power/Lead Wire

Cartridge Heaters - Configurable Length/Power/Lead Wire

Click this image to zoom it.

Move the mouse over the image to zoom

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 321 Stainless Steel
•Cartridge Type: Standard

  • inCAD Components
Cartridge Heaters - Configurable Length/Power/Lead Wire:Related Image
・Materials
[ M ] Material:304 Stainless Steel Equivalent
Terminal : Copper
Lead Wire : Refer to below.
Insulation Tube Heat Resistance
Temperature : 180°C

Specifications

Part Number-L-V-W-F Lead Wire
   
Lead Wire Type Length
MCHSR12.6-60-V200-W80-T 500
D Tolerance
DTolerance
 6 8 10 12 14 16 18-0.02
-0.08
 6.25 9.42 12.6 15.77 18.95+0.05
0
■Configurable L, W and F
Part NumberL 5mm
Increments
V
(Voltage)
W (Electric Power) 10W IncrementF (Lead Wire)Electrical Power Density (W/cm2)
TypeDLead Wire Type10mm Increment
MCHSR650~25010050~  500G
(Silicon Rubber
Wire)
100~1000[ ! ]2≤W/cm2≤15
W/cm2=
W/{Dπ(L-15)/100}
Calculate with the
electrical power density of heat-generating part, not
with the overall length.
( )
11050~  500
20060~  600
22080~  600
6.25
(1/4 inch)
10050~  500
11050~  500
20060~  600
22080~  600
850~40010050~  600
11050~  600
20050~1200
22070~1200
9.42
(3/8 inch)
10050~  600
11050~  600
20050~1200
22070~1200
1050~60010050~  600T
(fluoropolymer
Wire)
11050~  600
20050~1200
22070~1200
1210050~  800
11050~  800
20050~1600
22070~1600
12.6
(1/2 inch)
10050~  800
11050~  800
20050~1600
22070~1600
1410050~  800
11050~  800
20060~1600
22080~1600
15.77
(5/8 inch)
10050~  800*M
(Silica
Wire)
11060~  800
20070~1600
22090~1600
1610050~  800
11050~  800
20060~1600
22090~1600
1810050~  800
11060~  800
200100~1600
220130~1600
18.95
(3/4 inch)
10050~  800
11060~  800
200100~1600
220130~1600
The specified increment for the L dimension has been changed to a 5 mm increment.
MCHSR is not available between L301-L600 for D6 and D6.25, and between L401-600 for D8 and D9.42.
Please refer to “Precautions for Use” in the Cartridge Heaters Overview on P.3704.
■Lead Wire Type
SymbolLead Wire TypeHeat Resistance TemperatureFeatures
GSilicon Rubber + Tin Plated Annealed Copper Wire180°CFor chemical and water resistant items
Tfluoropolymer + Nickel Plated Annealing Copper Wire260°CFor chemical, water and weather resistant items
*MMica Polyimide-Wound Silica + Nickel Coated Copper Wire400°CFor heat resistant items

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCHSR6-[50-250/1]-V[100,​110,​200,​220]-W[50-500/10]-G[100-1000/10]
MCHSR6-[50-250/1]-V[100,​110,​200,​220]-W[50-500/10]-M[100-1000/10]
MCHSR6-[50-250/1]-V[100,​110,​200,​220]-W[50-500/10]-T[100-1000/10]
MCHSR6-[50-250/1]-V[100,​110,​200,​220]-W[60-600/10]-G[100-1000/10]
MCHSR6-[50-250/1]-V[100,​110,​200,​220]-W[60-600/10]-M[100-1000/10]
MCHSR6-[50-250/1]-V[100,​110,​200,​220]-W[60-600/10]-T[100-1000/10]
MCHSR6.25-[50-250/1]-V[100,​110,​200,​220]-W[50-600/10]-G[100-1000/10]
MCHSR6.25-[50-250/1]-V[100,​110,​200,​220]-W[50-600/10]-M[100-1000/10]
MCHSR6.25-[50-250/1]-V[100,​110,​200,​220]-W[50-600/10]-T[100-1000/10]
MCHSR8-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]-G[100-1000/10]
MCHSR8-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]-M[100-1000/10]
MCHSR8-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]-T[100-1000/10]
MCHSR9.42-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]-G[100-1000/10]
MCHSR9.42-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]-M[100-1000/10]
MCHSR9.42-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]-T[100-1000/10]
MCHSR10-[50-600/1]-V[100,​110,​200,​220]-W[50-1200/10]-G[100-1000/10]
MCHSR10-[50-600/1]-V[100,​110,​200,​220]-W[50-1200/10]-M[100-1000/10]
MCHSR10-[50-600/1]-V[100,​110,​200,​220]-W[50-1200/10]-T[100-1000/10]
MCHSR12-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-G[100-1000/10]
MCHSR12-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-M[100-1000/10]
MCHSR12-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[100-1000/10]
MCHSR12.6-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-G[100-1000/10]
MCHSR12.6-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-M[100-1000/10]
MCHSR12.6-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[100-1000/10]
MCHSR14-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-G[100-1000/10]
MCHSR14-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-M[100-1000/10]
MCHSR14-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[100-1000/10]
MCHSR15.77-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-G[100-1000/10]
MCHSR15.77-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-M[100-1000/10]
MCHSR15.77-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[100-1000/10]
MCHSR16-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-G[100-1000/10]
MCHSR16-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-M[100-1000/10]
MCHSR16-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[100-1000/10]
MCHSR18-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-G[100-1000/10]
MCHSR18-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-M[100-1000/10]
MCHSR18-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[100-1000/10]
MCHSR18.95-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-G[100-1000/10]
MCHSR18.95-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-M[100-1000/10]
MCHSR18.95-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[100-1000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
#2 Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M]
(mm)
Lead Wire Length (Silicon Rubber + Tin Plated Annealed Copper Wire) [G]
(mm)
Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T]
(mm)
V W
1 Piece(s)

15 Days or more

10~8650 ~ 250-100 ~ 1000-100 ~ 22050 ~ 500
1 Piece(s)

15 Days or more

10~8650 ~ 250100 ~ 1000--100 ~ 22050 ~ 500
1 Piece(s)

15 Days or more

10~8650 ~ 250--100 ~ 1000100 ~ 22050 ~ 500
1 Piece(s)

15 Days or more

10~8650 ~ 250-100 ~ 1000-100 ~ 22060 ~ 600
1 Piece(s)

15 Days or more

10~8650 ~ 250100 ~ 1000--100 ~ 22060 ~ 600
1 Piece(s)

15 Days or more

10~8650 ~ 250--100 ~ 1000100 ~ 22060 ~ 600
1 Piece(s)

16 Days or more

10~86.2550 ~ 250-100 ~ 1000-100 ~ 22050 ~ 600
1 Piece(s)

16 Days or more

10~86.2550 ~ 250100 ~ 1000--100 ~ 22050 ~ 600
1 Piece(s)

16 Days or more

10~86.2550 ~ 250--100 ~ 1000100 ~ 22050 ~ 600
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000-100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000--100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

108.1~9.99.4250 ~ 400-100 ~ 1000-100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

108.1~9.99.4250 ~ 400100 ~ 1000--100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

108.1~9.99.4250 ~ 400--100 ~ 1000100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 1000--100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600--100 ~ 1000100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000--100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.912.650 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.912.650 ~ 600100 ~ 1000--100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.912.650 ~ 600--100 ~ 1000100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600100 ~ 1000--100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600--100 ~ 1000100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~15.7750 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~15.7750 ~ 600100 ~ 1000--100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~15.7750 ~ 600--100 ~ 1000100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1650 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1650 ~ 600100 ~ 1000--100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1650 ~ 600--100 ~ 1000100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1850 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1850 ~ 600100 ~ 1000--100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1850 ~ 600--100 ~ 1000100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~18.9550 ~ 600-100 ~ 1000-100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~18.9550 ~ 600100 ~ 1000--100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~18.9550 ~ 600--100 ~ 1000100 ~ 22050 ~ 1600

Loading...

  1. 1

Example

Cartridge Heaters - Configurable Length/Power/Lead Wire:Related Image
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 600 Type of Terminal No Crimp Terminal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.