(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Cartridge Type: Standard
•Cartridge Lead Wire Treatment: Standard
Part Number
Configured Part Number is shown.
Part Number | - | L | - | V | - | W | - | F |
MCHK6 MCHS12.6 | - - | 60 120 | - - | V200 V200 | - - | W80 W650 | - | F800 |
D | Tolerance |
3.1 | +0.05 -0.1 |
4 | 0 -0.08 |
5 6 8 10 12 14 16 18 | -0.02 -0.08 |
6.25 9.42 12.6 15.77 18.95 | +0.05 0 |
Part Number | L | V (Voltage) | W (Electric Power) | Electrical Power Density (W/cm2) | |
Type | D | ||||
MCHK | 3.1 (1/8 inch) | 31.8 | 120 | 25 | 11.8 |
50 | 23.6 | ||||
38.1 | 120 | 30 | 11.0 | ||
60 | 21.9 | ||||
50.8 | 120 | 50 | 12.6 | ||
240 | 50 | 12.6 | |||
4 | 40 | 120 | 30 | 11.9 | |
50 | 120 | 45 | 11.9 | ||
80 | 120 | 90 | 11.9 | ||
100 | 120 | 120 | 11.9 | ||
5 | 30 | 100 | 40 | 17.0 | |
200 | 40 | 17.0 | |||
40 | 100 | 40 | 10.2 | ||
60 | 15.3 | ||||
200 | 60 | 15.3 | |||
50 | 100 | 50 | 9.1 | ||
80 | 14.6 | ||||
200 | 80 | 14.6 | |||
60 | 100 | 100 | 14.2 | ||
200 | 100 | 14.2 | |||
80 | 100 | 150 | 14.7 | ||
200 | 150 | 14.7 | |||
100 | 100 | 200 | 15.0 | ||
200 | 240 | 18.0 | |||
6 | 30 | 100 | 50 | 17.7 | |
200 | 50 | 17.7 | |||
40 | 100 | 80 | 17.0 | ||
200 | 80 | 17.0 | |||
50 | 100 | 100 | 15.2 | ||
200 | 100 | 15.2 | |||
60 | 100 | 50 | 5.9 | ||
130 | 15.3 | ||||
200 | 80 | 9.4 | |||
130 | 15.3 | ||||
80 | 100 | 100 | 8.2 | ||
200 | 16.3 | ||||
200 | 120 | 9.8 | |||
200 | 16.3 | ||||
100 | 100 | 120 | 7.5 | ||
250 | 15.6 | ||||
200 | 200 | 12.5 | |||
250 | 15.6 | ||||
6.25 (1/4 inch) | 60 | 100 | 50 | 5.7 | |
200 | 80 | 9.1 | |||
80 | 100 | 100 | 7.8 | ||
200 | 120 | 9.4 | |||
100 | 100 | 120 | 7.2 | ||
200 | 200 | 12.0 |
Part Number | L | V (Voltage) | W (Electric Power) | Electrical Power Density (W/cm2) | |
Type | D | ||||
MCHK | 8 | 30 | 100 | 60 | 15.9 |
200 | 60 | 15.9 | |||
40 | 100 | 100 | 15.9 | ||
200 | 100 | 15.9 | |||
50 | 100 | 100 | 11.4 | ||
150 | 17.1 | ||||
200 | 100 | 11.4 | |||
150 | 17.1 | ||||
60 | 100 | 100 | 8.8 | ||
200 | 17.7 | ||||
200 | 120 | 10.6 | |||
200 | 17.7 | ||||
80 | 100 | 150 | 9.2 | ||
250 | 15.3 | ||||
200 | 150 | 9.2 | |||
250 | 15.3 | ||||
100 | 100 | 200 | 9.4 | ||
350 | 16.4 | ||||
200 | 200 | 9.4 | |||
350 | 16.4 | ||||
150 | 100 | 300 | 8.8 | ||
500 | 14.7 | ||||
200 | 350 | 10.3 | |||
500 | 14.7 | ||||
9.42 (3/8 inch) | 60 | 100 | 100 | 7.5 | |
200 | 120 | 9.0 | |||
80 | 100 | 150 | 7.8 | ||
200 | 150 | 7.8 | |||
100 | 100 | 200 | 8.0 | ||
200 | 200 | 8.0 | |||
150 | 100 | 300 | 7.5 | ||
200 | 350 | 8.8 | |||
10 | 30 | 100 | 80 | 17.0 | |
200 | 80 | 17.0 | |||
40 | 100 | 120 | 15.3 | ||
200 | 120 | 15.3 | |||
50 | 100 | 120 | 10.9 | ||
180 | 16.4 | ||||
200 | 120 | 10.9 | |||
180 | 16.4 | ||||
60 | 100 | 120 | 8.5 | ||
250 | 17.7 | ||||
200 | 150 | 10.6 | |||
250 | 17.7 | ||||
80 | 100 | 150 | 7.3 | ||
300 | 14.7 | ||||
200 | 180 | 8.8 | |||
300 | 14.7 |
Part Number | L | V (Voltage) | W (Electric Power) | Electrical Power Density (W/cm2) | |
Type | D | ||||
MCHK | 10 | 100 | 100 | 200 | 7.5 |
400 | 15.0 | ||||
200 | 250 | 9.4 | |||
400 | 15.0 | ||||
150 | 100 | 300 | 7.1 | ||
500 | 11.8 | ||||
200 | 300 | 7.1 | |||
500 | 11.8 | ||||
12 | 60 | 100 | 120 | 7.1 | |
300 | 17.7 | ||||
200 | 150 | 8.8 | |||
300 | 17.7 | ||||
80 | 100 | 150 | 6.1 | ||
300 | 12.2 | ||||
200 | 180 | 7.3 | |||
300 | 12.2 | ||||
100 | 100 | 200 | 6.2 | ||
400 | 12.5 | ||||
200 | 250 | 7.8 | |||
500 | 15.6 | ||||
150 | 100 | 300 | 5.9 | ||
600 | 11.8 | ||||
200 | 300 | 5.9 | |||
600 | 11.8 | ||||
12.6 (1/2 inch) | 60 | 100 | 120 | 6.7 | |
200 | 150 | 8.4 | |||
80 | 200 | 180 | 7.0 | ||
100 | 100 | 200 | 5.9 | ||
200 | 250 | 7.4 | |||
150 | 100 | 300 | 5.6 | ||
200 | 300 | 5.6 | |||
14 | 60 | 200 | 200 | 10.1 | |
80 | 200 | 250 | 8.7 | ||
100 | 200 | 250 | 6.7 | ||
150 | 200 | 300 | 5.1 | ||
200 | 200 | 400 | 4.9 | ||
16 | 100 | 200 | 200 | 4.7 | |
150 | 200 | 250 | 3.7 | ||
200 | 200 | 300 | 3.2 | ||
250 | 200 | 500 | 4.2 | ||
300 | 200 | 700 | 4.9 | ||
Part Number | L 5mm Increment | V (Voltage) | W (Electric Power) 10W Increment | F (Lead Wire Length) 10mm Increment | Electrical Power Density (W/cm2) | |
Type | D | |||||
MCHS | 6 | 50~250 | 100 | 50~500 | 100~1000 | [ ! ]2≤W/cm2≤15 W/cm2= W/{Dπ(L-15)/100} (Calculate with the electrical power density of heat-generating part, not with the overall length.) |
110 | 50~500 | |||||
200 | 60~600 | |||||
220 | 80~600 | |||||
6.25 (1/4 inch) | 100 | 50~500 | ||||
110 | 50~500 | |||||
200 | 60~600 | |||||
220 | 80~600 | |||||
8 | 50~400 | 100 | 50~600 | |||
110 | 50~600 | |||||
200 | 50~1200 | |||||
220 | 70~1200 | |||||
9.42 (3/8 inch) | 100 | 50~600 | ||||
110 | 50~600 | |||||
200 | 50~1200 | |||||
220 | 70~1200 | |||||
10 | 50~600 | 100 | 50~600 | |||
110 | 50~600 | |||||
200 | 50~1200 | |||||
220 | 70~1200 | |||||
12 | 100 | 50~800 | ||||
110 | 50~800 | |||||
200 | 50~1600 | |||||
220 | 70~1600 | |||||
12.6 (1/2 inch) | 100 | 50~800 | ||||
110 | 50~800 | |||||
200 | 50~1600 | |||||
220 | 70~1600 | |||||
14 | 100 | 50~800 | ||||
110 | 50~800 | |||||
200 | 60~1600 | |||||
220 | 80~1600 | |||||
15.77 (5/8 inch) | 100 | 50~800 | ||||
110 | 60~800 | |||||
200 | 70~1600 | |||||
220 | 90~1600 | |||||
16 | 100 | 50~800 | ||||
110 | 60~800 | |||||
200 | 70~1600 | |||||
220 | 90~1600 | |||||
18 | 100 | 50~800 | ||||
110 | 60~800 | |||||
200 | 100~1600 | |||||
220 | 130~1600 | |||||
18.95 (3/4 inch) | 100 | 50~800 | ||||
110 | 60~800 | |||||
200 | 100~1600 | |||||
220 | 130~1600 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Category | Heaters | Maximum Operating Temperature(°C) | 600 | Type of Terminal | No Crimp Terminal |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy