(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

K Thermocouple Connectors

K Thermocouple Connectors

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Related Components
For complete product overview and details on K Thermocouple Connectors see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

K-Thermocouple Connectors:Related Image
・Materials
[ M ] Material: PP (Polypropylene)
 

Specifications

Part Number
MSNDC12.7
Part Number
TypeNo.
MSNDC8
12.7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSNDC8
MSNDC12.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector Thickness
(mm)
1 Piece(s)Available

Same day

Stock

8
1 Piece(s)Available

8 Days or more

12.7
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector Thickness
(mm)

Loading...

  1. 1

More Information

Operating Temp. Range: 0°C~130°C
■Features
The compensation lead wires can easily be attached and detached by connecting them with plug and jack of the connector respectively.
* No.8 and No.12.7 are same other than size.
■How to Use
 ①Peel off the sheath of compensation lead wires. (Approx. 7mm)
 ②Loosen the screw on connector by the screwdriver, and remove the cover.
 ③Loosen the screw in the connector and connect the + (Red) and - (White) of compensation lead wires respectively.
 ④Confirm the screws are securely tightened, then install the cover.

Basic Information

Type of Temperature Sensor Related Components

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.