(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::250
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Ring Terminal Type
•Type: Thermocouple
Part Number
Configured Part Number is shown.
Part Number |
MSNDS5 MFMT4 MSNY4 |
Type of Thermocouple | K Thermocouple |
Precision | JIS Class 2 |
Temperature Measurement Contact Point | Grounded Type |
Temperature Measurement Range | 0~150°C |
Silicon Tube Heat Resistance Temperature | 150°C |
Lead Wire (Operating Temp. Range) | Glass Wool Coating + Outer Shield Winding (0~250°C) |
Part Number | Terminal Size | D | d | |
Type | No. | |||
MSNDS | 4 | M4 | 8 | 4.3 |
5 | M5 | 8 | 5.3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Measurement Object | Temperature Sensors | Type of Temperature Sensor | Thermocouple | Type of Thermocouple | K Thermocouple |
---|---|---|---|---|---|
Temperature Measurement Contact Point | Grounded Type | Operating Environment | Standard | Operating Temperature Range(℃) | 0::250 |
Number of Elements | 1 (Single Element) | Sheath, Protecting Tube Shape | Ring Terminal Type | Type of Terminal | Y-Shaped Crimp Terminal |
Lead Wire Length F(m) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy